Part Number |
Shaft Size |
Shaft Size Type |
C90 Dynamic Load Rating |
Max. Speed |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| CSA-TRB-1 3/16 | Shaft Size N/A 1 3/16 in | Shaft Size Type N/A Imperial | C90 Dynamic Load Rating N/A 3810 lbf | Max. Speed N/A 4490 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CSA-TRB-1 1/4 | Shaft Size N/A 1 1/4 in | Shaft Size Type N/A Imperial | C90 Dynamic Load Rating N/A 3810 lbf | Max. Speed N/A 4490 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CSA-TRB-1 3/8 | Shaft Size N/A 1 3/8 in | Shaft Size Type N/A Imperial | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CSA-TRB-1 7/16 | Shaft Size N/A 1 7/16 in | Shaft Size Type N/A Imperial | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CSA-TRB-35MM | Shaft Size N/A 35 mm | Shaft Size Type N/A Metric | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CSA-TRB-1 1/2 | Shaft Size N/A 1 1/2 in | Shaft Size Type N/A Imperial | C90 Dynamic Load Rating N/A 7860 lbf | Max. Speed N/A 3320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CSA-TRB-1 5/8 | Shaft Size N/A 1 5/8 in | Shaft Size Type N/A Imperial | C90 Dynamic Load Rating N/A 7860 lbf | Max. Speed N/A 3320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CSA-TRB-1 11/16 | Shaft Size N/A 1 11/16 in | Shaft Size Type N/A Imperial | C90 Dynamic Load Rating N/A 7860 lbf | Max. Speed N/A 3320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CSA-TRB-40MM | Shaft Size N/A 40 mm | Shaft Size Type N/A Metric | C90 Dynamic Load Rating N/A 7860 lbf | Max. Speed N/A 3320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CSA-TRB-1 3/4 | Shaft Size N/A 1 3/4 in | Shaft Size Type N/A Imperial | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CSA-TRB-1 7/8 | Shaft Size N/A 1 7/8 in | Shaft Size Type N/A Imperial | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CSA-TRB-1 15/16 | Shaft Size N/A 1 15/16 in | Shaft Size Type N/A Imperial | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CSA-TRB-2 | Shaft Size N/A 2 in | Shaft Size Type N/A Imperial | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CSA-TRB-45MM | Shaft Size N/A 45 mm | Shaft Size Type N/A Metric | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CSA-TRB-50MM | Shaft Size N/A 50 mm | Shaft Size Type N/A Metric | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CSA-TRB-2 3/16 | Shaft Size N/A 2 3/16 in | Shaft Size Type N/A Imperial | C90 Dynamic Load Rating N/A 10900 lbf | Max. Speed N/A 2730 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CSA-TRB-55MM | Shaft Size N/A 55 mm | Shaft Size Type N/A Metric | C90 Dynamic Load Rating N/A 10900 lbf | Max. Speed N/A 2730 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CSA-TRB-2 1/4 | Shaft Size N/A 2 1/4 in | Shaft Size Type N/A Imperial | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CSA-TRB-2 7/16 | Shaft Size N/A 2 7/16 in | Shaft Size Type N/A Imperial | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CSA-TRB-2 1/2 | Shaft Size N/A 2 1/2 in | Shaft Size Type N/A Imperial | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CSA-TRB-60MM | Shaft Size N/A 60 mm | Shaft Size Type N/A Metric | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CSA-TRB-65MM | Shaft Size N/A 65 mm | Shaft Size Type N/A Metric | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CSA-TRB-2 11/16 | Shaft Size N/A 2 11/16 in | Shaft Size Type N/A Imperial | C90 Dynamic Load Rating N/A 12300 lbf | Max. Speed N/A 2060 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CSA-TRB-2 3/4 | Shaft Size N/A 2 3/4 in | Shaft Size Type N/A Imperial | C90 Dynamic Load Rating N/A 12300 lbf | Max. Speed N/A 2060 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| CSA-TRB-2 15/16 | Shaft Size N/A 2 15/16 in | Shaft Size Type N/A Imperial | C90 Dynamic Load Rating N/A 12300 lbf | Max. Speed N/A 2060 rpm |
CAD
N/A
|
Add To Cart
Request Quote |