COMPANY HEADER
CAD (0)
  • Cart is empty
Terms

●   UKF four-bolt flanged units are suggested for industrial applications where normal loads are encountered.
●   Each unit comes assembled and ready for mounting, using bolts through the flange.
●   These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
●   Timken UKF series Mounted Bearings feature the Timken adapter sleeve locking (UK) bearing insert.
●   Bearing prelubricated and ready for immediate installation.
●   Grease fitting supplied for relubrication.
●   The bonded seal design is well-suited for applications involving wet or dirty environments.
●   Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units.
●   Housing designed for ease of bearing replacement.

* - Purchase the Adapter Sleeve separately
1 - 25 of 26 | Results Per Page | View | Unit of Measure
1 2 

Bearing Unit - Adapter Sleeve *

Bearing Unit - Adapter Sleeve

Shaft Size d

Static Load Rating

Dynamic Load Rating

CAD

Quantity Add To Cart/Request Quote
N/A UK205 - HE2305 N/A 3/4 in N/A 7900 N1765 lbf N/A 14000 N3147 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A UK205 - H2305 N/A 20 mm N/A 7900 N1765 lbf N/A 14000 N3147 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A UK206 - H2306 N/A 25 mm N/A 11300 N2540 lbf N/A 19500 N4384 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A UK206 - HE2306 N/A 1 in N/A 11300 N2540 lbf N/A 19500 N4384 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A UK207 - HS2307 N/A 1 1/8 in N/A 15400 N3462 lbf N/A 25700 N5778 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A UK207 - H2307 N/A 30 mm N/A 15400 N3462 lbf N/A 25700 N5778 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A UK208 - HE2308 N/A 1 1/4 in N/A 17800 N4002 lbf N/A 29100 N6542 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A UK208 - H2308 N/A 35 mm N/A 17800 N4002 lbf N/A 29100 N6542 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A UK209 - HE2309 N/A 1 1/2 in N/A 21300 N4788 lbf N/A 34100 N7666 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A UK209 - H2309 N/A 40 mm N/A 21300 N4788 lbf N/A 34100 N7666 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A UK210 - HE2310 N/A 1 3/4 in N/A 23300 N5238 lbf N/A 35100 N7891 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A UK210 - H2310 N/A 45 mm N/A 23300 N5238 lbf N/A 35100 N7891 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A UK211 - H2311 N/A 50 mm N/A 29400 N6609 lbf N/A 43400 N9757 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A UK211 - HE2311 N/A 2 in N/A 29400 N6609 lbf N/A 43400 N9757 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A UK212 - HS2312 N/A 2 1/8 in N/A 36200 N8138 lbf N/A 52400 N11780 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A UK212 - H2312 N/A 55 mm N/A 36200 N8138 lbf N/A 52400 N11780 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A UK213 - HE2313 N/A 2 1/4 in N/A 40100 N9015 lbf N/A 57200 N12859 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A UK213 - H2313 N/A 60 mm N/A 40100 N9015 lbf N/A 57200 N12859 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A UK215 - HE2315 N/A 2 1/2 in N/A 48300 N10858 lbf N/A 67400 N15152 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A UK215 - H2315 N/A 65 mm N/A 48300 N10858 lbf N/A 67400 N15152 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A UK216 - HE2316 N/A 2 3/4 in N/A 53000 N11915 lbf N/A 72700 N16344 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A UK216 - H2316 N/A 70 mm N/A 53000 N11915 lbf N/A 72700 N16344 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A UK217 - H2317 N/A 75 mm N/A 61900 N13916 lbf N/A 84000 N18884 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A UK217 - HE2317 N/A 3 in N/A 61900 N13916 lbf N/A 84000 N18884 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A UK218 - H2318 N/A 80 mm N/A 71500 N16074 lbf N/A 96100 N21604 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
1 - 25 of 26 | Results Per Page | View | Unit of Measure
1 2