Part Number |
Bearing Number |
Shaft Size d |
Static Load Rating |
Dynamic Load Rating |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| UELPW205 | Bearing Number N/A UEL205 | Shaft Size d N/A 25 mm | Static Load Rating N/A 7850 N1765 lbf | Dynamic Load Rating N/A 14000 N3147 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| UELPW206 | Bearing Number N/A UEL206 | Shaft Size d N/A 30 mm | Static Load Rating N/A 11300 N2540 lbf | Dynamic Load Rating N/A 19500 N4384 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| UELPW207 | Bearing Number N/A UEL207 | Shaft Size d N/A 35 mm | Static Load Rating N/A 15400 N3462 lbf | Dynamic Load Rating N/A 25700 N5778 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| UELPW208 | Bearing Number N/A UEL208 | Shaft Size d N/A 40 mm | Static Load Rating N/A 17800 N4002 lbf | Dynamic Load Rating N/A 29100 N6542 lbf |
CAD
N/A
|
Add To Cart
Request Quote |