Bearing Unit - Adapter Sleeve |
Shaft Size d |
Adapter Sleeve Number |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| UK205 - HE2305 | Shaft Size d N/A 3/4 in | Adapter Sleeve Number N/A HE2305 | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 24 mm0.945 in | Static Load Rating N/A 7900 N1765 lbf | Dynamic Load Rating N/A 14000 N3147 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| UK205 - H2305 | Shaft Size d N/A 20 mm | Adapter Sleeve Number N/A H2305 | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 24 mm0.945 in | Static Load Rating N/A 7900 N1765 lbf | Dynamic Load Rating N/A 14000 N3147 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| UK206 - H2306 | Shaft Size d N/A 25 mm | Adapter Sleeve Number N/A H2306 | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 27 mm1.063 in | Static Load Rating N/A 11300 N2540 lbf | Dynamic Load Rating N/A 19500 N4384 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| UK206 - HE2306 | Shaft Size d N/A 1 in | Adapter Sleeve Number N/A HE2306 | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 27 mm1.063 in | Static Load Rating N/A 11300 N2540 lbf | Dynamic Load Rating N/A 19500 N4384 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| UK207 - HS2307 | Shaft Size d N/A 1 1/8 in | Adapter Sleeve Number N/A HS2307 | Outside Diameter N/A 72 mm2.835 in | Total Width N/A 30 mm1.181 in | Static Load Rating N/A 15400 N3462 lbf | Dynamic Load Rating N/A 25700 N5778 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| UK207 - H2307 | Shaft Size d N/A 30 mm | Adapter Sleeve Number N/A H2307 | Outside Diameter N/A 72 mm2.835 in | Total Width N/A 30 mm1.181 in | Static Load Rating N/A 15400 N3462 lbf | Dynamic Load Rating N/A 25700 N5778 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| UK208 - HE2308 | Shaft Size d N/A 1 1/4 in | Adapter Sleeve Number N/A HE2308 | Outside Diameter N/A 80 mm3.15 in | Total Width N/A 34 mm1.339 in | Static Load Rating N/A 17800 N4002 lbf | Dynamic Load Rating N/A 29100 N6542 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| UK208 - H2308 | Shaft Size d N/A 35 mm | Adapter Sleeve Number N/A H2308 | Outside Diameter N/A 80 mm3.15 in | Total Width N/A 34 mm1.339 in | Static Load Rating N/A 17800 N4002 lbf | Dynamic Load Rating N/A 29100 N6542 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| UK209 - HE2309 | Shaft Size d N/A 1 1/2 in | Adapter Sleeve Number N/A HE2309 | Outside Diameter N/A 85 mm3.346 in | Total Width N/A 36 mm1.417 in | Static Load Rating N/A 21300 N4788 lbf | Dynamic Load Rating N/A 34100 N7666 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| UK209 - H2309 | Shaft Size d N/A 40 mm | Adapter Sleeve Number N/A H2309 | Outside Diameter N/A 85 mm3.346 in | Total Width N/A 36 mm1.417 in | Static Load Rating N/A 21300 N4788 lbf | Dynamic Load Rating N/A 34100 N7666 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| UK210 - HE2310 | Shaft Size d N/A 1 3/4 in | Adapter Sleeve Number N/A HE2310 | Outside Diameter N/A 90 mm3.543 in | Total Width N/A 36 mm1.417 in | Static Load Rating N/A 23300 N5238 lbf | Dynamic Load Rating N/A 35100 N7891 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| UK210 - H2310 | Shaft Size d N/A 45 mm | Adapter Sleeve Number N/A H2310 | Outside Diameter N/A 90 mm3.543 in | Total Width N/A 36 mm1.417 in | Static Load Rating N/A 23300 N5238 lbf | Dynamic Load Rating N/A 35100 N7891 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| UK211 - H2311 | Shaft Size d N/A 50 mm | Adapter Sleeve Number N/A H2311 | Outside Diameter N/A 100 mm3.937 in | Total Width N/A 40 mm1.575 in | Static Load Rating N/A 29400 N6609 lbf | Dynamic Load Rating N/A 43400 N9757 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| UK211 - HE2311 | Shaft Size d N/A 2 in | Adapter Sleeve Number N/A HE2311 | Outside Diameter N/A 100 mm3.937 in | Total Width N/A 40 mm1.575 in | Static Load Rating N/A 29400 N6609 lbf | Dynamic Load Rating N/A 43400 N9757 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| UK212 - HS2312 | Shaft Size d N/A 2 1/8 in | Adapter Sleeve Number N/A HS2312 | Outside Diameter N/A 110 mm4.331 in | Total Width N/A 47 mm1.85 in | Static Load Rating N/A 36200 N8138 lbf | Dynamic Load Rating N/A 52400 N11780 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| UK212 - H2312 | Shaft Size d N/A 55 mm | Adapter Sleeve Number N/A H2312 | Outside Diameter N/A 110 mm4.331 in | Total Width N/A 47 mm1.85 in | Static Load Rating N/A 36200 N8138 lbf | Dynamic Load Rating N/A 52400 N11780 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| UK213 - HE2313 | Shaft Size d N/A 2 1/4 in | Adapter Sleeve Number N/A HE2313 | Outside Diameter N/A 120 mm4.724 in | Total Width N/A 47 mm1.85 in | Static Load Rating N/A 40100 N9015 lbf | Dynamic Load Rating N/A 57200 N12859 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| UK213 - H2313 | Shaft Size d N/A 60 mm | Adapter Sleeve Number N/A H2313 | Outside Diameter N/A 120 mm4.724 in | Total Width N/A 47 mm1.85 in | Static Load Rating N/A 40100 N9015 lbf | Dynamic Load Rating N/A 57200 N12859 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| UK215 - HE2315 | Shaft Size d N/A 2 1/2 in | Adapter Sleeve Number N/A HE2315 | Outside Diameter N/A 130 mm5.118 in | Total Width N/A 51 mm2.008 in | Static Load Rating N/A 48300 N10858 lbf | Dynamic Load Rating N/A 67400 N15152 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| UK215 - H2315 | Shaft Size d N/A 65 mm | Adapter Sleeve Number N/A H2315 | Outside Diameter N/A 130 mm5.118 in | Total Width N/A 51 mm2.008 in | Static Load Rating N/A 48300 N10858 lbf | Dynamic Load Rating N/A 67400 N15152 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| UK216 - HE2316 | Shaft Size d N/A 2 3/4 in | Adapter Sleeve Number N/A HE2316 | Outside Diameter N/A 140 mm5.512 in | Total Width N/A 55 mm2.165 in | Static Load Rating N/A 53000 N11915 lbf | Dynamic Load Rating N/A 72700 N16344 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| UK216 - H2316 | Shaft Size d N/A 70 mm | Adapter Sleeve Number N/A H2316 | Outside Diameter N/A 140 mm5.512 in | Total Width N/A 55 mm2.165 in | Static Load Rating N/A 53000 N11915 lbf | Dynamic Load Rating N/A 72700 N16344 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| UK217 - H2317 | Shaft Size d N/A 75 mm | Adapter Sleeve Number N/A H2317 | Outside Diameter N/A 150 mm5.906 in | Total Width N/A 57 mm2.244 in | Static Load Rating N/A 61900 N13916 lbf | Dynamic Load Rating N/A 84000 N18884 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| UK217 - HE2317 | Shaft Size d N/A 3 in | Adapter Sleeve Number N/A HE2317 | Outside Diameter N/A 150 mm5.906 in | Total Width N/A 57 mm2.244 in | Static Load Rating N/A 61900 N13916 lbf | Dynamic Load Rating N/A 84000 N18884 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| UK218 - H2318 | Shaft Size d N/A 80 mm | Adapter Sleeve Number N/A H2318 | Outside Diameter N/A 160 mm6.299 in | Total Width N/A 63 mm2.480 in | Static Load Rating N/A 71500 N16074 lbf | Dynamic Load Rating N/A 96100 N21604 lbf |
CAD
N/A
|
Add To Cart
Request Quote |