68514417338
Description
N/A
HD1B-UJ-3/16X3/16-NKW NSS BE
Bore A & B
N/A
3/16 x 3/16 in
Material
N/A
Steel
Set Screw Size
N/A
No Setscrew
Keyway A & B (W x D)
N/A
No Keyway
Outside Diameter
N/A
0.380 in
Overall Length
N/A
1.750 in
Weight
N/A
0.04 lb
Bore Depth (Dimension C)
N/A
0.560 in
Static Breaking Torque
N/A
110.00 in-lb
Main Pin Height (Dimension E)
N/A
0.880 in
CAD
N/A
Add To Cart
Request Quote
68514417347
Description
N/A
HD2B-UJ-1/4X1/4-NKW NSS BE
Bore A & B
N/A
1/4 x 1/4 in
Material
N/A
Steel
Set Screw Size
N/A
No Setscrew
Keyway A & B (W x D)
N/A
No Keyway
Outside Diameter
N/A
0.500 in
Overall Length
N/A
2.000 in
Weight
N/A
0.08 lb
Bore Depth (Dimension C)
N/A
0.620 in
Static Breaking Torque
N/A
378.00 in-lb
Main Pin Height (Dimension E)
N/A
1.000 in
CAD
N/A
Add To Cart
Request Quote
68514417357
Description
N/A
HD3B-UJ-5/16X5/16-NKW NSS BE
Bore A & B
N/A
5/16 x 5/16 in
Material
N/A
Steel
Set Screw Size
N/A
No Setscrew
Keyway A & B (W x D)
N/A
No Keyway
Outside Diameter
N/A
0.620 in
Overall Length
N/A
2.250 in
Weight
N/A
0.13 lb
Bore Depth (Dimension C)
N/A
0.680 in
Static Breaking Torque
N/A
540.00 in-lb
Main Pin Height (Dimension E)
N/A
1.120 in
CAD
N/A
Add To Cart
Request Quote
68514417370
Description
N/A
HD4B-UJ-3/8X3/8-NKW NSS BE
Bore A & B
N/A
3/8 x 3/8 in
Material
N/A
Steel
Set Screw Size
N/A
No Setscrew
Keyway A & B (W x D)
N/A
No Keyway
Outside Diameter
N/A
0.750 in
Overall Length
N/A
2.680 in
Weight
N/A
0.23 lb
Bore Depth (Dimension C)
N/A
0.880 in
Static Breaking Torque
N/A
768.00 in-lb
Main Pin Height (Dimension E)
N/A
1.34 in
CAD
N/A
Add To Cart
Request Quote
68514417379
Description
N/A
HD5B-UJ-7/16X7/16-NKW NSS BE
Bore A & B
N/A
7/16 x 7/16 in
Material
N/A
Steel
Set Screw Size
N/A
No Setscrew
Keyway A & B (W x D)
N/A
No Keyway
Outside Diameter
N/A
0.880 in
Overall Length
N/A
3.000 in
Weight
N/A
0.36 lb
Bore Depth (Dimension C)
N/A
0.880 in
Static Breaking Torque
N/A
1176.00 in-lb
Main Pin Height (Dimension E)
N/A
1.500 in
CAD
N/A
Add To Cart
Request Quote
68514417390
Description
N/A
HD6B-UJ-1/2X1/2-NKW NSS BE
Bore A & B
N/A
1/2 x 1/2 in
Material
N/A
Steel
Set Screw Size
N/A
No Setscrew
Keyway A & B (W x D)
N/A
No Keyway
Outside Diameter
N/A
1.000 in
Overall Length
N/A
3.380 in
Weight
N/A
0.52 lb
Bore Depth (Dimension C)
N/A
1.000 in
Static Breaking Torque
N/A
1560.00 in-lb
Main Pin Height (Dimension E)
N/A
1.680 in
CAD
N/A
Add To Cart
Request Quote
68514417399
Description
N/A
HD7B-UJ-9/16X9/16-NKW NSS BE
Bore A & B
N/A
9/16 x 9/16 in
Material
N/A
Steel
Set Screw Size
N/A
No Setscrew
Keyway A & B (W x D)
N/A
No Keyway
Outside Diameter
N/A
1.120 in
Overall Length
N/A
3.50 in
Weight
N/A
0.70 lb
Bore Depth (Dimension C)
N/A
1.000 in
Static Breaking Torque
N/A
2880.00 in-lb
Main Pin Height (Dimension E)
N/A
1.750 in
CAD
N/A
Add To Cart
Request Quote
68514417408
Description
N/A
HD8B-UJ-5/8X5/8-NKW NSS BE
Bore A & B
N/A
5/8 x 5/8 in
Material
N/A
Steel
Set Screw Size
N/A
No Setscrew
Keyway A & B (W x D)
N/A
No Keyway
Outside Diameter
N/A
1.250 in
Overall Length
N/A
3.75 in
Weight
N/A
0.91 lb
Bore Depth (Dimension C)
N/A
1.060 in
Static Breaking Torque
N/A
5220.00 in-lb
Main Pin Height (Dimension E)
N/A
1.880 in
CAD
N/A
Add To Cart
Request Quote
68514417425
Description
N/A
HD10B-UJ-3/4X3/4-NKW NSS BE
Bore A & B
N/A
3/4 x 3/4 in
Material
N/A
Steel
Set Screw Size
N/A
No Setscrew
Keyway A & B (W x D)
N/A
No Keyway
Outside Diameter
N/A
1.500 in
Overall Length
N/A
4.25 in
Weight
N/A
1.50 lb
Bore Depth (Dimension C)
N/A
1.180 in
Static Breaking Torque
N/A
7920.00 in-lb
Main Pin Height (Dimension E)
N/A
2.12 in
CAD
N/A
Add To Cart
Request Quote
68514425714
Description
N/A
HD11B-UJ-7/8X7/8-NKW NSS BE
Bore A & B
N/A
7/8 x 7/8 in
Material
N/A
Steel
Set Screw Size
N/A
No Setscrew
Keyway A & B (W x D)
N/A
No Keyway
Outside Diameter
N/A
1.75 in
Overall Length
N/A
5.00 in
Weight
N/A
2.40 lb
Bore Depth (Dimension C)
N/A
1.380 in
Static Breaking Torque
N/A
10680.00 in-lb
Main Pin Height (Dimension E)
N/A
2.5 in
CAD
N/A
Add To Cart
Request Quote
68514476595
Description
N/A
HD11B-UJ-1-3/16X1-3/16-NKW BE
Bore A & B
N/A
1-3/16 in
Material
N/A
Steel
Set Screw Size
N/A
No Setscrew
Keyway A & B (W x D)
N/A
No Keyway
Outside Diameter
N/A
1.75 in
Overall Length
N/A
5.00 in
Weight
N/A
2.50 lb
Bore Depth (Dimension C)
N/A
1.380 in
Static Breaking Torque
N/A
10680.00 in-lb
Main Pin Height (Dimension E)
N/A
2.5 in
CAD
N/A
Add To Cart
Request Quote
68514417440
Description
N/A
HD12B-UJ-1"X1"-NKW NSS BE
Bore A & B
N/A
1 x 1 in
Material
N/A
Steel
Set Screw Size
N/A
No Setscrew
Keyway A & B (W x D)
N/A
No Keyway
Outside Diameter
N/A
2.000 in
Overall Length
N/A
5.440 in
Weight
N/A
3.18 lb
Bore Depth (Dimension C)
N/A
1.500 in
Static Breaking Torque
N/A
15600.00 in-lb
Main Pin Height (Dimension E)
N/A
2.72 in
CAD
N/A
Add To Cart
Request Quote
68514445655
Description
N/A
HD13B-UJ-1-1/4X1-1/4-NKW NSS BE
Bore A & B
N/A
1 1/4 x 1 1/4 in
Material
N/A
Steel
Set Screw Size
N/A
No Setscrew
Keyway A & B (W x D)
N/A
No Keyway
Outside Diameter
N/A
2.500 in
Overall Length
N/A
7 in
Weight
N/A
6.76 lb
Bore Depth (Dimension C)
N/A
2.000 in
Static Breaking Torque
N/A
33120.00 in-lb
Main Pin Height (Dimension E)
N/A
3.5 in
CAD
N/A
Add To Cart
Request Quote
68514441017
Description
N/A
HD14B-UJ-1-1/2X1-1/2-NKW NSS BE
Bore A & B
N/A
1 1/2 x 1 1/2 in
Material
N/A
Steel
Set Screw Size
N/A
No Setscrew
Keyway A & B (W x D)
N/A
No Keyway
Outside Diameter
N/A
3.000 in
Overall Length
N/A
9.060 in
Weight
N/A
12.40 lb
Bore Depth (Dimension C)
N/A
2.750 in
Static Breaking Torque
N/A
65400.00 in-lb
Main Pin Height (Dimension E)
N/A
4.53 in
CAD N/A
Add To Cart
Request Quote