68514424932
Description
N/A
HD1-UJ-SOLIDXSOLID
Material
N/A
Steel
Set Screw Size
N/A
No Setscrew
Outside Diameter
N/A
0.380 in
Overall Length
N/A
1.750 in
Max. Bore - No Keyway (Dim. ID1 & ID2)
N/A
0.250 in 6.00 mm
Static Breaking Torque
N/A
110.00 in-lb
Main Pin Height (Dimension E)
N/A
0.880 in
CAD
N/A
Add To Cart
Request Quote
68514424933
Description
N/A
HD2-UJ-SOLIDXSOLID
Material
N/A
Steel
Set Screw Size
N/A
No Setscrew
Outside Diameter
N/A
0.500 in
Overall Length
N/A
2.000 in
Max. Bore - No Keyway (Dim. ID1 & ID2)
N/A
0.380 in 9 mm
Static Breaking Torque
N/A
378.00 in-lb
Main Pin Height (Dimension E)
N/A
1.000 in
CAD
N/A
Add To Cart
Request Quote
68514424800
Description
N/A
HD3-UJ-SOLIDXSOLID
Material
N/A
Steel
Set Screw Size
N/A
No Setscrew
Outside Diameter
N/A
0.620 in
Overall Length
N/A
2.250 in
Max. Bore - No Keyway (Dim. ID1 & ID2)
N/A
0.500 in 12.00 mm
Static Breaking Torque
N/A
540.00 in-lb
Main Pin Height (Dimension E)
N/A
1.120 in
CAD
N/A
Add To Cart
Request Quote
68514417359
Description
N/A
HD4-UJ-SOLIDXSOLID
Material
N/A
Steel
Set Screw Size
N/A
No Setscrew
Outside Diameter
N/A
0.750 in
Overall Length
N/A
2.680 in
Max. Bore - No Keyway (Dim. ID1 & ID2)
N/A
0.620 in 15.00 mm
Static Breaking Torque
N/A
768.00 in-lb
Main Pin Height (Dimension E)
N/A
1.34 in
CAD
N/A
Add To Cart
Request Quote
68514417375
Description
N/A
HD5-UJ-SOLIDXSOLID
Material
N/A
Steel
Set Screw Size
N/A
No Setscrew
Outside Diameter
N/A
0.880 in
Overall Length
N/A
3.000 in
Max. Bore - No Keyway (Dim. ID1 & ID2)
N/A
0.690 in 17.00 mm
Static Breaking Torque
N/A
1176.00 in-lb
Main Pin Height (Dimension E)
N/A
1.500 in
CAD
N/A
Add To Cart
Request Quote
68514417381
Description
N/A
HD6-UJ-SOLIDXSOLID
Material
N/A
Steel
Set Screw Size
N/A
No Setscrew
Outside Diameter
N/A
1.000 in
Overall Length
N/A
3.380 in
Max. Bore - No Keyway (Dim. ID1 & ID2)
N/A
0.750 in 19.00 mm
Static Breaking Torque
N/A
1560.00 in-lb
Main Pin Height (Dimension E)
N/A
1.680 in
CAD
N/A
Add To Cart
Request Quote
68514417395
Description
N/A
HD7-UJ-SOLIDXSOLID
Material
N/A
Steel
Set Screw Size
N/A
No Setscrew
Outside Diameter
N/A
1.120 in
Overall Length
N/A
3.50 in
Max. Bore - No Keyway (Dim. ID1 & ID2)
N/A
0.880 in 22.00 mm
Static Breaking Torque
N/A
2880.00 in-lb
Main Pin Height (Dimension E)
N/A
1.750 in
CAD
N/A
Add To Cart
Request Quote
68514417400
Description
N/A
HD8-UJ-SOLIDXSOLID
Material
N/A
Steel
Set Screw Size
N/A
No Setscrew
Outside Diameter
N/A
1.250 in
Overall Length
N/A
3.75 in
Max. Bore - No Keyway (Dim. ID1 & ID2)
N/A
1.000 in 25.00 mm
Static Breaking Torque
N/A
5220.00 in-lb
Main Pin Height (Dimension E)
N/A
1.880 in
CAD
N/A
Add To Cart
Request Quote
68514417418
Description
N/A
HD10-UJ-SOLIDXSOLID
Material
N/A
Steel
Set Screw Size
N/A
No Setscrew
Outside Diameter
N/A
1.500 in
Overall Length
N/A
4.25 in
Max. Bore - No Keyway (Dim. ID1 & ID2)
N/A
1.12 in 28.00 mm
Static Breaking Torque
N/A
7920.00 in-lb
Main Pin Height (Dimension E)
N/A
2.12 in
CAD
N/A
Add To Cart
Request Quote
68514427383
Description
N/A
HD10-UJ-SOLIDXSOLID-UNASSEMBLED
Material
N/A
Steel
Set Screw Size
N/A
No Setscrew
Outside Diameter
N/A
1.500 in
Overall Length
N/A
4.25 in
Max. Bore - No Keyway (Dim. ID1 & ID2)
N/A
1.12 in 28.00 mm
Static Breaking Torque
N/A
7920.00 in-lb
Main Pin Height (Dimension E)
N/A
2.12 in
CAD
N/A
Add To Cart
Request Quote
68514424356
Description
N/A
HD11-UJ-SOLIDXSOLID
Material
N/A
Steel
Set Screw Size
N/A
No Setscrew
Outside Diameter
N/A
1.75 in
Overall Length
N/A
5.00 in
Max. Bore - No Keyway (Dim. ID1 & ID2)
N/A
1.25 in 31 mm
Static Breaking Torque
N/A
10680.00 in-lb
Main Pin Height (Dimension E)
N/A
2.5 in
CAD
N/A
Add To Cart
Request Quote
68514417435
Description
N/A
HD12-UJ-SOLIDXSOLID
Material
N/A
Steel
Set Screw Size
N/A
No Setscrew
Outside Diameter
N/A
2.000 in
Overall Length
N/A
5.440 in
Max. Bore - No Keyway (Dim. ID1 & ID2)
N/A
1.5 in 38 mm
Static Breaking Torque
N/A
15600.00 in-lb
Main Pin Height (Dimension E)
N/A
2.72 in
CAD
N/A
Add To Cart
Request Quote
68514424333
Description
N/A
HD13-UJ-SOLIDXSOLID
Material
N/A
Steel
Set Screw Size
N/A
No Setscrew
Outside Diameter
N/A
2.500 in
Overall Length
N/A
7 in
Max. Bore - No Keyway (Dim. ID1 & ID2)
N/A
1.75 in 44 mm
Static Breaking Torque
N/A
33120.00 in-lb
Main Pin Height (Dimension E)
N/A
3.5 in
CAD
N/A
Add To Cart
Request Quote
68514424582
Description
N/A
HD14-UJ-SOLIDXSOLID
Material
N/A
Steel
Set Screw Size
N/A
No Setscrew
Outside Diameter
N/A
3.000 in
Overall Length
N/A
9.060 in
Max. Bore - No Keyway (Dim. ID1 & ID2)
N/A
2.00 in 50 mm
Static Breaking Torque
N/A
65400.00 in-lb
Main Pin Height (Dimension E)
N/A
4.53 in
CAD N/A
Add To Cart
Request Quote