Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • Clearance fit suggested for outer ring when housing is stationary relative to load.
  • Tight transition fit suggested if housing rotates relative to load.
  • Consult your Timken representative for oscillating applications (e.g., low radial-clearance concerns).
  • Unmarked end of outer ring should be assembled against housing shoulder to clear maximum allowed housing fillet (ras max).
  • Meets Military Standard MS 51961.
Unit of Measure
Items
timken-single-row-cylindrical-needle-roller-bearing-HJ-series

6673M

timken-single-row-cylindrical-needle-roller-bearing-HJ-series

6673M

timken-single-row-cylindrical-needle-roller-bearing-HJ-series

6673M

timken-single-row-cylindrical-needle-roller-bearing-HJ-series

6673M

timken-single-row-cylindrical-needle-roller-bearing-HJ-series

6673M
Shaft Diameter (Fw) N/A 95.25 mm3.75 in N/A 101.60 mm4.00 in N/A 107.95 mm4.25 in N/A 114.30 mm4.50 in N/A 114.30 mm4.50 in
D - Outer Diameter N/A 120.650 mm4 3/4 in N/A 127 mm5 in N/A 133.350 mm5.25 in N/A 152.400 mm6 in N/A 152.400 mm6 in
Dimension C/B N/A 50.8 mm2.0000 in N/A 50.8 mm2.0000 in N/A 50.8 mm2.0000 in N/A 57.15 mm2.2500 in N/A 63.5 mm2.5000 in
Static Load Rating Co N/A 398000 N89400 lbf N/A 428000 N96200 lbf N/A 444000 N99900 lbf N/A 517000 N116000 lbf N/A 599000 N135000 lbf
Dynamic Load Rating C11 N/A 193000 N43300 lbf N/A 201000 N45100 lbf N/A 203000 N45700 lbf N/A 285000 N64000 lbf N/A 320000 N71900 lbf
Chamfer rsmin N/A 2.540 mm0.1 in
Geometry Factor Cg2 N/A 0.1011 N/A 0.106 N/A 0.1099 N/A 0.11 N/A 0.1137
Thermal Speed Ratings - Oil N/A 3700 rpm N/A 3500 rpm N/A 3300 rpm N/A 3200 rpm N/A 3200 rpm
Thermal Speed Ratings - Grease N/A 3300 rpm N/A 3100 rpm N/A 2900 rpm N/A 2800 rpm N/A 2800 rpm
Max. Mounting Dimensions Clearance Fit 1 N/A 95.25 mm3.75 in N/A 101.60 mm4.00 in N/A 107.95 mm4.25 in N/A 114.30 mm4.50 in N/A 114.30 mm4.50 in
Min. Mounting Dimensions Clearance Fit 1 N/A 95.227 mm3.7491 in N/A 101.577 mm3.9991 in N/A 107.927 mm4.2491 in N/A 114.277 mm4.4991 in N/A 114.277 mm4.4991 in
Max. Mounting Dimensions Clearance Fit 2 N/A 120.691 mm4.7516 in N/A 127.041 mm5.0016 in N/A 133.391 mm5.2516 in N/A 152.441 mm6.0016 in N/A 152.441 mm6.0016 in
Min. Mounting Dimensions Clearance Fit 2 N/A 120.650 mm4.750 in N/A 127.000 mm5.000 in N/A 133.350 mm5.250 in N/A 152.400 mm6.000 in N/A 152.400 mm6.000 in
Max. Mounting Dimensions Tight Transition Fit S N/A 3.7487 mm95.217 in N/A 3.9986 mm101.564 in N/A 4.2486 mm107.914 in N/A 4.4986 mm114.264 in N/A 4.4986 mm114.264 in
Min. Mounting Dimensions Tight Transition Fit S N/A 95.192 mm3.7477 in N/A 101.542 mm3.9977 in N/A 107.892 mm4.2477 in N/A 114.242 mm4.4977 in N/A 114.242 mm4.4977 in
Max. Mounting Dimensions Tight Transition Fit H N/A 120.594 mm4.7478 in N/A 126.944 mm4.9978 in N/A 133.294 mm5.2478 in N/A 152.344 mm5.9978 in N/A 152.344 mm5.9978 in
Min. Mounting Dimensions Tight Transition Fit H N/A 120.635 mm4.7494 in N/A 126.985 mm4.9994 in N/A 133.335 mm5.2494 in N/A 152.385 mm5.9994 in N/A 152.385 mm5.9994 in
Shoulder Diameter Da N/A 111.13 mm4.375 in N/A 117.48 mm4.625 in N/A 123.83 mm4.875 in N/A 138.11 mm5.438 in N/A 138.11 mm5.438 in
Used with Inner Ring Designation N/A IR-506032 IR-526032 N/A IR-526432 IR-546432 IR-566432 N/A IR-566832 IR-606832 N/A IR-607236 N/A IR-607240
Weight N/A 1.455 Kg3.208 lb N/A 1.541 Kg3.397 lb N/A 1.626 Kg3.586 lb N/A 3.035 Kg6.691 lb N/A 3.372 Kg7.434 lb
Full Timken Part Number N/A
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Cg factor for bearing without inner ring.