Part Number | 
                        
                            Shaft Size d | 
                        
                            Outside Diameter | 
                        
                            Total Width | 
                        
                            Static Load Rating | 
                        
                            Dynamic Load Rating | 
                        
                            Lubrication Type | 
                        
                            O.D. Type | 
                        
                            Seal Type | 
                        
                            CAD | 
                                                        
|---|---|---|---|---|---|---|---|---|---|
| YAE20RR | N/A 20 mm | N/A 1.85 in47 mm | N/A 1.063 in27 mm | N/A 1460 lbf6500 N | N/A 3190 lbf14200 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GYE20KRRB | N/A 20 mm | N/A 1.85 in47 mm | N/A 1.252 in31.8 mm | N/A 1460 lbf6500 N | N/A 3190 lbf14200 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GKYE20RRB | N/A 20 mm | N/A 1.85 in47 mm | N/A 0.99 in25.15 mm | N/A 200 lbf890 N | N/A | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GY1013KRRB | N/A 0.8125 in | N/A 2.047 in52 mm | N/A 1.372 in34.85 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GY1014KRRB SGT | N/A 7/8 in | N/A 2.047 in52 mm | N/A 1.372 in34.85 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GYA014RRB | N/A 7/8 in | N/A 2.047 in52 mm | N/A 1.11 in28.2 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Relubricatable | N/A Spherical OD | N/A Narrow Shroud | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GYA014RR | N/A 7/8 in | N/A 2.047 in52 mm | N/A 1.11 in28.2 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| YA014RRB | N/A 7/8 in | N/A 2.047 in52 mm | N/A 1.11 in28.2 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Narrow Shroud | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| YA014RR | N/A 7/8 in | N/A 2.047 in52 mm | N/A 1.11 in28.2 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| ER14 | N/A 7/8 in | N/A 2.047 in52 mm | N/A 1.375 in34.84 mm | N/A 1760 lbf7814.4 N | N/A 3490 lbf15495.6 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GY1015KRRB SGT | N/A 15/16 in | N/A 2.047 in52 mm | N/A 1.372 in34.85 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GYA015RRB | N/A 15/16 in | N/A 2.047 in52 mm | N/A 1.11 in28.2 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Relubricatable | N/A Spherical OD | N/A Narrow Shroud | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GYA015RR | N/A 15/16 in | N/A 2.047 in52 mm | N/A 1.11 in28.2 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| YA015RRB | N/A 15/16 in | N/A 2.047 in52 mm | N/A 1.11 in28.2 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Narrow Shroud | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| YA015RR | N/A 15/16 in | N/A 2.047 in52 mm | N/A 1.11 in28.2 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| ER15 | N/A 15/16 in | N/A 2.047 in52 mm | N/A 1.375 in34.84 mm | N/A 1760 lbf7814.4 N | N/A 3490 lbf15495.6 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GYE25KRRB SGT | N/A 25 mm | N/A 2.047 in52 mm | N/A 1.372 in34.85 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GYAE25RRB | N/A 25 mm | N/A 2.047 in52 mm | N/A 1.11 in28.2 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Relubricatable | N/A Spherical OD | N/A Narrow Shroud | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GYAE25RR | N/A 25 mm | N/A 2.047 in52 mm | N/A 1.11 in28.2 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| YAE25RRB | N/A 25 mm | N/A 2.047 in52 mm | N/A 1.11 in28.2 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Narrow Shroud | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| YAE25RR | N/A 25 mm | N/A 2.047 in52 mm | N/A 1.11 in28.2 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GKYE25RRB | N/A 25 mm | N/A 2.047 in52 mm | N/A 1.107 in28.12 mm | N/A 240 lbf1067 N | N/A | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GY1100KRRB SGT | N/A 1 in | N/A 2.047 in52 mm | N/A 1.372 in34.85 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GYA100RRB | N/A 1 in | N/A 2.047 in52 mm | N/A 1.11 in28.2 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Relubricatable | N/A Spherical OD | N/A Narrow Shroud | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GYA100RR | N/A 1 in | N/A 2.047 in52 mm | N/A 1.11 in28.2 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud | 
                                    
                                                                                            
 N/A                                                         |