Print Back
Timken_TRB_2ROWASSY_TDI_39585D-90015-A2
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

EE526131D - 526190 N/A 526000 N/A 13.0000 in330.200 mm N/A 19.0000 in482.600 mm N/A 5.8125 in147.638 mm N/A 2.3750 in60.325 mm N/A 6.0000 in152.400 mm N/A 489000 lbf2180000 N N/A CAD
EE700090D - 700167 N/A 700000 N/A 9 in228.600 mm N/A 16.7500 in425.450 mm N/A 6.5000 in165.100 mm N/A 3 in76.2 mm N/A 7.0000 in177.800 mm N/A 608000 lbf2700000 N N/A CAD
EE722112D - 722185 N/A 722000 N/A 11 in279.4 mm N/A 18.5000 in469.900 mm N/A 7.2500 in184.150 mm N/A 2.75 in69.85 mm N/A 7.4999 in190.497 mm N/A 631000 lbf2810000 N N/A CAD
EE790119D - 790221 N/A 790000 N/A 12 in304.8 mm N/A 22.0000 in558.800 mm N/A 11.2500 in285.750 mm N/A 3.8750 in98.425 mm N/A 11.2500 in285.750 mm N/A 1210000 lbf5390000 N N/A CAD
EE821096D - 821165 N/A 821000 N/A 9 1/2 in241.300 mm N/A 16.5 in419.1 mm N/A 6.8750 in174.625 mm N/A 2.8125 in71.438 mm N/A 6.9999 in177.797 mm N/A 595000 lbf2650000 N N/A CAD
EE823103D - 823175 N/A 823000 N/A 10.2500 in260.350 mm N/A 17.5 in444.5 mm N/A 7.7500 in196.850 mm N/A 2.875 in73.025 mm N/A 7.7500 in196.850 mm N/A 631000 lbf2810000 N N/A CAD
EE833161XD - 833232 N/A 833000 N/A 16.0000 in406.400 mm N/A 23.2500 in590.550 mm N/A 7.6250 in193.675 mm N/A 3.1875 in80.963 mm N/A 7.6249 in193.672 mm N/A 903000 lbf4020000 N N/A CAD
EE921150D - 921875 N/A 920000 N/A 11 1/2 in292.100 mm N/A 18.7500 in476.250 mm N/A 5.6250 in142.875 mm N/A 2.2500 in57.150 mm N/A 5.4695 in138.925 mm N/A 591000 lbf2630000 N N/A CAD
EE921150D - 921850 N/A 920000 N/A 11 1/2 in292.100 mm N/A 18.5000 in469.900 mm N/A 5.6250 in142.875 mm N/A 2.2500 in57.150 mm N/A 5.4695 in138.925 mm N/A 591000 lbf2630000 N N/A CAD
EE941207D - 941950 N/A 940000 N/A 12 in304.8 mm N/A 19.5000 in495.300 mm N/A 5.5625 in141.288 mm N/A 2.1250 in53.975 mm N/A 5.4312 in137.952 mm N/A 607000 lbf2700000 N N/A CAD
H228649D - H228610 N/A H228600 N/A 5.3750 in136.525 mm N/A 8 7/8 in225.425 mm N/A 4.7500 in120.650 mm N/A 2.0625 in52.388 mm N/A 4.7500 in120.650 mm N/A 253000 lbf1130000 N N/A CAD
H239649D - H239610 N/A H239600 N/A 7.3750 in187.325 mm N/A 12.5970 in319.964 mm N/A 6.3750 in161.925 mm N/A 2.5625 in65.088 mm N/A 6.6250 in168.275 mm N/A 410000 lbf1830000 N N/A CAD
H239649D - H239612 N/A H239600 N/A 7.3750 in187.325 mm N/A 12.6250 in320.675 mm N/A 6.3750 in161.925 mm N/A 2.5625 in65.088 mm N/A 6.6250 in168.275 mm N/A 410000 lbf1830000 N N/A CAD
H242649D - H242610 N/A H242600 N/A 8.1250 in206.375 mm N/A 13.2500 in336.550 mm N/A 7.2500 in184.150 mm N/A 3.0625 in77.788 mm N/A 7.1250 in180.975 mm N/A 530000 lbf2360000 N N/A CAD
H244849D - H244810 N/A H244800 N/A 8.6250 in219.075 mm N/A 14.125 in358.775 mm N/A 7.8750 in200.025 mm N/A 3.3750 in85.725 mm N/A 7.7499 in196.847 mm N/A 566000 lbf2520000 N N/A CAD
H244849D - H244810XX N/A H244800 N/A 8.6250 in219.075 mm N/A 14.125 in358.775 mm N/A 7.8750 in200.025 mm N/A 3.3750 in85.725 mm N/A 7.7499 in196.847 mm N/A 566000 lbf2520000 N N/A CAD
H247549D - H247510 N/A H247500 N/A 9.25 in234.95 mm N/A 15.1250 in384.175 mm N/A 8.2500 in209.550 mm N/A 3.5625 in90.488 mm N/A 8.2499 in209.547 mm N/A 694000 lbf3090000 N N/A CAD
H432549D - H432510 N/A H432500 N/A 6.1250 in155.575 mm N/A 9 3/4 in247.650 mm N/A 4.8125 in122.238 mm N/A 2.0625 in52.388 mm N/A 4.8124 in122.235 mm N/A 248000 lbf1100000 N N/A CAD
HH224346DD - HH224310 N/A HH224300 N/A 4 1/2 in114.300 mm N/A 8.3750 in212.725 mm N/A 6.0000 in152.400 mm N/A 2.1250 in53.975 mm N/A 5.6249 in142.872 mm N/A 266000 lbf1180000 N N/A CAD
HH231637D - HH231610 N/A HH231600 N/A 5 in127 mm N/A 11.3750 in288.925 mm N/A 6.2500 in158.750 mm N/A 2.2500 in57.150 mm N/A 5.8750 in149.225 mm N/A 447000 lbf1990000 N N/A CAD
HH231637D - HH231615 N/A HH231600 N/A 5 in127 mm N/A 11.625 in295.275 mm N/A 6.2500 in158.750 mm N/A 2.2500 in57.150 mm N/A 5.8750 in149.225 mm N/A 447000 lbf1990000 N N/A CAD
HH234049D - HH234010 N/A HH234000 N/A 6 in152.400 mm N/A 12.1250 in307.975 mm N/A 6.7500 in171.450 mm N/A 2.6250 in66.675 mm N/A 6.3749 in161.922 mm N/A 451000 lbf2010000 N N/A CAD
HH234049D - HH234010V N/A HH234000 N/A 6 in152.400 mm N/A 12.1250 in307.975 mm N/A 6.7500 in171.450 mm N/A 2.6250 in66.675 mm N/A 6.3749 in161.922 mm N/A 451000 lbf2010000 N N/A CAD
HH234049D - HH234018 N/A HH234000 N/A 6 in152.400 mm N/A 12.5000 in317.500 mm N/A 6.7500 in171.450 mm N/A 2.6250 in66.675 mm N/A 6.3749 in161.922 mm N/A 451000 lbf2010000 N N/A CAD
HH249949D - HH249910 N/A HH249900 N/A 9.7500 in247.650 mm N/A 16.0000 in406.400 mm N/A 8.6250 in219.075 mm N/A 3.6875 in93.663 mm N/A 8.5000 in215.900 mm N/A 769000 lbf3420000 N N/A CAD
Unit of Measure
« 11 12 13 14 15 »