Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.

Pillow blocks come in a variety of configurations.

  • Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
  • Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
  • Pressed steel and rubber pillow blocks are available for light-duty applications.
376 - 400 of 403 | Results Per Page | View | Unit of Measure
« 16 17 
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Total Width (mm)

Total Width (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Seal Type

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

N/A 2.6875 in N/A 96 mm3.78 in N/A 68000 N15300 lbf N/A 115500 N26000 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 2.6875 in N/A 111.1 mm4.374 in N/A 68000 N15300 lbf N/A 115500 N26000 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 2.6875 in N/A 111.1 mm4.374 in N/A 68000 N15300 lbf N/A 115500 N26000 lbf N/A Labyrinth Seal N/A Two-Bolt Pillow Block N/A
N/A 2.6875 in N/A 73 mm2.874 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 2.6875 in N/A 88.900 mm3.5000 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 2.6875 in N/A 73 mm2.874 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 2.6875 in N/A 111.1 mm4.374 in N/A 68000 N15300 lbf N/A 115500 N26000 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 2.6875 in N/A 96 mm3.78 in N/A 68000 N15300 lbf N/A 115500 N26000 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 70 mm N/A 73 mm2.874 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 70 mm N/A 88.900 mm3.5000 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 2.9375 in N/A 88.900 mm3.5000 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 2.9375 in N/A 88.900 mm3.5000 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 2.9375 in N/A 103.2 mm4.063 in N/A 77000 N17300 lbf N/A 125800 N28300 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 2.9375 in N/A 111.1 mm4.374 in N/A 77000 N17300 lbf N/A 125800 N28300 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 2.9375 in N/A 111.1 mm4.374 in N/A 77000 N17300 lbf N/A 125800 N28300 lbf N/A Labyrinth Seal N/A Two-Bolt Pillow Block N/A
N/A 2.9375 in N/A 82.6 mm3.252 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 2.9375 in N/A 69.9 mm2.752 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 2.9375 in N/A 88.900 mm3.5000 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 2.9375 in N/A 82.6 mm3.252 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 2.9375 in N/A 82.6 mm3.252 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 2.9375 in N/A 103.2 mm4.063 in N/A 77000 N17300 lbf N/A 125800 N28300 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 2.8125 in N/A 88.900 mm3.5000 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 75.000 mm N/A 82.6 mm3.252 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 75.000 mm N/A 69.9 mm2.752 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 75.000 mm N/A 88.900 mm3.5000 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
376 - 400 of 403 | Results Per Page | View | Unit of Measure
« 16 17