Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| HM624749-90013 | N/A 4.7500 in120.650 mm | N/A 7.5 in190.5 mm | N/A 1.8125 in46.038 mm | N/A 1.375 in34.925 mm | N/A 0.75 in19.05 mm | N/A 81300 lbf362000 N | N/A 122000 lbf543000 N | N/A HM624700 |
N/A
|
| HM624749-906A2 | N/A 4.7500 in120.650 mm | N/A 7.5 in190.5 mm | N/A 1.8125 in46.038 mm | N/A 1.375 in34.925 mm | N/A 0.75 in19.05 mm | N/A 81300 lbf362000 N | N/A 122000 lbf543000 N | N/A HM624700 |
N/A
|
| HM624749-90011 | N/A 4.7500 in120.650 mm | N/A 7.8730 in199.974 mm | N/A 1.8125 in46.038 mm | N/A 1.375 in34.925 mm | N/A 0.75 in19.05 mm | N/A 81300 lbf362000 N | N/A 122000 lbf543000 N | N/A HM624700 |
N/A
|
| 795 / 792B | N/A 4.7500 in120.650 mm | N/A 8.1250 in206.375 mm | N/A 1.875 in47.625 mm | N/A 1.375 in34.925 mm | N/A 0.8125 in20.638 mm | N/A 85000 lbf378000 N | N/A 133000 lbf593000 N | N/A 795 |
N/A
|
| 95475 / 95925-B | N/A 4.7500 in120.650 mm | N/A 9.25 in234.95 mm | N/A 2.5 in63.5 mm | N/A 1.9375 in49.213 mm | N/A 1.0000 in25.400 mm | N/A 141000 lbf629000 N | N/A 209000 lbf931000 N | N/A 95000 |
N/A
|
| 48286 / 48220-B | N/A 4.8750 in123.825 mm | N/A 7.1875 in182.563 mm | N/A 1.5000 in38.100 mm | N/A 1.3125 in33.338 mm | N/A 0.5 in12.7 mm | N/A 60200 lbf268000 N | N/A 111000 lbf493000 N | N/A 48200 |
N/A
|
| 48290 / 48220-B | N/A 5 in127 mm | N/A 7.1875 in182.563 mm | N/A 1.5000 in38.100 mm | N/A 1.3125 in33.338 mm | N/A 0.5 in12.7 mm | N/A 60200 lbf268000 N | N/A 111000 lbf493000 N | N/A 48200 |
N/A
|
| 67388 / 67322-B | N/A 5 in127 mm | N/A 7.7500 in196.850 mm | N/A 1.8125 in46.038 mm | N/A 1.5 in38.1 mm | N/A 0.5938 in15.083 mm | N/A 82600 lbf368000 N | N/A 141000 lbf625000 N | N/A 67300 |
N/A
|
| 74500 / 74850-B | N/A 5 in127 mm | N/A 8.5000 in215.900 mm | N/A 1.875 in47.625 mm | N/A 1.375 in34.925 mm | N/A 0.8125 in20.638 mm | N/A 85900 lbf382000 N | N/A 138000 lbf614000 N | N/A 74000 |
N/A
|
| 95500 / 95925B | N/A 5 in127 mm | N/A 9.25 in234.95 mm | N/A 2.5 in63.5 mm | N/A 1.9375 in49.213 mm | N/A 1.0000 in25.400 mm | N/A 141000 lbf629000 N | N/A 209000 lbf931000 N | N/A 95000 |
N/A
|
| 797-90022 | N/A 5.1181 in130 mm | N/A 8.1250 in206.375 mm | N/A 1.875 in47.625 mm | N/A 1.375 in34.925 mm | N/A 0.8125 in20.638 mm | N/A 85000 lbf378000 N | N/A 133000 lbf593000 N | N/A 795 |
N/A
|
| 797 / 792B | N/A 5.1181 in130 mm | N/A 8.1250 in206.375 mm | N/A 1.875 in47.625 mm | N/A 1.375 in34.925 mm | N/A 0.8125 in20.638 mm | N/A 85000 lbf378000 N | N/A 133000 lbf593000 N | N/A 795 |
N/A
|
| 67389 / 67322-B | N/A 5.1250 in130.175 mm | N/A 7.7500 in196.850 mm | N/A 1.8125 in46.038 mm | N/A 1.5 in38.1 mm | N/A 0.5938 in15.083 mm | N/A 82600 lbf368000 N | N/A 141000 lbf625000 N | N/A 67300 |
N/A
|
| 48385-99410 | N/A 5.2500 in133.350 mm | N/A 7.5 in190.5 mm | N/A 1.5625 in39.688 mm | N/A 1.3125 in33.338 mm | N/A 0.4688 in11.908 mm | N/A 63600 lbf283000 N | N/A 122000 lbf542000 N | N/A 48300 |
N/A
|
| 48385 / 48320B | N/A 5.2500 in133.350 mm | N/A 7.5 in190.5 mm | N/A 1.5625 in39.688 mm | N/A 1.3125 in33.338 mm | N/A 0.4688 in11.908 mm | N/A 63600 lbf283000 N | N/A 122000 lbf542000 N | N/A 48300 |
N/A
|
| 67390 / 67322-B | N/A 5.2500 in133.350 mm | N/A 7.7500 in196.850 mm | N/A 1.8125 in46.038 mm | N/A 1.5 in38.1 mm | N/A 0.5938 in15.083 mm | N/A 82600 lbf368000 N | N/A 141000 lbf625000 N | N/A 67300 |
N/A
|
| 67390-90083 | N/A 5.2500 in133.350 mm | N/A 8 in203.2 mm | N/A 1.8125 in46.038 mm | N/A 1.5 in38.1 mm | N/A 0.5938 in15.083 mm | N/A 82600 lbf368000 N | N/A 141000 lbf625000 N | N/A 67300 |
N/A
|
| 67390-906B2 | N/A 5.2500 in133.350 mm | N/A 8 in203.2 mm | N/A 1.8125 in46.038 mm | N/A 1.5 in38.1 mm | N/A 0.5938 in15.083 mm | N/A 82600 lbf368000 N | N/A 141000 lbf625000 N | N/A 67300 |
N/A
|
| 67390-99408 | N/A 5.2500 in133.350 mm | N/A 8 in203.2 mm | N/A 1.8125 in46.038 mm | N/A 1.5 in38.1 mm | N/A 0.5938 in15.083 mm | N/A 82600 lbf368000 N | N/A 141000 lbf625000 N | N/A 67300 |
N/A
|
| 74525 / 74850-B | N/A 5.2500 in133.350 mm | N/A 8.5000 in215.900 mm | N/A 1.875 in47.625 mm | N/A 1.375 in34.925 mm | N/A 0.8125 in20.638 mm | N/A 85900 lbf382000 N | N/A 138000 lbf614000 N | N/A 74000 |
N/A
|
| 95528 / 95925-B | N/A 5.2500 in133.350 mm | N/A 9.25 in234.95 mm | N/A 2.5 in63.5 mm | N/A 1.9375 in49.213 mm | N/A 1.0000 in25.400 mm | N/A 141000 lbf629000 N | N/A 209000 lbf931000 N | N/A 95000 |
N/A
|
| 95525 / 95925B | N/A 5.2500 in133.350 mm | N/A 9.25 in234.95 mm | N/A 2.5 in63.5 mm | N/A 1.9375 in49.213 mm | N/A 1.0000 in25.400 mm | N/A 141000 lbf629000 N | N/A 209000 lbf931000 N | N/A 95000 |
N/A
|
| 48393 / 48320-B | N/A 5.3750 in136.525 mm | N/A 7.5 in190.5 mm | N/A 1.5625 in39.688 mm | N/A 1.3125 in33.338 mm | N/A 0.4688 in11.908 mm | N/A 63600 lbf283000 N | N/A 122000 lbf542000 N | N/A 48300 |
N/A
|
| 74537 / 74850-B | N/A 5.3750 in136.525 mm | N/A 8.5000 in215.900 mm | N/A 1.875 in47.625 mm | N/A 1.375 in34.925 mm | N/A 0.8125 in20.638 mm | N/A 85900 lbf382000 N | N/A 138000 lbf614000 N | N/A 74000 |
N/A
|
| 99537 / 99100-B | N/A 5.3750 in136.525 mm | N/A 10.0000 in254.000 mm | N/A 2.6250 in66.675 mm | N/A 1.875 in47.625 mm | N/A 1.1875 in30.163 mm | N/A 148000 lbf660000 N | N/A 231000 lbf1030000 N | N/A 99000 |
N/A
|