Print Back

Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.

Pillow blocks come in a variety of configurations.

  • Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
  • Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
  • Pressed steel and rubber pillow blocks are available for light-duty applications.
timken-fafnir-pillow-block-mounted-ball-bearing-unit-with-locking-collar-RASC
timken-fafnir-pillow-block-mounted-ball-bearing-unit-with-locking-collar-RASC-dimensions
Unit of Measure
1 

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

RASC 5/8 N/A 0.6250 in N/A 30.2 mm1.188 in N/A 4700 N1060 lbf N/A 10600 N2360 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RASC 3/4 N/A 0.7500 in N/A 33.3 mm1.311 in N/A 6200 N1400 lbf N/A 14300 N3200 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RASC1 N/A 1.0000 in N/A 37.3 mm1.469 in N/A 7700 N1730 lbf N/A 15800 N3550 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RASC1 1/8 N/A 1.1250 in N/A 42.9 mm1.688 in N/A 11100 N2500 lbf N/A 21800 N4900 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RASC1 3/16 N/A 1.1875 in N/A 42.9 mm1.688 in N/A 11100 N2500 lbf N/A 21800 N4900 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RASC1 1/4S N/A 1.2500 in N/A 42.9 mm1.688 in N/A 11100 N2500 lbf N/A 21800 N4900 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RASC1 1/4 N/A 1.2500 in N/A 46.8 mm1.844 in N/A 15100 N3400 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RASC1 3/8 N/A 1.3750 in N/A 46.8 mm1.844 in N/A 15100 N3400 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RASC1 7/16 N/A 1 7/16 in N/A 46.8 mm1.844 in N/A 15100 N3400 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RASC1 1/2 N/A 1 1/2 in N/A 51.6 mm2.031 in N/A 19800 N4460 lbf N/A 20500 N4600 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RASC1 11/16 N/A 1 11/16 in N/A 52.4 mm2.063 in N/A 36200 N8130 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RASC1 3/4 N/A 1 3/4 in N/A 52.4 mm2.063 in N/A 36200 N8130 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RASC1 15/16 N/A 1 15/16 in N/A 57.9 mm2.281 in N/A 22700 N5100 lbf N/A 39200 N8800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RASC2 N/A 2 in N/A 60.3 mm2.375 in N/A 28500 N6400 lbf N/A 48000 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RASC2 7/16 N/A 2 7/16 in N/A 60.3 mm2.375 in N/A 35600 N8000 lbf N/A 58800 N13200 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
Unit of Measure
1