Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-11/16” to 5” (45 mm to 115 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Tapered Adapter Take-Up Block
Unit of Measure
1 2 

Part Number

Bearing Number

Shaft Size

Slot to Slot

Opening Height

Slot Width

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TATU10K111S N/A 22210 N/A 1 11/16 in N/A 4.5 in114.3 mm N/A 1.38 in34.9 mm N/A 0.81 in20.6 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
TATU10K112S N/A 22210 N/A 1 3/4 in N/A 4.5 in114.3 mm N/A 1.38 in34.9 mm N/A 0.81 in20.6 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
TATU10K045S N/A 22210 N/A 45 mm N/A 4.5 in114.3 mm N/A 1.38 in34.9 mm N/A 0.81 in20.6 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
TATU11K115S N/A 22211 N/A 1 15/16 in N/A 4.5 in114.3 mm N/A 1.38 in34.9 mm N/A 0.81 in20.6 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
TATU11K050S N/A 22211 N/A 50 mm N/A 4.5 in114.3 mm N/A 1.38 in34.9 mm N/A 0.81 in20.6 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
TATU11K200S N/A 22211 N/A 2 in N/A 4.5 in114.3 mm N/A 1.38 in34.9 mm N/A 0.81 in20.6 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
TATU13K203S N/A 22213 N/A 2 3/16 in N/A 5.13 in130.2 mm N/A 1.38 in34.9 mm N/A 1.06 in27 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
TATU13K204S N/A 22213 N/A 2 1/4 in N/A 5.13 in130.2 mm N/A 1.38 in34.9 mm N/A 1.06 in27 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
TATU13K060S N/A 22213 N/A 60 mm N/A 5.13 in130.2 mm N/A 1.38 in34.9 mm N/A 1.06 in27 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
TATU15K207S N/A 22215 N/A 2 7/16 in N/A 5.94 in150.9 mm N/A 1.56 in39.6 mm N/A 1.81 in46 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
TATU15K208S N/A 22215 N/A 2.5000 in N/A 5.94 in150.9 mm N/A 1.56 in39.6 mm N/A 1.81 in46 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
TATU15K065S N/A 22215 N/A 65 mm N/A 5.94 in150.9 mm N/A 1.56 in39.6 mm N/A 1.81 in46 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
TATU16K211S N/A 22216 N/A 2.6875 in N/A 6.81 in173 mm N/A 1.88 in47.6 mm N/A 1.81 in46 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
TATU16K212S N/A 22216 N/A 2.7500 in N/A 6.81 in173 mm N/A 1.88 in47.6 mm N/A 1.81 in46 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
TATU16K070S N/A 22216 N/A 70 mm N/A 6.81 in173 mm N/A 1.88 in47.6 mm N/A 1.81 in46 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
TATU17K215S N/A 22217 N/A 2 15/16 in N/A 6.81 in173 mm N/A 1.88 in47.6 mm N/A 1.81 in46 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TATU17K075S N/A 22217 N/A 75 mm N/A 6.81 in173 mm N/A 1.88 in47.6 mm N/A 1.81 in46 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TATU17K300S N/A 22217 N/A 3 in N/A 6.81 in173 mm N/A 1.88 in47.6 mm N/A 1.81 in46 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TATU18K080S N/A 22218 N/A 80 mm N/A 8.63 in219.1 mm N/A 2.13 in54 mm N/A 2.06 in52.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
TATU18K303S N/A 22218 N/A 3.1875 in N/A 8.63 in219.1 mm N/A 2.13 in54 mm N/A 2.06 in52.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
TATU18K304S N/A 22218 N/A 3.2500 in N/A 8.63 in219.1 mm N/A 2.13 in54 mm N/A 2.06 in52.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
TATU20K307S N/A 22220 N/A 3.4375 in N/A 8.63 in219.2 mm N/A 2.06 in52.3 mm N/A 2.06 in52.3 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
TATU20K308S N/A 22220 N/A 3.5 in N/A 8.63 in219.2 mm N/A 2.06 in52.3 mm N/A 2.06 in52.3 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
TATU20K090S N/A 22220 N/A 90 mm N/A 8.63 in219.2 mm N/A 2.06 in52.3 mm N/A 2.06 in52.3 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
TATU22K100S N/A 22222 N/A 100 mm N/A 9.5 in241.3 mm N/A 2.13 in54.1 mm N/A 2.06 in52.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
Unit of Measure
1 2