Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Width (T) |
Outer Ring Width (C) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|
| 07100D / 07196 | N/A 1.0000 in25.400 mm | N/A 1.9687 in50.005 mm | N/A 1.4375 in36.513 mm | N/A 1.0648 in27.046 mm | N/A 0.375 in9.525 mm | N/A 11400 lbf50700 N | N/A 7000 |
N/A
|
| 07101DW / 07196 | N/A 1.0000 in25.400 mm | N/A 1.9687 in50.005 mm | N/A 1.4375 in36.513 mm | N/A 1.0648 in27.046 mm | N/A 0.375 in9.525 mm | N/A 10800 lbf47900 N | N/A 7000 |
N/A
|
| 07100D / 07210X | N/A 1.0000 in25.400 mm | N/A 2 in50.8 mm | N/A 1.4375 in36.513 mm | N/A 1.1841 in30.076 mm | N/A 0.5 in12.7 mm | N/A 11400 lbf50700 N | N/A 7000 |
N/A
|
| 07101DW / 07210X | N/A 1.0000 in25.400 mm | N/A 2 in50.8 mm | N/A 1.4375 in36.513 mm | N/A 1.1841 in30.076 mm | N/A 0.5 in12.7 mm | N/A 10800 lbf47900 N | N/A 7000 |
N/A
|
| 07100D / 07205X | N/A 1.0000 in25.400 mm | N/A 2.0467 in51.986 mm | N/A 1.4375 in36.513 mm | N/A 1.2816 in32.553 mm | N/A 0.5118 in13.000 mm | N/A 11400 lbf50700 N | N/A 7000 |
N/A
|
| 07101DW / 07205X | N/A 1.0000 in25.400 mm | N/A 2.0467 in51.986 mm | N/A 1.4375 in36.513 mm | N/A 1.2816 in32.553 mm | N/A 0.5118 in13.000 mm | N/A 10800 lbf47900 N | N/A 7000 |
N/A
|
| 07100D / 07204 | N/A 1.0000 in25.400 mm | N/A 2.047 in51.994 mm | N/A 1.4375 in36.513 mm | N/A 1.1841 in30.076 mm | N/A 0.5 in12.7 mm | N/A 11400 lbf50700 N | N/A 7000 |
N/A
|
| 07101DW / 07204 | N/A 1.0000 in25.400 mm | N/A 2.047 in51.994 mm | N/A 1.4375 in36.513 mm | N/A 1.1841 in30.076 mm | N/A 0.5 in12.7 mm | N/A 10800 lbf47900 N | N/A 7000 |
N/A
|
| 07100D / 07205 | N/A 1.0000 in25.400 mm | N/A 2.0472 in51.999 mm | N/A 1.4375 in36.513 mm | N/A 1.1841 in30.076 mm | N/A 0.5 in12.7 mm | N/A 11400 lbf50700 N | N/A 7000 |
N/A
|
| 07101DW / 07205 | N/A 1.0000 in25.400 mm | N/A 2.0472 in51.999 mm | N/A 1.4375 in36.513 mm | N/A 1.1841 in30.076 mm | N/A 0.5 in12.7 mm | N/A 10800 lbf47900 N | N/A 7000 |
N/A
|
| 17116D / 17244A | N/A 1.1875 in30.163 mm | N/A 2.4402 in61.981 mm | N/A 1.375 in34.925 mm | N/A 1.3305 in33.795 mm | N/A 0.5625 in14.288 mm | N/A 16900 lbf75300 N | N/A 17000 |
N/A
|
| 17116D-99401 | N/A 1.1875 in30.163 mm | N/A 2.4409 in61.999 mm | N/A 1.375 in34.925 mm | N/A 1.3305 in33.795 mm | N/A 0.5625 in14.288 mm | N/A 16900 lbf75300 N | N/A 17000 |
N/A
|
| 17116D-902A1 | N/A 1.1875 in30.163 mm | N/A 2.4409 in61.999 mm | N/A 1.375 in34.925 mm | N/A 1.3305 in33.795 mm | N/A 0.5625 in14.288 mm | N/A 16900 lbf75300 N | N/A 17000 |
N/A
|
| 14126D / 14274A | N/A 1.2500 in31.750 mm | N/A 2.7148 in68.956 mm | N/A 1.5426 in39.182 mm | N/A 1.5632 in39.705 mm | N/A 0.625 in15.875 mm | N/A 21400 lbf95100 N | N/A 14000 |
N/A
|
| 14126D / 14277 | N/A 1.2500 in31.750 mm | N/A 2.717 in69.012 mm | N/A 1.5426 in39.182 mm | N/A 1.7632 in44.785 mm | N/A 0.7250 in18.415 mm | N/A 21400 lbf95100 N | N/A 14000 |
N/A
|
| 14126D / 14276 | N/A 1.2500 in31.750 mm | N/A 2.717 in69.012 mm | N/A 1.5426 in39.182 mm | N/A 1.5632 in39.705 mm | N/A 0.625 in15.875 mm | N/A 21400 lbf95100 N | N/A 14000 |
N/A
|
| 14126D / 14274 | N/A 1.2500 in31.750 mm | N/A 2.717 in69.012 mm | N/A 1.5426 in39.182 mm | N/A 1.5632 in39.705 mm | N/A 0.625 in15.875 mm | N/A 21400 lbf95100 N | N/A 14000 |
N/A
|
| 14126D / 14273 | N/A 1.2500 in31.750 mm | N/A 2.717 in69.012 mm | N/A 1.5426 in39.182 mm | N/A 1.5231 in38.687 mm | N/A 0.6675 in16.955 mm | N/A 21400 lbf95100 N | N/A 14000 |
N/A
|
| 14126D / 14272 | N/A 1.2500 in31.750 mm | N/A 2.717 in69.012 mm | N/A 1.5426 in39.182 mm | N/A 1.5005 in38.113 mm | N/A 0.5625 in14.288 mm | N/A 21400 lbf95100 N | N/A 14000 |
N/A
|
| 14126D / 14284 | N/A 1.2500 in31.750 mm | N/A 2.8345 in71.996 mm | N/A 1.5426 in39.182 mm | N/A 1.7632 in44.785 mm | N/A 0.7250 in18.415 mm | N/A 21400 lbf95100 N | N/A 14000 |
N/A
|
| 14126D / 14282 | N/A 1.2500 in31.750 mm | N/A 2.8345 in71.996 mm | N/A 1.5426 in39.182 mm | N/A 1.4968 in38.019 mm | N/A 0.5918 in15.032 mm | N/A 21400 lbf95100 N | N/A 14000 |
N/A
|
| 14126D / 14283 | N/A 1.2500 in31.750 mm | N/A 2.8380 in72.085 mm | N/A 1.5426 in39.182 mm | N/A 1.7632 in44.785 mm | N/A 0.7250 in18.415 mm | N/A 21400 lbf95100 N | N/A 14000 |
N/A
|
| 14126D / 14299 | N/A 1.2500 in31.750 mm | N/A 3.0625 in77.788 mm | N/A 1.5426 in39.182 mm | N/A 1.5632 in39.705 mm | N/A 0.625 in15.875 mm | N/A 21400 lbf95100 N | N/A 14000 |
N/A
|
| 19145D / 19262 | N/A 1 7/16 in36.513 mm | N/A 2.625 in66.675 mm | N/A 1.5 in38.1 mm | N/A 1.4491 in36.807 mm | N/A 0.4688 in11.908 mm | N/A 19800 lbf88300 N | N/A 19000 |
N/A
|
| 19145D / 19269 | N/A 1 7/16 in36.513 mm | N/A 2.6875 in68.263 mm | N/A 1.5 in38.1 mm | N/A 1.7737 in45.052 mm | N/A 0.6311 in16.030 mm | N/A 19800 lbf88300 N | N/A 19000 |
N/A
|