Print Back
These bearings have one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. They can be used at fixed positions on rotation shaft applications or float positions for rotating housing applications on the stationary shaft.
Timken_TRB_2ROWASSY_TDI_39585D-90015-A3
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Outer Ring Width (C)

Dynamic Radial Load Rating - 1M Revs (C1) 

Series

CAD

H244849D / H244810XX N/A 8.625 in219.075 mm N/A 14.1250 in358.775 mm N/A 7.875 in200.025 mm N/A 7.7499 in196.847 mm N/A 3.375 in85.725 mm N/A 566000 lbf2520000 N N/A H244800 N/A
H244849D-90011 N/A 8.625 in219.075 mm N/A 14.1250 in358.775 mm N/A 7.875 in200.025 mm N/A 7.7499 in196.847 mm N/A 3.375 in85.725 mm N/A 566000 lbf2520000 N N/A H244800 N/A
H244849D-90018 N/A 8.625 in219.075 mm N/A 14.1250 in358.775 mm N/A 7.875 in200.025 mm N/A 7.7499 in196.847 mm N/A 3.375 in85.725 mm N/A 566000 lbf2520000 N N/A H244800 N/A
M244249DGW / M244210XX N/A 8.6875 in220.663 mm N/A 12.3750 in314.325 mm N/A 4.5625 in115.888 mm N/A 4.5624 in115.885 mm N/A 1.9375 in49.213 mm N/A 272000 lbf1210000 N N/A M244200 N/A
M244249DGW / M244210 N/A 8.6875 in220.663 mm N/A 12.3750 in314.325 mm N/A 4.5625 in115.888 mm N/A 4.5624 in115.885 mm N/A 1.9375 in49.213 mm N/A 272000 lbf1210000 N N/A M244200 N/A
M244249DW / M244210XX N/A 8.6875 in220.663 mm N/A 12.3750 in314.325 mm N/A 4.5625 in115.888 mm N/A 4.5624 in115.885 mm N/A 1.9375 in49.213 mm N/A 272000 lbf1210000 N N/A M244200 N/A
M244249DXX / M244210 N/A 8.6875 in220.663 mm N/A 12.3750 in314.325 mm N/A 4.5625 in115.888 mm N/A 4.5624 in115.885 mm N/A 1.9375 in49.213 mm N/A 312000 lbf1390000 N N/A M244200 N/A
M244249DXX / M244210XX N/A 8.6875 in220.663 mm N/A 12.3750 in314.325 mm N/A 4.5625 in115.888 mm N/A 4.5624 in115.885 mm N/A 1.9375 in49.213 mm N/A 312000 lbf1390000 N N/A M244200 N/A
EE130887D / 131400 N/A 8.875 in225.425 mm N/A 14 in355.6 mm N/A 4.75 in120.65 mm N/A 4.75 in120.65 mm N/A 1.9375 in49.213 mm N/A 312000 lbf1390000 N N/A 130000 N/A
EE130888D / 131400 N/A 8.875 in225.425 mm N/A 14 in355.6 mm N/A 6.5000 in165.100 mm N/A 6.5 in165.1 mm N/A 1.9375 in49.213 mm N/A 312000 lbf1390000 N N/A 130000 N/A
LM245149DGW / LM245110 N/A 9.0000 in228.600 mm N/A 12.25 in311.15 mm N/A 3.75 in95.25 mm N/A 3.75 in95.25 mm N/A 1.5 in38.1 mm N/A 211000 lbf938000 N N/A LM245100 N/A
EE130904D / 131400 N/A 9.0000 in228.600 mm N/A 14 in355.6 mm N/A 5.0000 in127.000 mm N/A 4.75 in120.65 mm N/A 1.9375 in49.213 mm N/A 312000 lbf1390000 N N/A 130000 N/A
EE430901D / 431575 N/A 9.0000 in228.600 mm N/A 15.75 in400.05 mm N/A 6.3750 in161.925 mm N/A 6.2499 in158.747 mm N/A 2.5 in63.5 mm N/A 440000 lbf1960000 N N/A 430000 N/A
EE700090D-90010 N/A 9.0000 in228.600 mm N/A 16.7500 in425.450 mm N/A 6.5000 in165.100 mm N/A 7 in177.8 mm N/A 3 in76.2 mm N/A 608000 lbf2700000 N N/A 700000 N/A
8576D-902B1 N/A 9.25 in234.95 mm N/A 12.875 in327.025 mm N/A 3.6875 in93.663 mm N/A 3.6875 in93.663 mm N/A 1.4375 in36.513 mm N/A 206000 lbf918000 N N/A 8500 N/A
8576D / 8522 N/A 9.25 in234.95 mm N/A 12.9380 in328.625 mm N/A 3.6875 in93.663 mm N/A 3.6875 in93.663 mm N/A 1.4375 in36.513 mm N/A 206000 lbf918000 N N/A 8500 N/A
8576DW / 8522 N/A 9.25 in234.95 mm N/A 12.9380 in328.625 mm N/A 3.6875 in93.663 mm N/A 3.6875 in93.663 mm N/A 1.4375 in36.513 mm N/A 206000 lbf918000 N N/A 8500 N/A
H247549D-90011 N/A 9.25 in234.95 mm N/A 15.1250 in384.175 mm N/A 8.2500 in209.550 mm N/A 8.2499 in209.547 mm N/A 3.5625 in90.488 mm N/A 694000 lbf3090000 N N/A H247500 N/A
EE127094D / 127135 N/A 9.4970 in241.224 mm N/A 13.746 in349.148 mm N/A 4.25 in107.95 mm N/A 4.25 in107.95 mm N/A 1.7500 in44.450 mm N/A 258000 lbf1150000 N N/A 127000 N/A
EE127094D / 127137 N/A 9.4970 in241.224 mm N/A 13.8125 in350.838 mm N/A 4.25 in107.95 mm N/A 4.25 in107.95 mm N/A 1.7500 in44.450 mm N/A 258000 lbf1150000 N N/A 127000 N/A
EE127094D / 127138 N/A 9.4970 in241.224 mm N/A 13.9960 in355.498 mm N/A 4.25 in107.95 mm N/A 4.25 in107.95 mm N/A 1.7500 in44.450 mm N/A 258000 lbf1150000 N N/A 127000 N/A
EE821096D-90012 N/A 9.5000 in241.300 mm N/A 16.5000 in419.100 mm N/A 6.875 in174.625 mm N/A 6.9999 in177.797 mm N/A 2.8125 in71.438 mm N/A 595000 lbf2650000 N N/A 821000 N/A
EE127097DW / 127137 N/A 9.5070 in241.478 mm N/A 13.8125 in350.838 mm N/A 4.25 in107.95 mm N/A 4.25 in107.95 mm N/A 1.7500 in44.450 mm N/A 258000 lbf1150000 N N/A 127000 N/A
EE127097DW / 127138 N/A 9.5070 in241.478 mm N/A 13.9960 in355.498 mm N/A 4.25 in107.95 mm N/A 4.25 in107.95 mm N/A 1.7500 in44.450 mm N/A 258000 lbf1150000 N N/A 127000 N/A
EE127097DW / 127140 N/A 9.5070 in241.478 mm N/A 14 in355.6 mm N/A 4.25 in107.95 mm N/A 4.25 in107.95 mm N/A 1.7500 in44.450 mm N/A 258000 lbf1150000 N N/A 127000 N/A
Unit of Measure
« 11 12 13 14 15 »