Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Width (T) |
Outer Ring Width (C) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|
| M252349D-902C2 | N/A 10.625 in269.875 mm | N/A 15 in381 mm | N/A 5.375 in136.525 mm | N/A 5.3749 in136.522 mm | N/A 2.25 in57.15 mm | N/A 450000 lbf2000000 N | N/A M252300 |
N/A
|
| LM654640D / LM654611 | N/A 10.75 in273.05 mm | N/A 14.9610 in380.009 mm | N/A 4.625 in117.475 mm | N/A 4.625 in117.475 mm | N/A 1.9375 in49.213 mm | N/A 283000 lbf1260000 N | N/A LM654600 |
N/A
|
| LM654640D / LM654610 | N/A 10.75 in273.05 mm | N/A 14.9960 in380.898 mm | N/A 4.625 in117.475 mm | N/A 4.625 in117.475 mm | N/A 1.9375 in49.213 mm | N/A 283000 lbf1260000 N | N/A LM654600 |
N/A
|
| 89108D / 89150 | N/A 10.875 in276.225 mm | N/A 15 in381 mm | N/A 3.5 in88.9 mm | N/A 4.3750 in111.125 mm | N/A 1.7500 in44.450 mm | N/A 181000 lbf806000 N | N/A 89000 |
N/A
|
| EE275109D / 275155 | N/A 10.875 in276.225 mm | N/A 15.5 in393.7 mm | N/A 5.125 in130.175 mm | N/A 5.1249 in130.172 mm | N/A 1.9687 in50.005 mm | N/A 345000 lbf1540000 N | N/A 275000 |
N/A
|
| EE275109DGW / 275155 | N/A 10.875 in276.225 mm | N/A 15.5 in393.7 mm | N/A 5.125 in130.175 mm | N/A 5.1249 in130.172 mm | N/A 1.9687 in50.005 mm | N/A 345000 lbf1540000 N | N/A 275000 |
N/A
|
| EE275109DW / 275155 | N/A 10.875 in276.225 mm | N/A 15.5 in393.7 mm | N/A 5.125 in130.175 mm | N/A 5.1249 in130.172 mm | N/A 1.9687 in50.005 mm | N/A 345000 lbf1540000 N | N/A 275000 |
N/A
|
| EE275109D / 275158 | N/A 10.875 in276.225 mm | N/A 15.8750 in403.225 mm | N/A 5.125 in130.175 mm | N/A 4.8125 in122.238 mm | N/A 1.8125 in46.038 mm | N/A 345000 lbf1540000 N | N/A 275000 |
N/A
|
| EE275109DGW / 275158 | N/A 10.875 in276.225 mm | N/A 15.8750 in403.225 mm | N/A 5.125 in130.175 mm | N/A 4.8125 in122.238 mm | N/A 1.8125 in46.038 mm | N/A 345000 lbf1540000 N | N/A 275000 |
N/A
|
| EE275109DW / 275158 | N/A 10.875 in276.225 mm | N/A 15.8750 in403.225 mm | N/A 5.125 in130.175 mm | N/A 4.8125 in122.238 mm | N/A 1.8125 in46.038 mm | N/A 345000 lbf1540000 N | N/A 275000 |
N/A
|
| EE275109D / 275160 | N/A 10.875 in276.225 mm | N/A 16.0000 in406.400 mm | N/A 5.125 in130.175 mm | N/A 4.8125 in122.238 mm | N/A 1.8125 in46.038 mm | N/A 345000 lbf1540000 N | N/A 275000 |
N/A
|
| EE275109DGW / 275160 | N/A 10.875 in276.225 mm | N/A 16.0000 in406.400 mm | N/A 5.125 in130.175 mm | N/A 4.8125 in122.238 mm | N/A 1.8125 in46.038 mm | N/A 345000 lbf1540000 N | N/A 275000 |
N/A
|
| EE275109DW / 275160 | N/A 10.875 in276.225 mm | N/A 16.0000 in406.400 mm | N/A 5.125 in130.175 mm | N/A 4.8125 in122.238 mm | N/A 1.8125 in46.038 mm | N/A 345000 lbf1540000 N | N/A 275000 |
N/A
|
| EE135111DGW / 135155 | N/A 11 in279.4 mm | N/A 15.5 in393.7 mm | N/A 5.0000 in127.000 mm | N/A 4.9999 in126.997 mm | N/A 2 in50.8 mm | N/A 342000 lbf1520000 N | N/A 135000 |
N/A
|
| EE135111DW / 135155 | N/A 11 in279.4 mm | N/A 15.5 in393.7 mm | N/A 5.0000 in127.000 mm | N/A 4.9999 in126.997 mm | N/A 2 in50.8 mm | N/A 342000 lbf1520000 N | N/A 135000 |
N/A
|
| M652949DW / M652911 | N/A 11 in279.4 mm | N/A 15.5 in393.7 mm | N/A 5.0000 in127.000 mm | N/A 5.0000 in127 mm | N/A 2 in50.8 mm | N/A 465000 lbf2070000 N | N/A M652900 |
N/A
|
| HH255149D-90015 | N/A 11 in279.4 mm | N/A 18 in457.2 mm | N/A 9.625 in244.475 mm | N/A 9.625 in244.475 mm | N/A 4.1875 in106.363 mm | N/A 1020000 lbf4560000 N | N/A HH255100 |
N/A
|
| HH255149D-902A2 | N/A 11 in279.4 mm | N/A 18 in457.2 mm | N/A 9.625 in244.475 mm | N/A 9.625 in244.475 mm | N/A 4.1875 in106.363 mm | N/A 1020000 lbf4560000 N | N/A HH255100 |
N/A
|
| HH255149D-902A3 | N/A 11 in279.4 mm | N/A 18 in457.2 mm | N/A 9.625 in244.475 mm | N/A 9.625 in244.475 mm | N/A 4.1875 in106.363 mm | N/A 1020000 lbf4560000 N | N/A HH255100 |
N/A
|
| EE722112D / 722185 | N/A 11 in279.4 mm | N/A 18.5000 in469.900 mm | N/A 7.25 in184.15 mm | N/A 7.4999 in190.497 mm | N/A 2.75 in69.85 mm | N/A 631000 lbf2810000 N | N/A 722000 |
N/A
|
| LM654644D / LM654611 | N/A 11.0070 in279.578 mm | N/A 14.9610 in380.009 mm | N/A 4.625 in117.475 mm | N/A 4.625 in117.475 mm | N/A 1.9375 in49.213 mm | N/A 283000 lbf1260000 N | N/A LM654600 |
N/A
|
| EE128114D / 128160 | N/A 11.0236 in279.999 mm | N/A 16.0000 in406.400 mm | N/A 8.1250 in206.375 mm | N/A 8.125 in206.375 mm | N/A 2.1250 in53.975 mm | N/A 362000 lbf1610000 N | N/A 128000 |
N/A
|
| LM654648DW / LM654611 | N/A 11.2500 in285.750 mm | N/A 14.9610 in380.009 mm | N/A 4.625 in117.475 mm | N/A 4.625 in117.475 mm | N/A 1.9375 in49.213 mm | N/A 283000 lbf1260000 N | N/A LM654600 |
N/A
|
| M255449D-90054 | N/A 11.3750 in288.925 mm | N/A 16.0000 in406.400 mm | N/A 5.6875 in144.463 mm | N/A 5.6874 in144.46 mm | N/A 2.375 in60.325 mm | N/A 466000 lbf2070000 N | N/A M255400 |
N/A
|
| M255449DW-902G2 | N/A 11.3750 in288.925 mm | N/A 16.0000 in406.400 mm | N/A 5.6875 in144.463 mm | N/A 5.6874 in144.46 mm | N/A 2.375 in60.325 mm | N/A 466000 lbf2070000 N | N/A M255400 |
N/A
|