Print Back
These bearings have one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. They can be used at fixed positions on rotation shaft applications or float positions for rotating housing applications on the stationary shaft.
Timken_TRB_2ROWASSY_TDI_39585D-90015-A3
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Outer Ring Width (C)

Dynamic Radial Load Rating - 1M Revs (C1) 

Series

CAD

M255449D-902D5 N/A 11.3750 in288.925 mm N/A 16.0000 in406.400 mm N/A 5.6875 in144.463 mm N/A 5.6874 in144.46 mm N/A 2.375 in60.325 mm N/A 466000 lbf2070000 N N/A M255400 N/A
M255449D-902F4 N/A 11.3750 in288.925 mm N/A 16.0000 in406.400 mm N/A 5.6875 in144.463 mm N/A 5.6874 in144.46 mm N/A 2.375 in60.325 mm N/A 466000 lbf2070000 N N/A M255400 N/A
M255449DW / M255411 N/A 11.3750 in288.925 mm N/A 16.0216 in406.949 mm N/A 5.6875 in144.463 mm N/A 5.6968 in144.699 mm N/A 2.4016 in61.001 mm N/A 466000 lbf2070000 N N/A M255400 N/A
EE921150D / 921850 N/A 11.5 in292.1 mm N/A 18.5000 in469.900 mm N/A 5.625 in142.875 mm N/A 5.4695 in138.925 mm N/A 2.25 in57.15 mm N/A 591000 lbf2630000 N N/A 920000 N/A
EE921150D / 921875 N/A 11.5 in292.1 mm N/A 18.7500 in476.250 mm N/A 5.625 in142.875 mm N/A 5.4695 in138.925 mm N/A 2.25 in57.15 mm N/A 591000 lbf2630000 N N/A 920000 N/A
EE329118D / 329172 N/A 11.75 in298.45 mm N/A 17.246 in438.048 mm N/A 5.1875 in131.763 mm N/A 5.1875 in131.763 mm N/A 2.1250 in53.975 mm N/A 422000 lbf1880000 N N/A 329000 N/A
EE291176D / 291750 N/A 11.75 in298.45 mm N/A 17.5 in444.5 mm N/A 4.25 in107.95 mm N/A 4.3749 in111.122 mm N/A 1.5625 in39.688 mm N/A 347000 lbf1540000 N N/A 290000 N/A
EE291176D / 291749 N/A 11.75 in298.45 mm N/A 17.5 in444.5 mm N/A 4.25 in107.95 mm N/A 4.3749 in111.122 mm N/A 1.5625 in39.688 mm N/A 347000 lbf1540000 N N/A 290000 N/A
EE129119D / 129172 N/A 11.81 in299.974 mm N/A 17.246 in438.048 mm N/A 5.3125 in134.938 mm N/A 5.2499 in133.347 mm N/A 2.1250 in53.975 mm N/A 351000 lbf1560000 N N/A 129000 N/A
EE129119DG / 129172 N/A 11.81 in299.974 mm N/A 17.246 in438.048 mm N/A 5.3125 in134.938 mm N/A 5.2499 in133.347 mm N/A 2.1250 in53.975 mm N/A 351000 lbf1560000 N N/A 129000 N/A
EE129119D / 129174 N/A 11.81 in299.974 mm N/A 17.3208 in439.948 mm N/A 5.3125 in134.938 mm N/A 5.2499 in133.347 mm N/A 2.1250 in53.975 mm N/A 351000 lbf1560000 N N/A 129000 N/A
EE129119DG / 129174 N/A 11.81 in299.974 mm N/A 17.3208 in439.948 mm N/A 5.3125 in134.938 mm N/A 5.2499 in133.347 mm N/A 2.1250 in53.975 mm N/A 351000 lbf1560000 N N/A 129000 N/A
HM256849D-90052 N/A 11.8125 in300.038 mm N/A 16.625 in422.275 mm N/A 5.9375 in150.813 mm N/A 5.9375 in150.813 mm N/A 2.5 in63.5 mm N/A 508000 lbf2260000 N N/A HM256800 N/A
HM256849DA / HM256810 N/A 11.8125 in300.038 mm N/A 16.625 in422.275 mm N/A 5.9375 in150.813 mm N/A 5.9375 in150.813 mm N/A 2.5 in63.5 mm N/A 508000 lbf2260000 N N/A HM256800 N/A
HM256849DW / HM256810 N/A 11.8125 in300.038 mm N/A 16.625 in422.275 mm N/A 5.9375 in150.813 mm N/A 5.9375 in150.813 mm N/A 2.5 in63.5 mm N/A 508000 lbf2260000 N N/A HM256800 N/A
HM256849D-90043 N/A 11.8125 in300.038 mm N/A 16.625 in422.275 mm N/A 5.9375 in150.813 mm N/A 5.9375 in150.813 mm N/A 2.5 in63.5 mm N/A 508000 lbf2260000 N N/A HM256800 N/A
HH258249D-90021 N/A 11.9375 in303.213 mm N/A 19.5000 in495.300 mm N/A 10.375 in263.525 mm N/A 10.3749 in263.522 mm N/A 4.5 in114.3 mm N/A 1120000 lbf5000000 N N/A HH258200 N/A
HH258249D-90022 N/A 11.9375 in303.213 mm N/A 19.5000 in495.300 mm N/A 10.375 in263.525 mm N/A 10.3749 in263.522 mm N/A 4.5 in114.3 mm N/A 1120000 lbf5000000 N N/A HH258200 N/A
HH258249D-90023 N/A 11.9375 in303.213 mm N/A 19.5000 in495.300 mm N/A 10.375 in263.525 mm N/A 10.3749 in263.522 mm N/A 4.5 in114.3 mm N/A 1120000 lbf5000000 N N/A HH258200 N/A
EE329117D-90036 N/A 11.994 in304.648 mm N/A 17.246 in438.048 mm N/A 5.1875 in131.763 mm N/A 5.1875 in131.763 mm N/A 2.1250 in53.975 mm N/A 432000 lbf1920000 N N/A 329000 N/A
EE329119D-90038 N/A 11.994 in304.648 mm N/A 17.246 in438.048 mm N/A 5.1875 in131.763 mm N/A 5.1875 in131.763 mm N/A 2.1250 in53.975 mm N/A 422000 lbf1880000 N N/A 329000 N/A
EE329119D-90040 N/A 11.994 in304.648 mm N/A 17.246 in438.048 mm N/A 5.1875 in131.763 mm N/A 5.1875 in131.763 mm N/A 2.1250 in53.975 mm N/A 422000 lbf1880000 N N/A 329000 N/A
EE129121D / 129174 N/A 11.994 in304.648 mm N/A 17.3208 in439.948 mm N/A 5.3125 in134.938 mm N/A 5.2499 in133.347 mm N/A 2.1250 in53.975 mm N/A 351000 lbf1560000 N N/A 129000 N/A
M257148DW / M257110 N/A 12 in304.8 mm N/A 16.5000 in419.100 mm N/A 5.125 in130.175 mm N/A 5.125 in130.175 mm N/A 2.1250 in53.975 mm N/A 468000 lbf2080000 N N/A M257100 N/A
M257149DW / M257110 N/A 12 in304.8 mm N/A 16.5000 in419.100 mm N/A 5.125 in130.175 mm N/A 5.125 in130.175 mm N/A 2.1250 in53.975 mm N/A 468000 lbf2080000 N N/A M257100 N/A
Unit of Measure
« 16 17 18 19 20 »