Print Back
These bearings have one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. They can be used at fixed positions on rotation shaft applications or float positions for rotating housing applications on the stationary shaft.
Timken_TRB_2ROWASSY_TDI_39585D-90015-A3
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Outer Ring Width (C)

Dynamic Radial Load Rating - 1M Revs (C1) 

Series

CAD

EE291200D / 291750 N/A 12 in304.8 mm N/A 17.5 in444.5 mm N/A 4.25 in107.95 mm N/A 4.3749 in111.122 mm N/A 1.5625 in39.688 mm N/A 347000 lbf1540000 N N/A 290000 N/A
EE291200D / 291749 N/A 12 in304.8 mm N/A 17.5 in444.5 mm N/A 4.25 in107.95 mm N/A 4.3749 in111.122 mm N/A 1.5625 in39.688 mm N/A 347000 lbf1540000 N N/A 290000 N/A
EE291202D / 291749 N/A 12 in304.8 mm N/A 17.5 in444.5 mm N/A 4.625 in117.475 mm N/A 4.3749 in111.122 mm N/A 1.5625 in39.688 mm N/A 347000 lbf1540000 N N/A 290000 N/A
EE291202D / 291750 N/A 12 in304.8 mm N/A 17.5 in444.5 mm N/A 4.625 in117.475 mm N/A 4.3749 in111.122 mm N/A 1.5625 in39.688 mm N/A 347000 lbf1540000 N N/A 290000 N/A
EE941207D / 941950 N/A 12 in304.8 mm N/A 19.5000 in495.300 mm N/A 5.5625 in141.288 mm N/A 5.4312 in137.952 mm N/A 2.1250 in53.975 mm N/A 607000 lbf2700000 N N/A 940000 N/A
EE790119D / 790221 N/A 12 in304.8 mm N/A 22.0000 in558.800 mm N/A 11.2500 in285.750 mm N/A 11.2500 in285.750 mm N/A 3.875 in98.425 mm N/A 1210000 lbf5390000 N N/A 790000 N/A
M257248DGW / M257210 N/A 12.0040 in304.902 mm N/A 16.2460 in412.648 mm N/A 5.0625 in128.588 mm N/A 5.0624 in128.585 mm N/A 2.1250 in53.975 mm N/A 437000 lbf1940000 N N/A M257200 N/A
EE129123D / 129174 N/A 12.0079 in305.001 mm N/A 17.3208 in439.948 mm N/A 5.3125 in134.938 mm N/A 5.2499 in133.347 mm N/A 2.1250 in53.975 mm N/A 351000 lbf1560000 N N/A 129000 N/A
HM959739DW / HM959710 N/A 12.0092 in305.034 mm N/A 19.6830 in499.948 mm N/A 7.875 in200.025 mm N/A 7.1249 in180.972 mm N/A 2.5 in63.5 mm N/A 532000 lbf2370000 N N/A HM959700 N/A
LM258648DGW / LM258610 N/A 12.5000 in317.500 mm N/A 16.625 in422.275 mm N/A 5.0625 in128.588 mm N/A 5.0625 in128.588 mm N/A 2.1250 in53.975 mm N/A 386000 lbf1720000 N N/A LM258600 N/A
LM258649D-90029 N/A 12.5000 in317.500 mm N/A 16.625 in422.275 mm N/A 5.0625 in128.588 mm N/A 5.0625 in128.588 mm N/A 2.1250 in53.975 mm N/A 386000 lbf1720000 N N/A LM258600 N/A
HM259047DW / HM259010 N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 6.25 in158.75 mm N/A 6.2499 in158.747 mm N/A 2.6875 in68.263 mm N/A 605000 lbf2690000 N N/A HM259000 N/A
HM259049D-90069 N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 6.25 in158.75 mm N/A 6.2499 in158.747 mm N/A 2.6875 in68.263 mm N/A 656000 lbf2920000 N N/A HM259000 N/A
HM259049DH / HM259010 N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 6.25 in158.75 mm N/A 6.2499 in158.747 mm N/A 2.6875 in68.263 mm N/A 656000 lbf2920000 N N/A HM259000 N/A
HM259049DV / HM259010 N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 6.25 in158.75 mm N/A 6.2499 in158.747 mm N/A 2.6875 in68.263 mm N/A 656000 lbf2920000 N N/A HM259000 N/A
HM259049D-90027 N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 6.25 in158.75 mm N/A 6.2499 in158.747 mm N/A 2.6875 in68.263 mm N/A 656000 lbf2920000 N N/A HM259000 N/A
EE526131D / 526190 N/A 13.0000 in330.200 mm N/A 19.0000 in482.600 mm N/A 5.8125 in147.638 mm N/A 6 in152.4 mm N/A 2.375 in60.325 mm N/A 489000 lbf2180000 N N/A 526000 N/A
EE138131D-90018 N/A 13.0040 in330.302 mm N/A 17.2450 in438.023 mm N/A 4.5 in114.3 mm N/A 4.75 in120.65 mm N/A 1.875 in47.625 mm N/A 287000 lbf1280000 N N/A 138000 N/A
LM761648DW / LM761610 N/A 13 7/16 in341.313 mm N/A 17.996 in457.098 mm N/A 4.8125 in122.238 mm N/A 4.8124 in122.235 mm N/A 1.9375 in49.213 mm N/A 358000 lbf1590000 N N/A LM761600 N/A
LM761649DGW / LM761610 N/A 13.5060 in343.052 mm N/A 17.996 in457.098 mm N/A 4.8125 in122.238 mm N/A 4.8124 in122.235 mm N/A 1.9375 in49.213 mm N/A 411000 lbf1830000 N N/A LM761600 N/A
LM761649DWH / LM761610 N/A 13.5060 in343.052 mm N/A 17.996 in457.098 mm N/A 4.8125 in122.238 mm N/A 4.8124 in122.235 mm N/A 1.9375 in49.213 mm N/A 411000 lbf1830000 N N/A LM761600 N/A
EE161362D / 161850 N/A 13.6250 in346.075 mm N/A 18.5000 in469.900 mm N/A 3.75 in95.25 mm N/A 4.1249 in104.772 mm N/A 1.5 in38.1 mm N/A 214000 lbf954000 N N/A 160000 N/A
EE161362D / 161900 N/A 13.6250 in346.075 mm N/A 19.0000 in482.600 mm N/A 3.75 in95.25 mm N/A 4.1249 in104.772 mm N/A 1.5 in38.1 mm N/A 214000 lbf954000 N N/A 160000 N/A
EE161362D / 161925 N/A 13.6250 in346.075 mm N/A 19.2500 in488.950 mm N/A 3.75 in95.25 mm N/A 4.1249 in104.772 mm N/A 1.5 in38.1 mm N/A 214000 lbf954000 N N/A 160000 N/A
HM262749D-90040 N/A 13.6250 in346.075 mm N/A 19.2500 in488.950 mm N/A 6.875 in174.625 mm N/A 6.875 in174.625 mm N/A 2.9375 in74.613 mm N/A 676000 lbf3010000 N N/A HM262700 N/A
Unit of Measure
« 16 17 18 19 20 »