Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Width (T) |
Outer Ring Width (C) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|
| HM262749DG / HM262710 | N/A 13.6250 in346.075 mm | N/A 19.2500 in488.950 mm | N/A 6.875 in174.625 mm | N/A 6.875 in174.625 mm | N/A 2.9375 in74.613 mm | N/A 676000 lbf3010000 N | N/A HM262700 |
N/A
|
| HM262749D-90042 | N/A 13.6250 in346.075 mm | N/A 19.2500 in488.950 mm | N/A 6.875 in174.625 mm | N/A 6.875 in174.625 mm | N/A 2.9375 in74.613 mm | N/A 676000 lbf3010000 N | N/A HM262700 |
N/A
|
| HM262749D-90052 | N/A 13.6250 in346.075 mm | N/A 19.2500 in488.950 mm | N/A 6.875 in174.625 mm | N/A 6.875 in174.625 mm | N/A 2.9375 in74.613 mm | N/A 676000 lbf3010000 N | N/A HM262700 |
N/A
|
| HM262749D-90044 | N/A 13.6250 in346.075 mm | N/A 19.2500 in488.950 mm | N/A 6.875 in174.625 mm | N/A 6.875 in174.625 mm | N/A 2.9375 in74.613 mm | N/A 676000 lbf3010000 N | N/A HM262700 |
N/A
|
| HM262749D-902B5 | N/A 13.6250 in346.075 mm | N/A 19.2500 in488.950 mm | N/A 6.875 in174.625 mm | N/A 6.875 in174.625 mm | N/A 2.9375 in74.613 mm | N/A 676000 lbf3010000 N | N/A HM262700 |
N/A
|
| M262449D-90020 | N/A 13.6875 in347.663 mm | N/A 18.5000 in469.900 mm | N/A 5.4375 in138.113 mm | N/A 5.4374 in138.11 mm | N/A 2.25 in57.15 mm | N/A 614000 lbf2730000 N | N/A M262400 |
N/A
|
| LM263149D-90021 | N/A 14 in355.6 mm | N/A 18 in457.2 mm | N/A 4.75 in120.65 mm | N/A 4.7499 in120.647 mm | N/A 2 in50.8 mm | N/A 368000 lbf1640000 N | N/A LM263100 |
N/A
|
| LM263149DW / LM263110 | N/A 14 in355.6 mm | N/A 18 in457.2 mm | N/A 4.75 in120.65 mm | N/A 4.7499 in120.647 mm | N/A 2 in50.8 mm | N/A 368000 lbf1640000 N | N/A LM263100 |
N/A
|
| LM263149D-90020 | N/A 14 in355.6 mm | N/A 18 in457.2 mm | N/A 4.75 in120.65 mm | N/A 4.7499 in120.647 mm | N/A 2 in50.8 mm | N/A 368000 lbf1640000 N | N/A LM263100 |
N/A
|
| EE231401D-902A1 | N/A 14 in355.6 mm | N/A 19.75 in501.65 mm | N/A 4.375 in111.125 mm | N/A 4.9999 in126.997 mm | N/A 2 in50.8 mm | N/A 412000 lbf1830000 N | N/A 230000 |
N/A
|
| EE231401DG / 231975 | N/A 14 in355.6 mm | N/A 19.75 in501.65 mm | N/A 4.375 in111.125 mm | N/A 4.9999 in126.997 mm | N/A 2 in50.8 mm | N/A 412000 lbf1830000 N | N/A 230000 |
N/A
|
| EE231401D-902A3 | N/A 14 in355.6 mm | N/A 19.75 in501.65 mm | N/A 4.375 in111.125 mm | N/A 4.9999 in126.997 mm | N/A 2 in50.8 mm | N/A 412000 lbf1830000 N | N/A 230000 |
N/A
|
| EE231401D / 232025 | N/A 14 in355.6 mm | N/A 20.2500 in514.350 mm | N/A 4.375 in111.125 mm | N/A 4.9999 in126.997 mm | N/A 2 in50.8 mm | N/A 412000 lbf1830000 N | N/A 230000 |
N/A
|
| EE231401DG / 232025 | N/A 14 in355.6 mm | N/A 20.2500 in514.350 mm | N/A 4.375 in111.125 mm | N/A 4.9999 in126.997 mm | N/A 2 in50.8 mm | N/A 412000 lbf1830000 N | N/A 230000 |
N/A
|
| EE161403D / 161850 | N/A 14.0310 in356.387 mm | N/A 18.5000 in469.900 mm | N/A 4 in101.6 mm | N/A 4.1249 in104.772 mm | N/A 1.5 in38.1 mm | N/A 214000 lbf954000 N | N/A 160000 |
N/A
|
| EE161403D / 161925 | N/A 14.0310 in356.387 mm | N/A 19.2500 in488.950 mm | N/A 4 in101.6 mm | N/A 4.1249 in104.772 mm | N/A 1.5 in38.1 mm | N/A 214000 lbf954000 N | N/A 160000 |
N/A
|
| HM265049DGW / HM265010 | N/A 14.5 in368.3 mm | N/A 20.625 in523.875 mm | N/A 7.3125 in185.738 mm | N/A 7.3124 in185.735 mm | N/A 3.125 in79.375 mm | N/A 890000 lbf3960000 N | N/A HM265000 |
N/A
|
| EE231475D-90081 | N/A 14.7500 in374.650 mm | N/A 19.75 in501.65 mm | N/A 4.625 in117.475 mm | N/A 4.9999 in126.997 mm | N/A 2 in50.8 mm | N/A 412000 lbf1830000 N | N/A 230000 |
N/A
|
| EE231475D-902A3 | N/A 14.7500 in374.650 mm | N/A 19.75 in501.65 mm | N/A 4.625 in117.475 mm | N/A 4.9999 in126.997 mm | N/A 2 in50.8 mm | N/A 412000 lbf1830000 N | N/A 230000 |
N/A
|
| EE231475D / 232025 | N/A 14.7500 in374.650 mm | N/A 20.2500 in514.350 mm | N/A 4.625 in117.475 mm | N/A 4.9999 in126.997 mm | N/A 2 in50.8 mm | N/A 412000 lbf1830000 N | N/A 230000 |
N/A
|
| LM665949DGW / LM665911 | N/A 15.1875 in385.763 mm | N/A 20.2500 in514.350 mm | N/A 6 in152.4 mm | N/A 5.9999 in152.397 mm | N/A 2.5 in63.5 mm | N/A 530000 lbf2360000 N | N/A LM665900 |
N/A
|
| LM665949DGW / LM665910 | N/A 15.1875 in385.763 mm | N/A 20.2500 in514.350 mm | N/A 6 in152.4 mm | N/A 5.9999 in152.397 mm | N/A 2.5 in63.5 mm | N/A 530000 lbf2360000 N | N/A LM665900 |
N/A
|
| LM665949DW / LM665911 | N/A 15.1875 in385.763 mm | N/A 20.2500 in514.350 mm | N/A 6 in152.4 mm | N/A 5.9999 in152.397 mm | N/A 2.5 in63.5 mm | N/A 530000 lbf2360000 N | N/A LM665900 |
N/A
|
| EE234157D / 234215W | N/A 15.5 in393.7 mm | N/A 21.5 in546.1 mm | N/A 4.75 in120.65 mm | N/A 5.5624 in141.285 mm | N/A 2.1875 in55.563 mm | N/A 425000 lbf1890000 N | N/A 234000 |
N/A
|
| LM767745D-902A3 | N/A 15.5 in393.7 mm | N/A 21.5 in546.1 mm | N/A 5.4375 in138.113 mm | N/A 5.4374 in138.11 mm | N/A 2.1250 in53.975 mm | N/A 513000 lbf2280000 N | N/A LM767700 |
N/A
|