Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Width (T) |
Outer Ring Width (C) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|
| LM767745D-902A4 | N/A 15.5 in393.7 mm | N/A 21.5 in546.1 mm | N/A 5.4375 in138.113 mm | N/A 5.4374 in138.11 mm | N/A 2.1250 in53.975 mm | N/A 513000 lbf2280000 N | N/A LM767700 |
N/A
|
| EE234157D / 234220 | N/A 15.5 in393.7 mm | N/A 22.0000 in558.800 mm | N/A 4.75 in120.65 mm | N/A 4.6874 in119.060 mm | N/A 1.7500 in44.450 mm | N/A 425000 lbf1890000 N | N/A 234000 |
N/A
|
| EE234161D / 234215W | N/A 16.0000 in406.400 mm | N/A 21.5 in546.1 mm | N/A 4.75 in120.65 mm | N/A 5.5624 in141.285 mm | N/A 2.1875 in55.563 mm | N/A 425000 lbf1890000 N | N/A 234000 |
N/A
|
| LM767749DGW / LM767710 | N/A 16.0000 in406.400 mm | N/A 21.5 in546.1 mm | N/A 5.4375 in138.113 mm | N/A 5.4374 in138.11 mm | N/A 2.1250 in53.975 mm | N/A 513000 lbf2280000 N | N/A LM767700 |
N/A
|
| M667944DW / M667911 | N/A 16.0000 in406.400 mm | N/A 21.5 in546.1 mm | N/A 6.3750 in161.925 mm | N/A 6.3749 in161.922 mm | N/A 2.6875 in68.263 mm | N/A 731000 lbf3250000 N | N/A M667900 |
N/A
|
| M667944DW / M667910 | N/A 16.0000 in406.400 mm | N/A 21.5 in546.1 mm | N/A 6.3750 in161.925 mm | N/A 6.3749 in161.922 mm | N/A 2.625 in66.675 mm | N/A 731000 lbf3250000 N | N/A M667900 |
N/A
|
| EE234161D / 234220 | N/A 16.0000 in406.400 mm | N/A 22.0000 in558.800 mm | N/A 4.75 in120.65 mm | N/A 4.6874 in119.060 mm | N/A 1.7500 in44.450 mm | N/A 425000 lbf1890000 N | N/A 234000 |
N/A
|
| EE833161XD / 833232 | N/A 16.0000 in406.400 mm | N/A 23.2500 in590.550 mm | N/A 7.6250 in193.675 mm | N/A 7.6249 in193.672 mm | N/A 3.1875 in80.963 mm | N/A 903000 lbf4020000 N | N/A 833000 |
N/A
|
| M667946DW / M667910 | N/A 16.125 in409.575 mm | N/A 21.5 in546.1 mm | N/A 6.3750 in161.925 mm | N/A 6.3749 in161.922 mm | N/A 2.625 in66.675 mm | N/A 731000 lbf3250000 N | N/A M667900 |
N/A
|
| M667946DW / M667911 | N/A 16.125 in409.575 mm | N/A 21.5 in546.1 mm | N/A 6.3750 in161.925 mm | N/A 6.3749 in161.922 mm | N/A 2.6875 in68.263 mm | N/A 731000 lbf3250000 N | N/A M667900 |
N/A
|
| M667947ADW / M667910 | N/A 16.125 in409.575 mm | N/A 21.5 in546.1 mm | N/A 6.3750 in161.925 mm | N/A 6.3749 in161.922 mm | N/A 2.625 in66.675 mm | N/A 661000 lbf2940000 N | N/A M667900 |
N/A
|
| M667947DGW / M667910 | N/A 16.125 in409.575 mm | N/A 21.5 in546.1 mm | N/A 6.3750 in161.925 mm | N/A 6.3749 in161.922 mm | N/A 2.625 in66.675 mm | N/A 661000 lbf2940000 N | N/A M667900 |
N/A
|
| M667947DW / M667910 | N/A 16.125 in409.575 mm | N/A 21.5 in546.1 mm | N/A 6.3750 in161.925 mm | N/A 6.3749 in161.922 mm | N/A 2.625 in66.675 mm | N/A 661000 lbf2940000 N | N/A M667900 |
N/A
|
| M667947DW / M667911 | N/A 16.125 in409.575 mm | N/A 21.5 in546.1 mm | N/A 6.3750 in161.925 mm | N/A 6.3749 in161.922 mm | N/A 2.6875 in68.263 mm | N/A 661000 lbf2940000 N | N/A M667900 |
N/A
|
| M667949D / M667911 | N/A 16.125 in409.575 mm | N/A 21.5 in546.1 mm | N/A 6.3750 in161.925 mm | N/A 6.3749 in161.922 mm | N/A 2.6875 in68.263 mm | N/A 731000 lbf3250000 N | N/A M667900 |
N/A
|
| M667949D / M667910 | N/A 16.125 in409.575 mm | N/A 21.5 in546.1 mm | N/A 6.3750 in161.925 mm | N/A 6.3749 in161.922 mm | N/A 2.625 in66.675 mm | N/A 731000 lbf3250000 N | N/A M667900 |
N/A
|
| M667949DXX / M667910 | N/A 16.125 in409.575 mm | N/A 21.5 in546.1 mm | N/A 6.3750 in161.925 mm | N/A 6.3749 in161.922 mm | N/A 2.625 in66.675 mm | N/A 731000 lbf3250000 N | N/A M667900 |
N/A
|
| M667949DXX / M667911 | N/A 16.125 in409.575 mm | N/A 21.5 in546.1 mm | N/A 6.3750 in161.925 mm | N/A 6.3749 in161.922 mm | N/A 2.6875 in68.263 mm | N/A 731000 lbf3250000 N | N/A M667900 |
N/A
|
| M270749D-902D1 | N/A 17.625 in447.675 mm | N/A 25.0000 in635.000 mm | N/A 8.8125 in223.838 mm | N/A 8.8125 in223.838 mm | N/A 3.7500 in95.250 mm | N/A 1280000 lbf5700000 N | N/A M270700 |
N/A
|
| M270749XDGW / M270710 | N/A 17.625 in447.675 mm | N/A 25.0000 in635.000 mm | N/A 8.8125 in223.838 mm | N/A 8.8125 in223.838 mm | N/A 3.7500 in95.250 mm | N/A 1210000 lbf5370000 N | N/A M270700 |
N/A
|
| M272749DGW / M272710 | N/A 18.875 in479.425 mm | N/A 26.75 in679.45 mm | N/A 9.3750 in238.125 mm | N/A 9.3749 in238.122 mm | N/A 4 in101.6 mm | N/A 1460000 lbf6500000 N | N/A M272700 |
N/A
|
| EE243193D / 243250 | N/A 19.253 in489.026 mm | N/A 24.9950 in634.873 mm | N/A 6 in152.4 mm | N/A 6 in152.4 mm | N/A 2.5 in63.5 mm | N/A 574000 lbf2560000 N | N/A 243000 |
N/A
|
| LM772749DW / LM772710 | N/A 19.253 in489.026 mm | N/A 24.9950 in634.873 mm | N/A 6.0625 in153.988 mm | N/A 6.0625 in153.988 mm | N/A 2.4375 in61.913 mm | N/A 728000 lbf3240000 N | N/A LM772700 |
N/A
|
| LM278848D-902A2 | N/A 23.0625 in585.788 mm | N/A 30.3750 in771.525 mm | N/A 9.0625 in230.188 mm | N/A 9.0624 in230.185 mm | N/A 3.8125 in96.838 mm | N/A 1290000 lbf5730000 N | N/A LM278800 |
N/A
|
| L281149D / L281110 | N/A 26 in660.4 mm | N/A 32 in812.8 mm | N/A 6.9375 in176.213 mm | N/A 6.9375 in176.213 mm | N/A 2.875 in73.025 mm | N/A 1070000 lbf4760000 N | N/A L281100 |
N/A
|