Print Back
These bearings have one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. They can be used at fixed positions on rotation shaft applications or float positions for rotating housing applications on the stationary shaft.
Timken_TRB_2ROWASSY_TDI_39585D-90015-A3
Unit of Measure
« 21 22 

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Outer Ring Width (C)

Dynamic Radial Load Rating - 1M Revs (C1) 

Series

CAD

M282249D / M282210 N/A 26.8750 in682.625 mm N/A 38.0000 in965.200 mm N/A 13.3125 in338.138 mm N/A 13.3124 in338.135 mm N/A 5.625 in142.875 mm N/A 2440000 lbf10900000 N N/A M282200 N/A
LM282549D-904A6 N/A 27.8750 in708.025 mm N/A 36.6250 in930.275 mm N/A 10.7500 in273.050 mm N/A 10.7500 in273.050 mm N/A 4.5625 in115.888 mm N/A 1810000 lbf8060000 N N/A LM282500 N/A
EE325296D / 325420 N/A 29.5 in749.3 mm N/A 42.0000 in1066.800 mm N/A 13.7500 in349.250 mm N/A 14.2500 in361.950 mm N/A 6 in152.4 mm N/A 2790000 lbf12400000 N N/A 325000 N/A
EE433301D / 433512 N/A 30.0000 in762.000 mm N/A 51.0000 in1295.400 mm N/A 12.2500 in311.150 mm N/A 12.25 in311.15 mm N/A 5.125 in130.175 mm N/A 2910000 lbf13000000 N N/A 433000 N/A
LM287649D / LM287610 N/A 36.9375 in938.213 mm N/A 50 in1270 mm N/A 15.7500 in400.050 mm N/A 15.7499 in400.047 mm N/A 6.6875 in169.863 mm N/A 3570000 lbf15900000 N N/A LM287600 N/A
Unit of Measure
« 21 22