CAD (0)
  • Cart is empty
DU® self-lubricating split bushings offer very good wear and low friction performance over a wide range of loads, speeds and temperatures in dry running conditions.
1 - 25 of 317 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

B (in)

Di (in)

Do (in)

Part Number

B

Di

Do

CAD

N/A 0.125 in N/A 1/8 in N/A 3/16 in N/A
N/A 0.188 in N/A 1/8 in N/A 3/16 in N/A
N/A 0.154 in N/A 5/32 in N/A 7/32 in N/A
N/A 0.25 in N/A 5/32 in N/A 7/32 in N/A
N/A 0.188 in N/A 3/16 in N/A 1/4 in N/A
N/A 0.25 in N/A 3/16 in N/A 1/4 in N/A
N/A 0.375 in N/A 3/16 in N/A 1/4 in N/A
N/A 0.25 in N/A 1/4 in N/A 5/16 in N/A
N/A 0.375 in N/A 1/4 in N/A 5/16 in N/A
N/A 0.375 in N/A 5/16 in N/A 3/8 in N/A
N/A 0.5 in N/A 5/16 in N/A 3/8 in N/A
N/A 0.188 in N/A 3/8 in N/A 15/32 in N/A
N/A 0.25 in N/A 3/8 in N/A 15/32 in N/A
N/A 0.375 in N/A 3/8 in N/A 15/32 in N/A
N/A 0.5 in N/A 3/8 in N/A 15/32 in N/A
N/A 0.625 in N/A 3/8 in N/A 15/32 in N/A
N/A 0.75 in N/A 3/8 in N/A 15/32 in N/A
N/A 0.5 in N/A 7/16 in N/A 17/32 in N/A
N/A 0.75 in N/A 7/16 in N/A 17/32 in N/A
N/A 0.25 in N/A 1/2 in N/A 19/32 in N/A
N/A 0.375 in N/A 1/2 in N/A 19/32 in N/A
N/A 0.5 in N/A 1/2 in N/A 19/32 in N/A
N/A 0.625 in N/A 1/2 in N/A 19/32 in N/A
N/A 0.75 in N/A 1/2 in N/A 19/32 in N/A
N/A 0.875 in N/A 1/2 in N/A 19/32 in N/A
1 - 25 of 317 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »