101 - 125 of 170 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

B (mm)

Do (mm)

Di (mm)

Part Number

B

Do

Di

ep

CAD

4540DU N/A 40 mm N/A 50 mm N/A 45 mm N/A 2.5 mm N/A
4545DU N/A 45 mm N/A 50 mm N/A 45 mm N/A 2.5 mm N/A
4550DU N/A 50 mm N/A 50 mm N/A 45 mm N/A 2.5 mm N/A
5020DU N/A 20 mm N/A 55 mm N/A 50 mm N/A 2.5 mm N/A
5030DU N/A 30 mm N/A 55 mm N/A 50 mm N/A 2.5 mm N/A
5040DU N/A 40 mm N/A 55 mm N/A 50 mm N/A 2.5 mm N/A
5050DU N/A 50 mm N/A 55 mm N/A 50 mm N/A 2.5 mm N/A
5060DU N/A 60 mm N/A 55 mm N/A 50 mm N/A 2.5 mm N/A
5520DU N/A 20 mm N/A 60 mm N/A 55 mm N/A 2.5 mm N/A
5525DU N/A 25 mm N/A 60 mm N/A 55 mm N/A 2.5 mm N/A
5530DU N/A 30 mm N/A 60 mm N/A 55 mm N/A 2.5 mm N/A
5540DU N/A 40 mm N/A 60 mm N/A 55 mm N/A 2.5 mm N/A
5550DU N/A 50 mm N/A 60 mm N/A 55 mm N/A 2.5 mm N/A
5555DU N/A 55 mm N/A 60 mm N/A 55 mm N/A 2.5 mm N/A
5560DU N/A 60 mm N/A 60 mm N/A 55 mm N/A 2.5 mm N/A
6020DU N/A 20 mm N/A 65 mm N/A 60 mm N/A 2.5 mm N/A
6030DU N/A 30 mm N/A 65 mm N/A 60 mm N/A 2.5 mm N/A
6040DU N/A 40 mm N/A 65 mm N/A 60 mm N/A 2.5 mm N/A
6050DU N/A 50 mm N/A 65 mm N/A 60 mm N/A 2.5 mm N/A
6060DU N/A 60 mm N/A 65 mm N/A 60 mm N/A 2.5 mm N/A
6070DU N/A 70 mm N/A 65 mm N/A 60 mm N/A 2.5 mm N/A
6530DU N/A 30 mm N/A 70 mm N/A 65 mm N/A 2.5 mm N/A
6550DU N/A 50 mm N/A 70 mm N/A 65 mm N/A 2.5 mm N/A
6570DU N/A 70 mm N/A 70 mm N/A 65 mm N/A 2.5 mm N/A
7040DU N/A 40 mm N/A 75 mm N/A 70 mm N/A 2.5 mm N/A
101 - 125 of 170 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »