68514463941
Description
N/A
RCG-ANSI 35-GUIDE MM W/HDWR
Adjusting Range (Dim R)
N/A
19 to 34 mm 0.75 to 1.34 in
Idler Bolt Size (Dim A)
N/A
M8
ANSI Chain Size
N/A
41
Chain Rider Number
N/A
P3/8-8
Use with Tensioner Size
N/A
RT 11-M
CAD
N/A
Add To Cart
Request Quote
68514457726
Description
N/A
RCG-ANSI 41-GUIDE IN W/HDWR
Adjusting Range (Dim R)
N/A
19 to 34 mm 0.75 to 1.34 in
Idler Bolt Size (Dim A)
N/A
3/8"
ANSI Chain Size
N/A
41
Chain Rider Number
N/A
P3/8-8
Use with Tensioner Size
N/A
RT 11
CAD N/A
Add To Cart
Request Quote
68514453094
Description
N/A
RCG-ANSI 40-GUIDE MM W/HDWR
Adjusting Range (Dim R)
N/A
23 to 41 mm 0.91 to 1.61 in
Idler Bolt Size (Dim A)
N/A
M10
ANSI Chain Size
N/A
40
Chain Rider Number
N/A
P1/2-10
Use with Tensioner Size
N/A
RT 15/18-M
CAD N/A
Add To Cart
Request Quote
68514443499
Description
N/A
RCG-ANSI 50-GUIDE MM W/HDWR
Adjusting Range (Dim R)
N/A
24 to 39 mm 0.95 to 1.54 in
Idler Bolt Size (Dim A)
N/A
M10
ANSI Chain Size
N/A
50
Chain Rider Number
N/A
P5/8-10
Use with Tensioner Size
N/A
RT 15/18-M
CAD N/A
Add To Cart
Request Quote
68514443387
Description
N/A
RCG-ANSI 60-GUIDE MM W/HDWR
Adjusting Range (Dim R)
N/A
30 to 61 mm 1.18 to 2.40 in
Idler Bolt Size (Dim A)
N/A
M12
ANSI Chain Size
N/A
60
Chain Rider Number
N/A
P3/4-12
Use with Tensioner Size
N/A
RT 27-M
CAD
N/A
Add To Cart
Request Quote
68514463653
Description
N/A
RCG-D-ANSI 35-GUIDE MM W/HDWR
Adjusting Range (Dim R)
N/A
25 to 30 mm 0.98 to 1.18 in
Idler Bolt Size (Dim A)
N/A
M8
ANSI Chain Size
N/A
41
Chain Rider Number
N/A
P3/8-8
Use with Tensioner Size
N/A
RT 11-M
CAD
N/A
Add To Cart
Request Quote
68514463654
Description
N/A
RCG-D-ANSI 40-GUIDE MM W/HDWR
Adjusting Range (Dim R)
N/A
30 to 34 mm 1.18 to 1.33 in
Idler Bolt Size (Dim A)
N/A
M10
ANSI Chain Size
N/A
40
Chain Rider Number
N/A
P1/2-10
Use with Tensioner Size
N/A
RT 15/18-M
CAD
N/A
Add To Cart
Request Quote
68514463655
Description
N/A
RCG-D-ANSI 50-GUIDE MM W/HDWR
Adjusting Range (Dim R)
N/A
34 to 46 mm 1.34 to 1.81 in
Idler Bolt Size (Dim A)
N/A
M10
ANSI Chain Size
N/A
50
Chain Rider Number
N/A
P5/8-10
Use with Tensioner Size
N/A
RT 15/18-M
CAD N/A
Add To Cart
Request Quote
68514463656
Description
N/A
RCG-D-ANSI 60-GUIDE MM W/HDWR
Adjusting Range (Dim R)
N/A
40 to 52 mm 1.57 to 2.05 in
Idler Bolt Size (Dim A)
N/A
M12
ANSI Chain Size
N/A
60
Chain Rider Number
N/A
P3/4-12
Use with Tensioner Size
N/A
RT 27-M
CAD N/A
Add To Cart
Request Quote