68514485681
Description
N/A
RT-SS-11-TENSNR MM
Mounting Bolt Size
N/A
M6 x 20
Outside Diameter (Dim D)
N/A
35 mm 1.38 in
Overall Length (Dim E)
N/A
51 mm 2.01 in
Dimension T
N/A
8.5 mm
Dimension L
N/A
90 mm 3.54 in
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)
N/A
40 N 9 lb
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
28 mm 1.1 in
CAD
N/A
Add To Cart
Request Quote
68514463014
Description
N/A
RT-SS-15-TENSNR MM
Mounting Bolt Size
N/A
M8 x 25
Outside Diameter (Dim D)
N/A
45 mm 1.77 in
Overall Length (Dim E)
N/A
64 mm 2.52 in
Dimension T
N/A
10.5 mm
Dimension L
N/A
112.5 mm 4.43 in
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)
N/A
65 N 14.6 lb
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
34 mm 1.3 in
CAD
N/A
Add To Cart
Request Quote
68514463015
Description
N/A
RT-SS-18-TENSNR MM
Mounting Bolt Size
N/A
M10 x 30
Outside Diameter (Dim D)
N/A
58 mm 2.28 in
Overall Length (Dim E)
N/A
79 mm 3.11 in
Dimension T
N/A
10.5 mm
Dimension L
N/A
115 mm 4.53 in
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)
N/A
180 N 40.5 lb
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
34 mm 1.3 in
CAD
N/A
Add To Cart
Request Quote
68514463016
Description
N/A
RT-SS-27-TENSNR MM
Mounting Bolt Size
N/A
M12 x 40
Outside Diameter (Dim D)
N/A
78 mm 3.07 in
Overall Length (Dim E)
N/A
108 mm 4.25 in
Dimension T
N/A
12.5 mm
Dimension L
N/A
155 mm 6.1 in
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)
N/A
380 N 85.4 lb
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
44 mm 1.7 in
CAD
N/A
Add To Cart
Request Quote
68514463017
Description
N/A
RT-SS-40-TENSNR MM
Mounting Bolt Size
N/A
M16 x 40
Outside Diameter (Dim D)
N/A
100 mm 3.94 in
Overall Length (Dim E)
N/A
140 mm 5.51 in
Dimension T
N/A
20.5 mm
Dimension L
N/A
205 mm 8.07 in
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)
N/A
730 N 164.1 lb
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
60 mm 2.4 in
CAD
N/A
Add To Cart
Request Quote