68514485026
Description
N/A
RT-F-15-TENSNR MM
Mounting Bolt Size
N/A
M6
Outside Diameter (Dim D)
N/A
45 mm 1.77 in
Overall Length (Dim E)
N/A
64 mm 2.52 in
Dimension T
N/A
10.5 mm
Dimension L
N/A
112.5 mm 4.43 in
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)
N/A
65 N 14.6 lb
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
34 mm 1.3 in
Add To Cart
Request Quote
68514485027
Description
N/A
RT-F-18-TENSNR MM
Mounting Bolt Size
N/A
M8
Outside Diameter (Dim D)
N/A
58 mm 2.28 in
Overall Length (Dim E)
N/A
79 mm 3.11 in
Dimension T
N/A
10.5 mm
Dimension L
N/A
115 mm 4.53 in
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)
N/A
180 N 40.5 lb
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
34 mm 1.3 in
Add To Cart
Request Quote
68514485028
Description
N/A
RT-F-27-TENSNR MM
Mounting Bolt Size
N/A
M10
Outside Diameter (Dim D)
N/A
78 mm 3.07 in
Overall Length (Dim E)
N/A
108 mm 4.25 in
Dimension T
N/A
12.5 mm
Dimension L
N/A
155 mm 6.1 in
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)
N/A
380 N 85.4 lb
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
44 mm 1.7 in
Add To Cart
Request Quote
68514485029
Description
N/A
RT-F-38-TENSNR MM
Mounting Bolt Size
N/A
M12
Outside Diameter (Dim D)
N/A
95 mm 3.74 in
Overall Length (Dim E)
N/A
140 mm 5.51 in
Dimension T
N/A
20.5 mm
Dimension L
N/A
205 mm 8.07 in
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)
N/A
730 N 164.1 lb
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
60 mm 2.4 in
Add To Cart
Request Quote
68514485030
Description
N/A
RT-F-45-TENSNR MM
Mounting Bolt Size
N/A
M16
Outside Diameter (Dim D)
N/A
115 mm 4.53 in
Overall Length (Dim E)
N/A
200 mm 7.87 in
Dimension T
N/A
20.5 mm
Dimension L
N/A
260 mm 10.24 in
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)
N/A
1300 N 292.5 lb
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
78 mm 3.1 in
Add To Cart
Request Quote
68514485031
Description
N/A
RT-F-50-TENSNR MM
Mounting Bolt Size
N/A
M20
Outside Diameter (Dim D)
N/A
130 mm 5.120 in
Overall Length (Dim E)
N/A
210 mm 8.270 in
Dimension T
N/A
20.5 mm
Dimension L
N/A
290 mm 11.42 in
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)
N/A
2150 N 483.3 lb
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
86 mm 3.4 in
Add To Cart
Request Quote