68514485264
Description
N/A
RT-11-TENSNR MM
Mounting Bolt Size
N/A
M6 x 20
Outside Diameter (Dim D)
N/A
35 mm 1.38 in
Overall Length (Dim E)
N/A
51 mm 2.01 in
Dimension T
N/A
8.5 mm
Dimension L
N/A
90 mm 3.54 in
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)
N/A
40 N 9 lb
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
28 mm 1.1 in
Add To Cart
Request Quote
68514485265
Description
N/A
RT-15-TENSNR MM
Mounting Bolt Size
N/A
M8 x 25
Outside Diameter (Dim D)
N/A
45 mm 1.77 in
Overall Length (Dim E)
N/A
64 mm 2.52 in
Dimension T
N/A
10.5 mm
Dimension L
N/A
112.5 mm 4.43 in
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)
N/A
65 N 14.6 lb
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
34 mm 1.3 in
Add To Cart
Request Quote
68514485266
Description
N/A
RT-18-TENSNR MM
Mounting Bolt Size
N/A
M10 x 30
Outside Diameter (Dim D)
N/A
58 mm 2.28 in
Overall Length (Dim E)
N/A
79 mm 3.11 in
Dimension T
N/A
10.5 mm
Dimension L
N/A
115 mm 4.53 in
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)
N/A
180 N 40.5 lb
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
34 mm 1.3 in
Add To Cart
Request Quote
68514485267
Description
N/A
RT-27-TENSNR MM
Mounting Bolt Size
N/A
M12 x 40
Outside Diameter (Dim D)
N/A
78 mm 3.07 in
Overall Length (Dim E)
N/A
108 mm 4.25 in
Dimension T
N/A
12.5 mm
Dimension L
N/A
155 mm 6.1 in
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)
N/A
380 N 85.4 lb
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
44 mm 1.7 in
Add To Cart
Request Quote
68514485268
Description
N/A
RT-38-TENSNR MM
Mounting Bolt Size
N/A
M16 x 40
Outside Diameter (Dim D)
N/A
95 mm 3.74 in
Overall Length (Dim E)
N/A
140 mm 5.51 in
Dimension T
N/A
20.5 mm
Dimension L
N/A
205 mm 8.07 in
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)
N/A
730 N 164.1 lb
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
60 mm 2.4 in
Add To Cart
Request Quote
68514485269
Description
N/A
RT-45-TENSNR MM
Mounting Bolt Size
N/A
M20 x 50
Outside Diameter (Dim D)
N/A
115 mm 4.53 in
Overall Length (Dim E)
N/A
200 mm 7.87 in
Dimension T
N/A
20.5 mm
Dimension L
N/A
260 mm 10.24 in
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)
N/A
1300 N 292.5 lb
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
78 mm 3.1 in
Add To Cart
Request Quote
68514485270
Description
N/A
RT-50-TENSNR MM
Mounting Bolt Size
N/A
M24 x 60
Outside Diameter (Dim D)
N/A
130 mm 5.120 in
Overall Length (Dim E)
N/A
210 mm 8.270 in
Dimension T
N/A
20.5 mm
Dimension L
N/A
290 mm 11.42 in
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)
N/A
2150 N 483.3 lb
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
86 mm 3.4 in
Add To Cart
Request Quote
68514485257
Description
N/A
RT-N-11-TENSNR MM GALV
Mounting Bolt Size
N/A
M6 x 20
Outside Diameter (Dim D)
N/A
35 mm 1.38 in
Overall Length (Dim E)
N/A
51 mm 2.01 in
Dimension T
N/A
8.5 mm
Dimension L
N/A
90 mm 3.54 in
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)
N/A
40 N 9 lb
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
28 mm 1.1 in
Add To Cart
Request Quote
68514485258
Description
N/A
RT-N-15-TENSNR MM GALV
Mounting Bolt Size
N/A
M8 x 25
Outside Diameter (Dim D)
N/A
45 mm 1.77 in
Overall Length (Dim E)
N/A
64 mm 2.52 in
Dimension T
N/A
10.5 mm
Dimension L
N/A
112.5 mm 4.43 in
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)
N/A
65 N 14.6 lb
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
34 mm 1.3 in
Add To Cart
Request Quote
68514485259
Description
N/A
RT-N-18-TENSNR MM GALV
Mounting Bolt Size
N/A
M10 x 30
Outside Diameter (Dim D)
N/A
58 mm 2.28 in
Overall Length (Dim E)
N/A
79 mm 3.11 in
Dimension T
N/A
10.5 mm
Dimension L
N/A
115 mm 4.53 in
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)
N/A
180 N 40.5 lb
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
34 mm 1.3 in
Add To Cart
Request Quote
68514485260
Description
N/A
RT-N-27-TENSNR MM GALV
Mounting Bolt Size
N/A
M12 x 40
Outside Diameter (Dim D)
N/A
78 mm 3.07 in
Overall Length (Dim E)
N/A
108 mm 4.25 in
Dimension T
N/A
12.5 mm
Dimension L
N/A
155 mm 6.1 in
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)
N/A
380 N 85.4 lb
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
44 mm 1.7 in
Add To Cart
Request Quote
68514485261
Description
N/A
RT-N-38-TENSNR MM GALV
Mounting Bolt Size
N/A
M16 x 40
Outside Diameter (Dim D)
N/A
95 mm 3.74 in
Overall Length (Dim E)
N/A
140 mm 5.51 in
Dimension T
N/A
20.5 mm
Dimension L
N/A
205 mm 8.07 in
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)
N/A
730 N 164.1 lb
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
60 mm 2.4 in
Add To Cart
Request Quote
68514485262
Description
N/A
RT-N-45-TENSNR MM GALV
Mounting Bolt Size
N/A
M20 x 50
Outside Diameter (Dim D)
N/A
115 mm 4.53 in
Overall Length (Dim E)
N/A
200 mm 7.87 in
Dimension T
N/A
20.5 mm
Dimension L
N/A
260 mm 10.24 in
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)
N/A
1300 N 292.5 lb
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
78 mm 3.1 in
Add To Cart
Request Quote
68514485263
Description
N/A
RT-N-50-TENSNR MM GALV
Mounting Bolt Size
N/A
M24 x 60
Outside Diameter (Dim D)
N/A
130 mm 5.120 in
Overall Length (Dim E)
N/A
210 mm 8.270 in
Dimension T
N/A
20.5 mm
Dimension L
N/A
290 mm 11.42 in
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)
N/A
2150 N 483.3 lb
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
86 mm 3.4 in
Add To Cart
Request Quote
68514485271
Description
N/A
RT-H-15-TENSNR MM
Mounting Bolt Size
N/A
M8 x 25
Outside Diameter (Dim D)
N/A
45 mm 1.77 in
Overall Length (Dim E)
N/A
64 mm 2.52 in
Dimension T
N/A
10.5 mm
Dimension L
N/A
112.5 mm 4.43 in
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F) N/A
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
34 mm 1.3 in
Add To Cart
Request Quote
68514485272
Description
N/A
RT-H-18-TENSNR MM
Mounting Bolt Size
N/A
M10 x 30
Outside Diameter (Dim D)
N/A
58 mm 2.28 in
Overall Length (Dim E)
N/A
79 mm 3.11 in
Dimension T
N/A
10.5 mm
Dimension L
N/A
115 mm 4.53 in
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F) N/A
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
34 mm 1.3 in
Add To Cart
Request Quote
68514485273
Description
N/A
RT-H-27-TENSNR MM
Mounting Bolt Size
N/A
M12 x 40
Outside Diameter (Dim D)
N/A
78 mm 3.07 in
Overall Length (Dim E)
N/A
108 mm 4.25 in
Dimension T
N/A
12.5 mm
Dimension L
N/A
155 mm 6.1 in
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F) N/A
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
44 mm 1.7 in
Add To Cart
Request Quote
68514485274
Description
N/A
RT-H-38-TENSNR MM
Mounting Bolt Size
N/A
M16 x 40
Outside Diameter (Dim D)
N/A
95 mm 3.74 in
Overall Length (Dim E)
N/A
140 mm 5.51 in
Dimension T
N/A
20.5 mm
Dimension L
N/A
205 mm 8.07 in
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F) N/A
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
60 mm 2.4 in
Add To Cart
Request Quote
68514485275
Description
N/A
RT-H-45-TENSNR MM
Mounting Bolt Size
N/A
M20 x 50
Outside Diameter (Dim D)
N/A
115 mm 4.53 in
Overall Length (Dim E)
N/A
200 mm 7.87 in
Dimension T
N/A
20.5 mm
Dimension L
N/A
260 mm 10.24 in
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F) N/A
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
78 mm 3.1 in
Add To Cart
Request Quote
68514485276
Description
N/A
RT-H-50-TENSNR MM
Mounting Bolt Size
N/A
M24 x 60
Outside Diameter (Dim D)
N/A
130 mm 5.120 in
Overall Length (Dim E)
N/A
210 mm 8.270 in
Dimension T
N/A
20.5 mm
Dimension L
N/A
290 mm 11.42 in
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F) N/A
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
86 mm 3.4 in
Add To Cart
Request Quote