|
Batch CAD Cart (0)
▾
RunRight® Metric Tensioners - Type RT B (Double Arm)
RunRight® Tensioner Devices
RunRight® RT B tensioners are designed for longer length chain drive applications. They are manufactured with powder metal or cast iron housings, cast iron arms and inner squares, come with the standard Tensys™ 10 rubber inserts, and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
|
Site Map | Privacy Statement | Terms & Conditions | Careers | Contact Us Follow us on:
© 2016 The Timken Company.
© 2016 The Timken Company.