68514453273
Description
N/A
RT-F-15-TENSNR IN
Mounting Bolt Size
N/A
M6
Outside Diameter (Dim D)
N/A
1.77 in 45 mm
Overall Length (Dim E)
N/A
2.52 in 64 mm
Idler Bolt Size
N/A
1/2 - 13 x 2
Dimension L
N/A
4.43 in 112.5 mm
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)
N/A
14.6 lb 65 N
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
1.3 in 34 mm
Add To Cart
Request Quote
68514453275
Description
N/A
RT-F-18-TENSNR IN
Mounting Bolt Size
N/A
M8
Outside Diameter (Dim D)
N/A
2.28 in 58 mm
Overall Length (Dim E)
N/A
3.11 in 79 mm
Idler Bolt Size
N/A
1/2 - 13 x 2-1/2
Dimension L
N/A
4.53 in 115 mm
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)
N/A
40.5 lb 180 N
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
1.3 in 34 mm
Add To Cart
Request Quote
68514453277
Description
N/A
RT-F-27-TENSNR IN
Mounting Bolt Size
N/A
M10
Outside Diameter (Dim D)
N/A
3.07 in 78 mm
Overall Length (Dim E)
N/A
4.25 in 108 mm
Idler Bolt Size
N/A
1/2 - 13 x 3-1/2
Dimension L
N/A
6.1 in 155 mm
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)
N/A
85.4 lb 380 N
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
1.7 in 44 mm
Add To Cart
Request Quote
68514453279
Description
N/A
RT-F-38-TENSNR IN
Mounting Bolt Size
N/A
M12
Outside Diameter (Dim D)
N/A
3.74 in 95 mm
Overall Length (Dim E)
N/A
5.51 in 140 mm
Idler Bolt Size
N/A
3/4 - 10 x 5
Dimension L
N/A
8.07 in 205 mm
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)
N/A
164.1 lb 730 N
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
2.4 in 60 mm
Add To Cart
Request Quote
68514453281
Description
N/A
RT-F-45-TENSNR IN
Mounting Bolt Size
N/A
M20
Outside Diameter (Dim D)
N/A
4.53 in 115 mm
Overall Length (Dim E)
N/A
7.87 in 200 mm
Idler Bolt Size
N/A
3/4 - 10 x 6
Dimension L
N/A
10.24 in 260 mm
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)
N/A
292.5 lb 1300 N
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
3.1 in 78 mm
Add To Cart
Request Quote
68514453283
Description
N/A
RT-F-50-TENSNR IN
Mounting Bolt Size
N/A
M20
Outside Diameter (Dim D)
N/A
5.120 in 130 mm
Overall Length (Dim E)
N/A
8.270 in 210 mm
Idler Bolt Size
N/A
3/4 - 10 x 6
Dimension L
N/A
11.42 in 290 mm
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)
N/A
483.3 lb 2150 N
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
3.4 in 86 mm
Add To Cart
Request Quote