68514417451
Description
N/A
RT-11-TENSNR IN
Mounting Bolt Size
N/A
M6 x 20
Outside Diameter (Dim D)
N/A
1.38 in
Overall Length (Dim E)
N/A
2.01 in 35 mm
Idler Bolt Size
N/A
3/8 - 16 x 2
Dimension L
N/A
3.54 in 90 mm
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)
N/A
9 lb 40 N
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
1.1 in 28 mm
Add To Cart
Request Quote
68514417452
Description
N/A
RT-15-TENSNR IN
Mounting Bolt Size
N/A
M8 x 25
Outside Diameter (Dim D)
N/A
1.77 in
Overall Length (Dim E)
N/A
2.52 in 45 mm
Idler Bolt Size
N/A
1/2 - 13 x 2
Dimension L
N/A
4.43 in 112.5 mm
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)
N/A
14.6 lb 65 N
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
1.3 in 34 mm
Add To Cart
Request Quote
68514417453
Description
N/A
RT-18-TENSNR IN
Mounting Bolt Size
N/A
M10 x 30
Outside Diameter (Dim D)
N/A
2.28 in
Overall Length (Dim E)
N/A
3.11 in 58 mm
Idler Bolt Size
N/A
1/2 - 13 x 2-1/2
Dimension L
N/A
4.53 in 115 mm
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)
N/A
40.5 lb 180 N
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
1.3 in 34 mm
Add To Cart
Request Quote
68514417454
Description
N/A
RT-27-TENSNR IN
Mounting Bolt Size
N/A
M12 x 40
Outside Diameter (Dim D)
N/A
3.07 in
Overall Length (Dim E)
N/A
4.25 in 78 mm
Idler Bolt Size
N/A
1/2 - 13 x 3-1/2
Dimension L
N/A
6.1 in 155 mm
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)
N/A
85.4 lb 380 N
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
1.7 in 44 mm
Add To Cart
Request Quote
68514417455
Description
N/A
RT-38-TENSNR IN
Mounting Bolt Size
N/A
M16 x 40
Outside Diameter (Dim D)
N/A
3.74 in
Overall Length (Dim E)
N/A
5.51 in 95 mm
Idler Bolt Size
N/A
3/4 - 10 x 5
Dimension L
N/A
8.07 in 205 mm
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)
N/A
164.1 lb 730 N
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
2.4 in 60 mm
Add To Cart
Request Quote
68514417456
Description
N/A
RT-45-TENSNR IN
Mounting Bolt Size
N/A
M20 x 50
Outside Diameter (Dim D)
N/A
4.53 in
Overall Length (Dim E)
N/A
7.87 in 115 mm
Idler Bolt Size
N/A
3/4 - 10 x 6
Dimension L
N/A
10.24 in 260 mm
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)
N/A
292.5 lb 1300 N
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
3.1 in 78 mm
Add To Cart
Request Quote
68514453341
Description
N/A
RT-50-TENSNR IN
Mounting Bolt Size
N/A
M24 x 60
Outside Diameter (Dim D)
N/A
5.120 in
Overall Length (Dim E)
N/A
8.270 in 130 mm
Idler Bolt Size
N/A
3/4 - 10 x 6
Dimension L
N/A
11.42 in 290 mm
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)
N/A
483.3 lb 2150 N
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
3.4 in 86 mm
Add To Cart
Request Quote
68514426709
Description
N/A
RT-N-11-TENSNR IN GALV
Mounting Bolt Size
N/A
M6 x 20
Outside Diameter (Dim D)
N/A
1.38 in
Overall Length (Dim E)
N/A
2.01 in 35 mm
Idler Bolt Size
N/A
3/8 - 16 x 2
Dimension L
N/A
3.54 in 90 mm
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)
N/A
9 lb 40 N
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
1.1 in 28 mm
Add To Cart
Request Quote
68514425597
Description
N/A
RT-N-15-TENSNR IN GALV
Mounting Bolt Size
N/A
M8 x 25
Outside Diameter (Dim D)
N/A
1.77 in
Overall Length (Dim E)
N/A
2.52 in 45 mm
Idler Bolt Size
N/A
1/2 - 13 x 2
Dimension L
N/A
4.43 in 112.5 mm
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)
N/A
14.6 lb 65 N
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
1.3 in 34 mm
Add To Cart
Request Quote
68514417490
Description
N/A
RT-N-18-TENSNR IN GALV
Mounting Bolt Size
N/A
M10 x 30
Outside Diameter (Dim D)
N/A
2.28 in
Overall Length (Dim E)
N/A
3.11 in 58 mm
Idler Bolt Size
N/A
1/2 - 13 x 2-1/2
Dimension L
N/A
4.53 in 115 mm
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)
N/A
40.5 lb 180 N
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
1.3 in 34 mm
Add To Cart
Request Quote
68514417491
Description
N/A
RT-N-27-TENSNR IN GALV
Mounting Bolt Size
N/A
M12 x 40
Outside Diameter (Dim D)
N/A
3.07 in
Overall Length (Dim E)
N/A
4.25 in 78 mm
Idler Bolt Size
N/A
1/2 - 13 x 3-1/2
Dimension L
N/A
6.1 in 155 mm
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)
N/A
85.4 lb 380 N
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
1.7 in 44 mm
Add To Cart
Request Quote
68514417492
Description
N/A
RT-N-38-TENSNR IN GALV
Mounting Bolt Size
N/A
M16 x 40
Outside Diameter (Dim D)
N/A
3.74 in
Overall Length (Dim E)
N/A
5.51 in 95 mm
Idler Bolt Size
N/A
3/4 - 10 x 5
Dimension L
N/A
8.07 in 205 mm
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)
N/A
164.1 lb 730 N
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
2.4 in 60 mm
Add To Cart
Request Quote
68514417493
Description
N/A
RT-N-45-TENSNR IN GALV
Mounting Bolt Size
N/A
M20 x 50
Outside Diameter (Dim D)
N/A
4.53 in
Overall Length (Dim E)
N/A
7.87 in 115 mm
Idler Bolt Size
N/A
3/4 - 10 x 6
Dimension L
N/A
10.24 in 260 mm
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)
N/A
292.5 lb 1300 N
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
3.1 in 78 mm
Add To Cart
Request Quote
68514457517
Description
N/A
RT-H-15-TENSNR IN
Mounting Bolt Size
N/A
M8 x 25
Outside Diameter (Dim D)
N/A
1.77 in
Overall Length (Dim E)
N/A
2.52 in 45 mm
Idler Bolt Size
N/A
1/2 - 13 x 2
Dimension L
N/A
4.43 in 112.5 mm
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F) N/A
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
1.3 in 34 mm
Add To Cart
Request Quote
68514453285
Description
N/A
RT-H-18-TENSNR IN
Mounting Bolt Size
N/A
M10 x 30
Outside Diameter (Dim D)
N/A
2.28 in
Overall Length (Dim E)
N/A
3.11 in 58 mm
Idler Bolt Size
N/A
1/2 - 13 x 2-1/2
Dimension L
N/A
4.53 in 115 mm
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F) N/A
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
1.3 in 34 mm
Add To Cart
Request Quote
68514453287
Description
N/A
RT-H-27-TENSNR IN
Mounting Bolt Size
N/A
M12 x 40
Outside Diameter (Dim D)
N/A
3.07 in
Overall Length (Dim E)
N/A
4.25 in 78 mm
Idler Bolt Size
N/A
1/2 - 13 x 3-1/2
Dimension L
N/A
6.1 in 155 mm
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F) N/A
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
1.7 in 44 mm
Add To Cart
Request Quote
68514453289
Description
N/A
RT-H-38-TENSNR IN
Mounting Bolt Size
N/A
M16 x 40
Outside Diameter (Dim D)
N/A
3.74 in
Overall Length (Dim E)
N/A
5.51 in 95 mm
Idler Bolt Size
N/A
3/4 - 10 x 5
Dimension L
N/A
8.07 in 205 mm
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F) N/A
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
2.4 in 60 mm
Add To Cart
Request Quote
68514453291
Description
N/A
RT-H-45-TENSNR IN
Mounting Bolt Size
N/A
M20 x 50
Outside Diameter (Dim D)
N/A
4.53 in
Overall Length (Dim E)
N/A
7.87 in 115 mm
Idler Bolt Size
N/A
3/4 - 10 x 6
Dimension L
N/A
10.24 in 260 mm
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F) N/A
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
3.1 in 78 mm
Add To Cart
Request Quote
68514457519
Description
N/A
RT-H-50-TENSNR IN
Mounting Bolt Size
N/A
M24 x 60
Outside Diameter (Dim D)
N/A
5.120 in
Overall Length (Dim E)
N/A
8.270 in 130 mm
Idler Bolt Size
N/A
3/4 - 10 x 6
Dimension L
N/A
11.42 in 290 mm
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F) N/A
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
3.4 in 86 mm
Add To Cart
Request Quote
68514463652
Description
N/A
RT-N-50-TENSNR IN GALV
Mounting Bolt Size
N/A
M24 x 60
Outside Diameter (Dim D)
N/A
5.120 in
Overall Length (Dim E)
N/A
8.270 in 130 mm
Idler Bolt Size
N/A
3/4 - 10 x 6
Dimension L
N/A
11.42 in 290 mm
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)
N/A
483.3 lb 2150 N
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
3.4 in 86 mm
Add To Cart
Request Quote
68514481601
Description
N/A
RT-R-27-TENSNR IN
Mounting Bolt Size
N/A
M12 x 40
Outside Diameter (Dim D)
N/A
3.07 in
Overall Length (Dim E)
N/A
4.25 in 78 mm
Idler Bolt Size
N/A
1/2 - 13 x 3-1/2
Dimension L
N/A
6.1 in 155 mm
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)
N/A
85.4 lb 380 N
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
1.7 in 44 mm
Add To Cart
Request Quote
68514483881
Description
N/A
RT-R-18-TENSNR IN
Mounting Bolt Size
N/A
M10 x 30
Outside Diameter (Dim D)
N/A
2.28 in
Overall Length (Dim E)
N/A
3.11 in 58 mm
Idler Bolt Size
N/A
1/2 - 13 x 2-1/2
Dimension L
N/A
4.53 in 115 mm
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)
N/A
40.5 lb 180 N
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
1.3 in 34 mm
Add To Cart
Request Quote
68514483883
Description
N/A
RT-R-15-TENSNR IN
Mounting Bolt Size
N/A
M8 x 25
Outside Diameter (Dim D)
N/A
1.77 in
Overall Length (Dim E)
N/A
2.52 in 45 mm
Idler Bolt Size
N/A
1/2 - 13 x 2
Dimension L
N/A
4.43 in 112.5 mm
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)
N/A
14.6 lb 65 N
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
1.3 in 34 mm
Add To Cart
Request Quote
68514417478
Description
N/A
RT-18-TENSNR IN-N/HDWR
Mounting Bolt Size
N/A
M10 x 30
Outside Diameter (Dim D)
N/A
2.28 in
Overall Length (Dim E)
N/A
3.11 in 58 mm
Idler Bolt Size N/A
Dimension L
N/A
4.53 in 115 mm
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)
N/A
40.5 lb 180 N
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
1.3 in 34 mm
Add To Cart
Request Quote
68514443238
Description
N/A
RT-15-TENSNR IN-N/HDWR
Mounting Bolt Size
N/A
M8 x 25
Outside Diameter (Dim D)
N/A
1.77 in
Overall Length (Dim E)
N/A
2.52 in 45 mm
Idler Bolt Size N/A
Dimension L
N/A
4.43 in 112.5 mm
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)
N/A
14.6 lb 65 N
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)
N/A
1.3 in 34 mm
Add To Cart
Request Quote