68514482465
Description
N/A
RT-M-50X105-TENSNR W/4.25F10 IDLER
Type
N/A
Large Belt Drive Tensioner
Dimension A1
N/A
8.00 in
Dimension B
N/A
10.00 in
Dimension C
N/A
10.00 in
Dimension D
N/A
10.00 in
Dimension E
N/A
15.00 in
# of Teeth N/A
Add To Cart
Request Quote
68514482384
Description
N/A
RT-M-50X270-TENSNR W/8.5F10 IDLER
Type
N/A
Large Belt Drive Tensioner
Dimension A1
N/A
8.00 in
Dimension B
N/A
13.31 in
Dimension C
N/A
16.69 in
Dimension D
N/A
10.00 in
Dimension E
N/A
15.00 in
# of Teeth N/A
Add To Cart
Request Quote
68514480752
Description
N/A
RT-M-50X400-TENSNR W/12.25X14 IDLER
Type
N/A
Large Belt Drive Tensioner
Dimension A1
N/A
10.71 in
Dimension B
N/A
16.69 in
Dimension C
N/A
22.81 in
Dimension D
N/A
12.25 in
Dimension E
N/A
19.29 in
# of Teeth N/A
Add To Cart
Request Quote
68514484272
Description
N/A
RT-M-50X270-180 CHAIN TENSNR
Type
N/A
Large Chain Drive Tensioner
Dimension A1
N/A
16.00 in
Dimension B
N/A
13.31 in
Dimension C
N/A
16.69 in
Dimension D
N/A
9.01 in
Dimension E
N/A
15.00 in
# of Teeth
N/A
11
Add To Cart
Request Quote
68514483506
Description
N/A
RT-M-50X270-200 CHAIN TENSNR
Type
N/A
Large Chain Drive Tensioner
Dimension A1
N/A
16.00 in
Dimension B
N/A
13.31 in
Dimension C
N/A
16.69 in
Dimension D
N/A
10.02 in
Dimension E
N/A
15.00 in
# of Teeth
N/A
11
Add To Cart
Request Quote
68514483496
Description
N/A
RT-M-50X270-D200 CHAIN TENSNR
Type
N/A
Large Chain Drive Tensioner
Dimension A1
N/A
16.00 in
Dimension B
N/A
13.31 in
Dimension C
N/A
10.00 in
Dimension D
N/A
10.02 in
Dimension E
N/A
15.00 in
# of Teeth
N/A
11
Add To Cart
Request Quote
68514483500
Description
N/A
RT-M-50X270-1245 CHAIN TENSNR
Type
N/A
Large Chain Drive Tensioner
Dimension A1
N/A
16.00 in
Dimension B
N/A
13.31 in
Dimension C
N/A
10.00 in
Dimension D N/A
Dimension E
N/A
15.00 in
# of Teeth
N/A
9
Add To Cart
Request Quote