|
Batch CAD Cart (0)
▾
RunRight® Tensioners - Type RT T (Double Arm)
RunRight® Tensioner Devices
RunRight® RT T tensioners are designed for applications requiring very high tensioning forces. They are manufactured with cast iron housings and have a fully welded steel arm and inner square. They are manufactured with standard Tensys™ 10 rubber inserts, and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
|
Site Map | Privacy Statement | Terms & Conditions | Careers | Contact Us Follow us on:
© 2016 The Timken Company.
© 2016 The Timken Company.