Part Number |
Diameter d |
B2 |
Bearing Number |
Sleeve |
Locknut |
Lockwasher and Lockplates |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
SNP-31/630 x 23 15/16 | Diameter d N/A 23 15/16 in | B2 N/A 15.979 in | Bearing Number N/A 231/630K | Sleeve N/A S-31/630 | Locknut N/A N 630 | Lockwasher and Lockplates N/A P 630 |
CAD
N/A ![]() |
SNP-31/670 x 24 15/16 | Diameter d N/A 24 15/16 in | B2 N/A 17.008 in | Bearing Number N/A 231/670K | Sleeve N/A S-31/670 | Locknut N/A N 670 | Lockwasher and Lockplates N/A P 670 |
CAD
N/A ![]() |
SNP-31/710 x 26 7/16 | Diameter d N/A 26 7/16 in | B2 N/A 17.801 in | Bearing Number N/A 231/710K | Sleeve N/A S-31/710 | Locknut N/A N 710 | Lockwasher and Lockplates N/A P 710 |
CAD
N/A ![]() |
SNP-31/750 x 27 15/16 | Diameter d N/A 27 15/16 in | B2 N/A 18.6 in | Bearing Number N/A 231/750K | Sleeve N/A S-31/750 | Locknut N/A N 750 | Lockwasher and Lockplates N/A P 750 |
CAD
N/A ![]() |
SNP-31/800 x 29 7/16 | Diameter d N/A 29 7/16 in | B2 N/A 19.014 in | Bearing Number N/A 231/800K | Sleeve N/A S-31/800 | Locknut N/A N 800 | Lockwasher and Lockplates N/A P 800 |
CAD
N/A ![]() |
SNP-31/850 x 31 7/16 | Diameter d N/A 31 7/16 in | B2 N/A 20 in | Bearing Number N/A 231/850K | Sleeve N/A S-31/850 | Locknut N/A N 850 | Lockwasher and Lockplates N/A P 850 |
CAD
N/A ![]() |
SNP-3148 x 8 15/16 | Diameter d N/A 8 15/16 in | B2 N/A 6.641 in | Bearing Number N/A 23148K | Sleeve N/A S-48 | Locknut N/A N 048 | Lockwasher and Lockplates N/A P 48 |
CAD
N/A ![]() |
SNP-3152 x 9 1/2 | Diameter d N/A 9.5 in | B2 N/A 7.583 in | Bearing Number N/A 23152K | Sleeve N/A S-52 x 9 1/2 | Locknut N/A N 052 | Lockwasher and Lockplates N/A P 52 |
CAD
N/A ![]() |
SNP-3152 x 9 7/16 | Diameter d N/A 9 7/16 in | B2 N/A 7.583 in | Bearing Number N/A 23152K | Sleeve N/A S-52 | Locknut N/A N 052 | Lockwasher and Lockplates N/A P 52 |
CAD
N/A ![]() |
SNP-3156 x 10 | Diameter d N/A 10 in | B2 N/A 7.756 in | Bearing Number N/A 23156K | Sleeve N/A S-3156 x 10 | Locknut N/A N 056 | Lockwasher and Lockplates N/A P 56 |
CAD
N/A ![]() |
SNP-3156 x 10 1/2 | Diameter d N/A 10 1/2 in | B2 N/A 7.756 in | Bearing Number N/A 23156K | Sleeve N/A S-3156 x 10 1/2 | Locknut N/A N 056 | Lockwasher and Lockplates N/A P 56 |
CAD
N/A ![]() |
SNP-3156 x 10 7/16 | Diameter d N/A 10 7/16 in | B2 N/A 7.756 in | Bearing Number N/A 23156K | Sleeve N/A S-3156 | Locknut N/A N 056 | Lockwasher and Lockplates N/A P 56 |
CAD
N/A ![]() |
SNP-3156 x 9 15/16 | Diameter d N/A 9 15/16 in | B2 N/A 7.756 in | Bearing Number N/A 23156K | Sleeve N/A S-3156 x 9 15/16 | Locknut N/A N 056 | Lockwasher and Lockplates N/A P 56 |
CAD
N/A ![]() |
SNP-3160 x 10 15/16 | Diameter d N/A 10 15/16 in | B2 N/A 8.4 in | Bearing Number N/A 23160K | Sleeve N/A S-3160 | Locknut N/A N 060 | Lockwasher and Lockplates N/A P 60 |
CAD
N/A ![]() |
SNP-3160 x 11 | Diameter d N/A 11 in | B2 N/A 8.4 in | Bearing Number N/A 23160K | Sleeve N/A S-3160 x 11 | Locknut N/A N 060 | Lockwasher and Lockplates N/A P 60 |
CAD
N/A ![]() |
SNP-3164 x 11 15/16 | Diameter d N/A 11 15/16 in | B2 N/A 9.101 in | Bearing Number N/A 23164K | Sleeve N/A S-3164 | Locknut N/A N 064 | Lockwasher and Lockplates N/A P 64 |
CAD
N/A ![]() |
SNP-3164 x 12 | Diameter d N/A 12 in | B2 N/A 9.101 in | Bearing Number N/A 23164K | Sleeve N/A S-3164 x 12 | Locknut N/A N 064 | Lockwasher and Lockplates N/A P 64 |
CAD
N/A ![]() |
SNP-3168 x 12 1/2 | Diameter d N/A 12 1/2 in | B2 N/A 9.777 in | Bearing Number N/A 23168K | Sleeve N/A S-3168 x 12 1/2 | Locknut N/A N 068 | Lockwasher and Lockplates N/A P 68 |
CAD
N/A ![]() |
SNP-3168 x 12 7/8 | Diameter d N/A 12 7/8 in | B2 N/A 9.777 in | Bearing Number N/A 23168K | Sleeve N/A S-3168 | Locknut N/A N 068 | Lockwasher and Lockplates N/A P 68 |
CAD
N/A ![]() |
SNP-3172 x 13 1/2 | Diameter d N/A 13 1/2 in | B2 N/A 9.852 in | Bearing Number N/A 23172K | Sleeve N/A S-3172 x 13 1/2 | Locknut N/A N 072 | Lockwasher and Lockplates N/A P 72 |
CAD
N/A ![]() |
SNP-3172 x 13 7/16 | Diameter d N/A 13 7/16 in | B2 N/A 9.852 in | Bearing Number N/A 23172K | Sleeve N/A S-3172 | Locknut N/A N 072 | Lockwasher and Lockplates N/A P 72 |
CAD
N/A ![]() |
SNP-3176 x 13 15/16 | Diameter d N/A 13 15/16 in | B2 N/A 10.056 in | Bearing Number N/A 23176K | Sleeve N/A S-3176 | Locknut N/A N 076 | Lockwasher and Lockplates N/A P 76 |
CAD
N/A ![]() |
SNP-3176 x 14 | Diameter d N/A 14 in | B2 N/A 10.056 in | Bearing Number N/A 23176K | Sleeve N/A S-3176 x 14 | Locknut N/A N 076 | Lockwasher and Lockplates N/A P 76 |
CAD
N/A ![]() |
SNP-3180 x 14 15/16 | Diameter d N/A 14 15/16 in | B2 N/A 10.449 in | Bearing Number N/A 23180K | Sleeve N/A S-3180 x 14 15/16 | Locknut N/A N 080 | Lockwasher and Lockplates N/A P 80 |
CAD
N/A ![]() |
SNP-3180 x 15 | Diameter d N/A 15 in | B2 N/A 10.449 in | Bearing Number N/A 23180K | Sleeve N/A S-3180 | Locknut N/A N 080 | Lockwasher and Lockplates N/A P 80 |
CAD
N/A ![]() |