Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
SR bearings are made to a standard setting range, based on Timken’s Set-Right™ automated setting technique, and are suitable for most industrial applications. They have two spacers and an optional snap-ring for axial location. Because both types are made from popular sizes of single-row bearings, they provide a low-cost choice for many applications.

Design Attributes:
  • Two TS bearings mounted indirectly with cone and cup spacers.
  • Cup spacer features lubrication slots to allow commercial snap rings to locate bearings axially.
  • Two J-Line™ Class N bearings with metric envelop and non-metric internal geometry.
1 - 50 of 64 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore (d) (mm)

Bore (d) (in)

O.D. (D) (mm)

O.D. (D) (in)

Width (T) (mm)

Width (T) (in)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

Part Number

Bore (d)

O.D. (D)

Width (T)

Outer Ring Width (C)

Dynamic Radial Load Rating - 1M Revs (C1)

CAD

HM88649-907A9 N/A 34.925 mm1 3/8 in N/A 72.233 mm2.8438 in N/A 55.73 mm2.1941 in N/A 44.614 mm1.7565 in N/A 134000 N30100 lbf N/A CAD Icon (for items table)
JW4549-90KA5 N/A 45 mm1.7717 in N/A 95 mm3.7402 in N/A 64 mm2.5197 in N/A 46 mm1.811 in N/A 206000 N46300 lbf N/A CAD Icon (for items table)
JLM104948-90N03 N/A 50 mm1.9685 in N/A 82.000 mm3.2283 in N/A 49 mm1.9291 in N/A 39.425 mm1.5522 in N/A 168000 N37700 lbf N/A CAD Icon (for items table)
JLM104948-90N04 N/A 50 mm1.9685 in N/A 82.000 mm3.2283 in N/A 49 mm1.9291 in N/A 39.425 mm1.5522 in N/A 168000 N37700 lbf N/A CAD Icon (for items table)
JM205149-90N01 N/A 50 mm1.9685 in N/A 90 mm3.5433 in N/A 62 mm2.4409 in N/A 51.438 mm2.0251 in N/A 255000 N57400 lbf N/A CAD Icon (for items table)
JM205149-90N03 N/A 50 mm1.9685 in N/A 90 mm3.5433 in N/A 62 mm2.4409 in N/A 51.438 mm2.0251 in N/A 255000 N57400 lbf N/A CAD Icon (for items table)
JHM807045-90N01 N/A 50 mm1.9685 in N/A 105 mm4.1339 in N/A 80 mm3.1496 in N/A 63.54 mm2.5016 in N/A 354000 N79600 lbf N/A CAD Icon (for items table)
JLM506849-90N01 N/A 55 mm2.1654 in N/A 90 mm3.5433 in N/A 52 mm2.0472 in N/A 42.504 mm1.6734 in N/A 190000 N42600 lbf N/A CAD Icon (for items table)
JLM506849-90N03 N/A 55 mm2.1654 in N/A 90 mm3.5433 in N/A 52 mm2.0472 in N/A 42.504 mm1.6734 in N/A 190000 N42600 lbf N/A CAD Icon (for items table)
JM207049-90N01 N/A 55 mm2.1654 in N/A 95 mm3.7402 in N/A 64 mm2.5197 in N/A 52.418 mm2.0637 in N/A 227000 N51100 lbf N/A CAD Icon (for items table)
JM207049-90N02 N/A 55 mm2.1654 in N/A 95 mm3.7402 in N/A 64 mm2.5197 in N/A 52.418 mm2.0637 in N/A 227000 N51100 lbf N/A CAD Icon (for items table)
JH307749-90N02 N/A 55 mm2.1654 in N/A 110 mm4.3307 in N/A 86 mm3.3858 in N/A 71.415 mm2.8116 in N/A 433000 N97400 lbf N/A CAD Icon (for items table)
JH307749-90N03 N/A 55 mm2.1654 in N/A 110 mm4.3307 in N/A 95.4 mm3.7558 in N/A 80.815 mm3.1816 in N/A 433000 N97400 lbf N/A CAD Icon (for items table)
JLM508748-90N01 N/A 60 mm2.3622 in N/A 95 mm3.7402 in N/A 54 mm2.126 in N/A 43.491 mm1.7122 in N/A 170000 N38200 lbf N/A CAD Icon (for items table)
JLM508748-90NA1 N/A 60 mm2.3622 in N/A 95 mm3.7402 in N/A 54 mm2.126 in N/A 43.491 mm1.7122 in N/A 170000 N38200 lbf N/A CAD Icon (for items table)
JLM710949C-90N03 N/A 65 mm2.5591 in N/A 105 mm4.1339 in N/A 54 mm2.126 in N/A 42.515 mm1.6738 in N/A 223000 N50200 lbf N/A CAD Icon (for items table)
JM511946-90N03 N/A 65 mm2.5591 in N/A 110 mm4.3307 in N/A 62 mm2.4409 in N/A 50.489 mm1.9877 in N/A 291000 N65400 lbf N/A CAD Icon (for items table)
JM511946-90N04 N/A 65 mm2.5591 in N/A 110 mm4.3307 in N/A 114.3 mm4.5 in N/A 102.718 mm4.044 in N/A 291000 N65400 lbf N/A CAD Icon (for items table)
JM511946-90N01 N/A 65 mm2.5591 in N/A 110 mm4.3307 in N/A 62 mm2.4409 in N/A 50.489 mm1.9877 in N/A 291000 N65400 lbf N/A CAD Icon (for items table)
KIT200199-99401 N/A 65 mm2.5591 in N/A 110 mm4.3307 in N/A 62 mm2.4409 in N/A 50.489 mm1.9877 in N/A 291000 N65400 lbf N/A CAD Icon (for items table)
JH211749-90NA1 N/A 65 mm2.5591 in N/A 120 mm4.7244 in N/A 86 mm3.3858 in N/A 71.402 mm2.8111 in N/A 388000 N87300 lbf N/A CAD Icon (for items table)
JH211749-90N03 N/A 65 mm2.5591 in N/A 120 mm4.7244 in N/A 86 mm3.3858 in N/A 71.402 mm2.8111 in N/A 388000 N87300 lbf N/A CAD Icon (for items table)
JH211749-90N01 N/A 65 mm2.5591 in N/A 120 mm4.7244 in N/A 86 mm3.3858 in N/A 71.402 mm2.8111 in N/A 388000 N87300 lbf N/A CAD Icon (for items table)
KIT200283-99401 N/A 65 mm2.5591 in N/A 120 mm4.7244 in N/A 86 mm3.3858 in N/A 71.402 mm2.8111 in N/A 388000 N87300 lbf N/A CAD Icon (for items table)
5595 - 5535 (X1S-5595 - Y4S-5535) N/A 65.883 mm2.5938 in N/A 122.238 mm4.8125 in N/A 95.484 mm3.7592 in N/A 81.194 mm3.1966 in N/A 488000 N110000 lbf N/A CAD Icon (for items table)
HM212049-902A4 N/A 66.675 mm2.6250 in N/A 122.238 mm4.8125 in N/A 102 mm4.0157 in N/A 85.235 mm3.3557 in N/A 465000 N104000 lbf N/A CAD Icon (for items table)
H913849-90027 N/A 69.850 mm2 3/4 in N/A 146.050 mm5.7500 in N/A 90.488 mm3.5625 in N/A 58.738 mm2.3125 in N/A 474000 N107000 lbf N/A CAD Icon (for items table)
JLM813049-90N01 N/A 70 mm2.7559 in N/A 110 mm4.3307 in N/A 58 mm2.2835 in N/A 46.519 mm1.8315 in N/A 199000 N44800 lbf N/A CAD Icon (for items table)
JM612949-90N01 N/A 70 mm2.7559 in N/A 115 mm4.5276 in N/A 64 mm2.5197 in N/A 51.507 mm2.0278 in N/A 310000 N69600 lbf N/A CAD Icon (for items table)
JLM714149-90N01 N/A 75 mm2.9528 in N/A 115 mm4.5276 in N/A 56 mm2.2047 in N/A 43.502 mm1.7126 in N/A 244000 N54900 lbf N/A CAD Icon (for items table)
JM714249-90N04 N/A 75 mm2.9528 in N/A 120 mm4.7244 in N/A 69 mm2.7165 in N/A 57 mm2.2441 in N/A 277000 N62400 lbf N/A CAD Icon (for items table)
JM714249-90N01 N/A 75 mm2.9528 in N/A 120 mm4.7244 in N/A 69 mm2.7165 in N/A 57 mm2.2441 in N/A 277000 N62400 lbf N/A CAD Icon (for items table)
JM714249-90N03 N/A 75 mm2.9528 in N/A 120 mm4.7244 in N/A 69 mm2.7165 in N/A 57 mm2.2441 in N/A 277000 N62400 lbf N/A CAD Icon (for items table)
JH415647-90N01 N/A 75 mm2.9528 in N/A 145 mm5.7087 in N/A 112 mm4.4094 in N/A 93.4 mm3.6771 in N/A 604000 N136000 lbf N/A CAD Icon (for items table)
JM515649-90N01 N/A 80 mm3.1496 in N/A 130 mm5.1181 in N/A 78 mm3.0709 in N/A 64.452 mm2.5374 in N/A 410000 N92100 lbf N/A CAD Icon (for items table)
JM515649-90N05 N/A 80 mm3.1496 in N/A 130 mm5.1181 in N/A 78 mm3.0709 in N/A 64.452 mm2.5374 in N/A 410000 N92100 lbf N/A CAD Icon (for items table)
JM716649-90N01 N/A 85 mm3.3465 in N/A 130 mm5.1181 in N/A 65.975 mm2.5974 in N/A 53.491 mm2.106 in N/A 281000 N63100 lbf N/A CAD Icon (for items table)
JHM516849-90N01 N/A 85 mm3.3465 in N/A 140 mm5.5118 in N/A 86 mm3.3858 in N/A 70.47 mm2.7744 in N/A 490000 N110000 lbf N/A CAD Icon (for items table)
JHM516849-90N03 N/A 85 mm3.3465 in N/A 140 mm5.5118 in N/A 128.867 mm5.0735 in N/A 113.337 mm4.4621 in N/A 490000 N110000 lbf N/A CAD Icon (for items table)
JHM516849-90KA2 N/A 85 mm3.3465 in N/A 140 mm5.5118 in N/A 85.47 mm3.3649 in N/A 70.47 mm2.7744 in N/A 490000 N110000 lbf N/A CAD Icon (for items table)
JHM516849-90N04 N/A 85 mm3.3465 in N/A 140 mm5.5118 in N/A 86 mm3.3858 in N/A 70.47 mm2.7744 in N/A 490000 N110000 lbf N/A CAD Icon (for items table)
JH217249-90N01 N/A 85 mm3.3465 in N/A 150 mm5.9055 in N/A 102 mm4.0157 in N/A 85.39 mm3.3619 in N/A 685000 N154000 lbf N/A CAD Icon (for items table)
JH217249-90N02 N/A 85 mm3.3465 in N/A 150 mm5.9055 in N/A 102 mm4.0157 in N/A 85.39 mm3.3619 in N/A 685000 N154000 lbf N/A CAD Icon (for items table)
850 - 832 (X2S-593 - K167017) N/A 88.9 mm3 1/2 in N/A 168.275 mm6.625 in N/A 122.212 mm4.8115 in N/A 96.812 mm3.8115 in N/A 844000 N190000 lbf N/A CAD Icon (for items table)
JM718149-90N01 N/A 90 mm3.5433 in N/A 145 mm5.7087 in N/A 78.974 mm3.1092 in N/A 62.489 mm2.4602 in N/A 387000 N87000 lbf N/A CAD Icon (for items table)
JM718149-90K04 N/A 90 mm3.5433 in N/A 145 mm5.7087 in N/A 78.491 mm3.0902 in N/A 62.489 mm2.4602 in N/A 387000 N87000 lbf N/A CAD Icon (for items table)
JM718149-90C01 N/A 90 mm3.5433 in N/A 145 mm5.7087 in N/A 78.491 mm3.0902 in N/A 62.489 mm2.4602 in N/A 387000 N87000 lbf N/A CAD Icon (for items table)
JM718149-90KA2 N/A 90 mm3.5433 in N/A 145 mm5.7087 in N/A 78.491 mm3.0902 in N/A 62.489 mm2.4602 in N/A 387000 N87000 lbf N/A CAD Icon (for items table)
JM718149-90K01 N/A 90 mm3.5433 in N/A 145 mm5.7087 in N/A 78.491 mm3.0902 in N/A 62.489 mm2.4602 in N/A 387000 N87000 lbf N/A CAD Icon (for items table)
JM718149-90K02 N/A 90 mm3.5433 in N/A 145 mm5.7087 in N/A 78.491 mm3.0902 in N/A 62.489 mm2.4602 in N/A 387000 N87000 lbf N/A CAD Icon (for items table)
1 - 50 of 64 | Results Per Page | View | Unit of Measure
1 2