3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Clear
Filter
Series
d - Cone Bore (mm)
d - Cone Bore (in)
C1 - Dynamic Radial Rating (1 million revolutions) (N)
C1 - Dynamic Radial Rating (1 million revolutions) (lbf)
Part Number |
Series |
d - Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions) |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
X30203 | N/A 30203 | N/A 17.000 mm0.6693 in | N/A 12.000 mm0.4724 in | N/A 21300 N4800 lbf | N/A 19900 N4460 lbf |
N/A ![]() |
N/A 8350 lbf37200 N | N/A 2170 lbf9630 N |
X30302 | N/A 30302 | N/A 15.000 mm0.5906 in | N/A 13.000 mm0.5118 in | N/A 26000 N5850 lbf | N/A 22200 N4980 lbf |
N/A ![]() |
N/A 10200 lbf45300 N | N/A 2640 lbf11700 N |
X30303 | N/A 30303 | N/A 17.000 mm0.6693 in | N/A 14.000 mm0.5512 in | N/A 32700 N7360 lbf | N/A 28400 N6390 lbf |
N/A ![]() |
N/A 12800 lbf57000 N | N/A 3320 lbf14800 N |
X30204M | N/A 30204M | N/A 20.000 mm0.7874 in | N/A 14.000 mm0.5512 in | N/A 33200 N7470 lbf | N/A 33000 N7420 lbf |
N/A ![]() |
N/A 13000 lbf57900 N | N/A 3370 lbf15000 N |
X30304 | N/A 30304 | N/A 20.000 mm0.7874 in | N/A 15.000 mm0.5906 in | N/A 38500 N8660 lbf | N/A 34500 N7760 lbf |
N/A ![]() |
N/A 15100 lbf67000 N | N/A 3910 lbf17400 N |
X32004X | N/A 32004X | N/A 20.000 mm0.7874 in | N/A 15.000 mm0.5906 in | N/A 32900 N7390 lbf | N/A 29400 N6600 lbf |
N/A ![]() |
N/A 12900 lbf57200 N | N/A 3340 lbf14800 N |
X30205M | N/A 30205M | N/A 25.000 mm0.9843 in | N/A 15.000 mm0.5906 in | N/A 36900 N8300 lbf | N/A 38300 N8620 lbf |
N/A ![]() |
N/A 14500 lbf64300 N | N/A 3750 lbf16700 N |
XAA32004X | N/A 32004X | N/A 20.000 mm0.7874 in | N/A 15.000 mm0.5906 in | N/A 32900 N7390 lbf | N/A 29400 N6600 lbf |
N/A ![]() |
N/A 12900 lbf57200 N | N/A 3340 lbf14800 N |
XAA32005X | N/A 32005X | N/A 25.000 mm0.9843 in | N/A 15.000 mm0.5906 in | N/A 36500 N8200 lbf | N/A 35400 N7960 lbf |
N/A ![]() |
N/A 14300 lbf63500 N | N/A 3700 lbf16500 N |
XFA30206CM | N/A 30206C | N/A 27.000 mm1.0630 in | N/A 16 mm0.6299 in | N/A 49300 N11100 lbf | N/A 51800 N11600 lbf |
N/A ![]() |
N/A 19300 lbf85900 N | N/A 5010 lbf22300 N |
X30206CM | N/A 30206C | N/A 30 mm1.1811 in | N/A 16 mm0.6299 in | N/A 49300 N11100 lbf | N/A 51800 N11600 lbf |
N/A ![]() |
N/A 19300 lbf85900 N | N/A 5010 lbf22300 N |
JLM67041P | N/A LM67000 | N/A 25.413 mm1.0005 in | N/A 16.231 mm0.6390 in | N/A 46700 N10500 lbf | N/A 44600 N10000 lbf |
N/A ![]() |
N/A 18300 lbf81300 N | N/A 4740 lbf21100 N |
JLM67042 | N/A LM67000 | N/A 27.000 mm1.0630 in | N/A 16.764 mm0.6600 in | N/A 46700 N10500 lbf | N/A 44600 N10000 lbf |
N/A ![]() |
N/A 18300 lbf81300 N | N/A 4740 lbf21100 N |
X30305M | N/A 30305M | N/A 25.000 mm0.9843 in | N/A 17.000 mm0.6693 in | N/A 53800 N12100 lbf | N/A 49600 N11200 lbf |
N/A ![]() |
N/A 21000 lbf93600 N | N/A 5460 lbf24300 N |
X32006X | N/A 32006X | N/A 30 mm1.1811 in | N/A 17.000 mm0.6693 in | N/A 46500 N10400 lbf | N/A 45300 N10200 lbf |
N/A ![]() |
N/A 18200 lbf80900 N | N/A 4710 lbf21000 N |
X30207 | N/A 30207 | N/A 35.000 mm1.3780 in | N/A 17.000 mm0.6693 in | N/A 60600 N13600 lbf | N/A 63600 N14300 lbf |
N/A ![]() |
N/A 23700 lbf105000 N | N/A 6150 lbf27300 N |
JL69348 | N/A L69300 | N/A 38.000 mm1.4961 in | N/A 17.000 mm0.6693 in | N/A 51000 N11500 lbf | N/A 55000 N12400 lbf |
N/A ![]() |
N/A 20000 lbf88800 N | N/A 5170 lbf23000 N |
JL69349 | N/A L69300 | N/A 38.000 mm1.4961 in | N/A 17.000 mm0.6693 in | N/A 51000 N11500 lbf | N/A 55000 N12400 lbf |
N/A ![]() |
N/A 20000 lbf88800 N | N/A 5170 lbf23000 N |
JL69349A | N/A L69300 | N/A 38.000 mm1.4961 in | N/A 17.000 mm0.6693 in | N/A 51000 N11500 lbf | N/A 55000 N12400 lbf |
N/A ![]() |
N/A 20000 lbf88800 N | N/A 5170 lbf23000 N |
JL69349AX | N/A L69300 | N/A 38.000 mm1.4961 in | N/A 17.000 mm0.6693 in | N/A 51000 N11500 lbf | N/A 55000 N12400 lbf |
N/A ![]() |
N/A 20000 lbf88800 N | N/A 5170 lbf23000 N |
JL69349H | N/A L69300 | N/A 38.000 mm1.4961 in | N/A 17.000 mm0.6693 in | N/A 51000 N11500 lbf | N/A 55000 N12400 lbf |
N/A ![]() |
N/A 20000 lbf88800 N | N/A 5170 lbf23000 N |
JL69349P | N/A L69300 | N/A 38.000 mm1.4961 in | N/A 17.000 mm0.6693 in | N/A 51000 N11500 lbf | N/A 55000 N12400 lbf |
N/A ![]() |
N/A 20000 lbf88800 N | N/A 5170 lbf23000 N |
X32007X | N/A 32007X | N/A 35.000 mm1.3780 in | N/A 18 mm0.7087 in | N/A 56500 N12700 lbf | N/A 57600 N12900 lbf |
N/A ![]() |
N/A 22100 lbf98400 N | N/A 5730 lbf25500 N |
X32205 | N/A 32205 | N/A 25.000 mm0.9843 in | N/A 18 mm0.7087 in | N/A 49800 N11200 lbf | N/A 42100 N9470 lbf |
N/A ![]() |
N/A 19500 lbf86600 N | N/A 5050 lbf22500 N |
X32204 | N/A 32204 | N/A 20.000 mm0.7874 in | N/A 18 mm0.7087 in | N/A 49500 N11100 lbf | N/A 43000 N9660 lbf |
N/A ![]() |
N/A 19400 lbf86200 N | N/A 5020 lbf22300 N |