This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
2201 - 2225 of 2507 | Results Per Page | View | Unit of Measure
« 86 87 88 89 90 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

38884 N/A 10.4945 in266.560 mm N/A 1.3177 in33.470 mm N/A 48100 lbf214000 N N/A 118000 lbf527000 N N/A
LL450748A N/A 10.4945 in266.560 mm N/A 1.3177 in33.470 mm N/A 48800 lbf217000 N N/A 114000 lbf507000 N N/A
29880 N/A 10 1/2 in266.7 mm N/A 0.8750 in22.225 mm N/A 33900 lbf151000 N N/A 87800 lbf391000 N N/A
38885 N/A 10 1/2 in266.7 mm N/A 1.1250 in28.575 mm N/A 49800 lbf221000 N N/A 125000 lbf554000 N N/A
38886 N/A 10 1/2 in266.7 mm N/A 1.3177 in33.470 mm N/A 50900 lbf227000 N N/A 118000 lbf527000 N N/A
EE275105 N/A 10 1/2 in266.7 mm N/A 2.7500 in69.850 mm N/A 228000 lbf1010000 N N/A 359000 lbf1600000 N N/A
H852849 N/A 10 1/2 in266.7 mm N/A 4.6250 in117.475 mm N/A 410000 lbf1820000 N N/A 791000 lbf3520000 N N/A
LL450749AA N/A 10 1/2 in266.7 mm N/A 1.3401 in34.039 mm N/A 51700 lbf230000 N N/A 114000 lbf507000 N N/A
LM251649NW N/A 10 1/2 in266.7 mm N/A 2.125 in53.975 mm N/A 127000 lbf566000 N N/A 269000 lbf1200000 N N/A
LM451349 N/A 10 1/2 in266.7 mm N/A 2.2500 in57.150 mm N/A 167000 lbf743000 N N/A 339000 lbf1510000 N N/A
LM451349A N/A 10 1/2 in266.7 mm N/A 2.2500 in57.150 mm N/A 158000 lbf701000 N N/A 339000 lbf1510000 N N/A
LM451349AX N/A 10 1/2 in266.7 mm N/A 2.2500 in57.150 mm N/A 158000 lbf701000 N N/A 339000 lbf1510000 N N/A
LM451349AXV N/A 10 1/2 in266.7 mm N/A 2.2500 in57.150 mm N/A 158000 lbf701000 N N/A 339000 lbf1510000 N N/A
LM451349V N/A 10 1/2 in266.7 mm N/A 2.2500 in57.150 mm N/A 152000 lbf675000 N N/A 296000 lbf1310000 N N/A
LM451349W N/A 10 1/2 in266.7 mm N/A 2.2500 in57.150 mm N/A 158000 lbf701000 N N/A 339000 lbf1510000 N N/A
DX991555 N/A 10.6250 in269.875 mm N/A 2.9375 in74.613 mm N/A 318000 lbf1410000 N N/A 455000 lbf2030000 N N/A
M252349 N/A 10.6250 in269.875 mm N/A 2.9375 in74.613 mm N/A 258000 lbf1150000 N N/A 455000 lbf2030000 N N/A
M252349H N/A 10.6250 in269.875 mm N/A 2.9375 in74.613 mm N/A 283000 lbf1260000 N N/A 455000 lbf2030000 N N/A
M252349HWS N/A 10.6250 in269.875 mm N/A 2.9375 in74.613 mm N/A 283000 lbf1260000 N N/A 455000 lbf2030000 N N/A
29888 N/A 10.7500 in273.050 mm N/A 0.8750 in22.225 mm N/A 33900 lbf151000 N N/A 87800 lbf391000 N N/A
EE275108 N/A 10.7500 in273.050 mm N/A 2.7500 in69.850 mm N/A 228000 lbf1010000 N N/A 359000 lbf1600000 N N/A
L853048 N/A 10.8268 in275.001 mm N/A 1.5748 in40.000 mm N/A 68700 lbf306000 N N/A 149000 lbf664000 N N/A
L853049 N/A 10.875 in276.225 mm N/A 1.3750 in34.925 mm N/A 74900 lbf333000 N N/A 169000 lbf750000 N N/A
EE295110 N/A 11.0000 in279.400 mm N/A 4.7500 in120.650 mm N/A 544000 lbf2420000 N N/A 744000 lbf3310000 N N/A
EE722110 N/A 11.0000 in279.400 mm N/A 3.6875 in93.663 mm N/A 363000 lbf1610000 N N/A 527000 lbf2350000 N N/A
2201 - 2225 of 2507 | Results Per Page | View | Unit of Measure
« 86 87 88 89 90 »