This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1551 - 1575 of 1864 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

LM272314W N/A 24.2500 in615.950 mm N/A 2.6000 in66.040 mm N/A
LM272314X N/A 24.2500 in615.950 mm N/A 2.7675 in70.295 mm N/A
LM272314XA N/A 24.2500 in615.950 mm N/A 2.8266 in71.796 mm N/A
LM272315 N/A 24.2500 in615.950 mm N/A 2.7675 in70.295 mm N/A
LM272316 N/A 24.2500 in615.950 mm N/A 2.925 in74.295 mm N/A
LM274010 N/A 27.3750 in695.325 mm N/A 3.1875 in80.963 mm N/A
LM274410 N/A 26.5000 in673.100 mm N/A 3.3750 in85.725 mm N/A
LM274410V N/A 26.5000 in673.100 mm N/A 3.3750 in85.725 mm N/A
LM275310 N/A 28.0000 in711.2 mm N/A 3.125 in79.375 mm N/A
LM277110 N/A 29.0000 in736.600 mm N/A 3.6875 in93.663 mm N/A
LM278810 N/A 30.3750 in771.525 mm N/A 3.8125 in96.838 mm N/A
LM280210 N/A 32.0300 in813.562 mm N/A 3.6614 in93 mm N/A
LM281010 N/A 33.7500 in857.250 mm N/A 4.3125 in109.538 mm N/A
LM281010V N/A 33.7500 in857.250 mm N/A 4.3125 in109.538 mm N/A
LM281011 N/A 33.7500 in857.250 mm N/A 4.3125 in109.538 mm N/A
LM281810 N/A 35.5000 in901.700 mm N/A 4.3750 in111.125 mm N/A
LM282510 N/A 36.6250 in930.275 mm N/A 4.5625 in115.888 mm N/A
LM282519 N/A 39.3661 in999.899 mm N/A 4.6875 in119.063 mm N/A
LM282810 N/A 37.2500 in946.150 mm N/A 4.5625 in115.888 mm N/A
LM282810XV N/A 37.2500 in946.150 mm N/A 4.5625 in115.888 mm N/A
LM283610 N/A 39.0000 in990.600 mm N/A 4.8425 in123 mm N/A
LM286210 N/A 44.5000 in1130.300 mm N/A 5.4375 in138.113 mm N/A
LM286210V N/A 44.5000 in1130.300 mm N/A 5.4375 in138.113 mm N/A
LM286210X N/A 44.5000 in1130.300 mm N/A 5.4375 in138.113 mm N/A
LM286211V N/A 44.5000 in1130.300 mm N/A 5.4375 in138.113 mm N/A
1551 - 1575 of 1864 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »