These bearings have one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. They can be used at fixed positions on rotation shaft applications or float positions for rotating housing applications on the stationary shaft.
226 - 250 of 530 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Outer Ring Width (C)

Dynamic Radial Load Rating - 1M Revs (C1) 

Series

CAD

N/A 5.2500 in133.35 mm N/A 8 in203.2 mm N/A 3.6250 in92.075 mm N/A 3.625 in92.075 mm N/A 1.5 in38.1 mm N/A 144000 lbf640000 N N/A 67300 N/A
N/A 5.3750 in136.525 mm N/A 7.5 in190.5 mm N/A 3.0625 in77.788 mm N/A 3.0624 in77.785 mm N/A 1.3125 in33.338 mm N/A 111000 lbf492000 N N/A 48300 N/A
N/A 5.3750 in136.525 mm N/A 8 in203.2 mm N/A 3.0625 in77.788 mm N/A 3.0624 in77.785 mm N/A 1.3125 in33.338 mm N/A 111000 lbf492000 N N/A 48300 N/A
N/A 5.3750 in136.525 mm N/A 8.875 in225.425 mm N/A 4.7500 in120.650 mm N/A 4.75 in120.65 mm N/A 2.0625 in52.388 mm N/A 253000 lbf1130000 N N/A H228600 N/A
N/A 5.3750 in136.525 mm N/A 8.875 in225.425 mm N/A 4.7500 in120.650 mm N/A 4.75 in120.65 mm N/A 2.0625 in52.388 mm N/A 253000 lbf1130000 N N/A H228600 N/A
N/A 5 1/2 in139.700 mm N/A 7.875 in200.025 mm N/A 2.9688 in75.408 mm N/A 3.0625 in77.788 mm N/A 1.3437 in34.13 mm N/A 112000 lbf499000 N N/A Asymmetrical N/A
N/A 5 1/2 in139.700 mm N/A 8.4636 in214.975 mm N/A 4.1875 in106.363 mm N/A 3.7260 in94.640 mm N/A 1.375 in34.925 mm N/A 134000 lbf594000 N N/A 74000 N/A
N/A 5 1/2 in139.700 mm N/A 8.5000 in215.900 mm N/A 4.1875 in106.363 mm N/A 3.7260 in94.640 mm N/A 1.375 in34.925 mm N/A 134000 lbf594000 N N/A 74000 N/A
N/A 5 1/2 in139.700 mm N/A 8.5000 in215.900 mm N/A 4.1875 in106.363 mm N/A 3.7260 in94.640 mm N/A 1.375 in34.925 mm N/A 134000 lbf594000 N N/A 74000 N/A
N/A 5 1/2 in139.700 mm N/A 8.5625 in217.488 mm N/A 4.1875 in106.363 mm N/A 3.7260 in94.640 mm N/A 1.375 in34.925 mm N/A 134000 lbf594000 N N/A 74000 N/A
N/A 5.8750 in149.225 mm N/A 9.8425 in250 mm N/A 4.7500 in120.650 mm N/A 4.75 in120.65 mm N/A 1.875 in47.625 mm N/A 258000 lbf1150000 N N/A 99000 N/A
N/A 5.8750 in149.225 mm N/A 10.0000 in254.000 mm N/A 4.7500 in120.650 mm N/A 4.75 in120.65 mm N/A 1.875 in47.625 mm N/A 258000 lbf1150000 N N/A 99000 N/A
N/A 5.8750 in149.225 mm N/A 10.0000 in254.000 mm N/A 4.7500 in120.650 mm N/A 4.75 in120.65 mm N/A 1.875 in47.625 mm N/A 258000 lbf1150000 N N/A 99000 N/A
N/A 6.0000 in152.400 mm N/A 8.7500 in222.250 mm N/A 3.3125 in84.138 mm N/A 3.3124 in84.135 mm N/A 1.375 in34.925 mm N/A 147000 lbf656000 N N/A M231600 N/A
N/A 6.0000 in152.400 mm N/A 9.6250 in244.475 mm N/A 3.6250 in92.075 mm N/A 3.4274 in87.056 mm N/A 1.625 in41.275 mm N/A 157000 lbf699000 N N/A 81000 N/A
N/A 6.0000 in152.400 mm N/A 9.6250 in244.475 mm N/A 3.6250 in92.075 mm N/A 3.4375 in87.313 mm N/A 1.3125 in33.338 mm N/A 157000 lbf699000 N N/A 81000 N/A
N/A 6.0000 in152.400 mm N/A 9.6457 in245.001 mm N/A 3.6250 in92.075 mm N/A 3.4375 in87.313 mm N/A 1.3125 in33.338 mm N/A 157000 lbf699000 N N/A 81000 N/A
N/A 6.0000 in152.400 mm N/A 12.1250 in307.975 mm N/A 6.7500 in171.450 mm N/A 6.3749 in161.922 mm N/A 2.4375 in61.913 mm N/A 389000 lbf1730000 N N/A 450000 N/A
N/A 6.0000 in152.400 mm N/A 12.1250 in307.975 mm N/A 6.7500 in171.450 mm N/A 6.3749 in161.922 mm N/A 2.625 in66.675 mm N/A 451000 lbf2010000 N N/A HH234000 N/A
N/A 6.0000 in152.400 mm N/A 12.1250 in307.975 mm N/A 6.7500 in171.450 mm N/A 6.3749 in161.922 mm N/A 2.625 in66.675 mm N/A 451000 lbf2010000 N N/A HH234000 N/A
N/A 6.0000 in152.400 mm N/A 12.5000 in317.500 mm N/A 6.7500 in171.450 mm N/A 6.3749 in161.922 mm N/A 2.4375 in61.913 mm N/A 389000 lbf1730000 N N/A 450000 N/A
N/A 6.0000 in152.400 mm N/A 12.5000 in317.500 mm N/A 6.7500 in171.450 mm N/A 6.3749 in161.922 mm N/A 2.625 in66.675 mm N/A 451000 lbf2010000 N N/A HH234000 N/A
N/A 6.1250 in155.575 mm N/A 9.7500 in247.650 mm N/A 4.8125 in122.238 mm N/A 4.8124 in122.235 mm N/A 2.0625 in52.388 mm N/A 248000 lbf1100000 N N/A H432500 N/A
N/A 6.2500 in158.750 mm N/A 11.2500 in285.750 mm N/A 4.9375 in125.413 mm N/A 5.0625 in128.588 mm N/A 2.1875 in55.563 mm N/A 280000 lbf1240000 N N/A 217000 N/A
N/A 6.2500 in158.750 mm N/A 11.2500 in285.750 mm N/A 4.9375 in125.413 mm N/A 5.0625 in128.588 mm N/A 2.1875 in55.563 mm N/A 280000 lbf1240000 N N/A 217000 N/A
226 - 250 of 530 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »