These bearings have one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. They can be used at fixed positions on rotation shaft applications or float positions for rotating housing applications on the stationary shaft.
251 - 275 of 530 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Outer Ring Width (C)

Dynamic Radial Load Rating - 1M Revs (C1) 

Series

CAD

N/A 6.2500 in158.750 mm N/A 12 in304.8 mm N/A 4.5000 in114.300 mm N/A 4.3085 in109.436 mm N/A 1.6875 in42.863 mm N/A 236000 lbf1050000 N N/A 280000 N/A
N/A 6.2500 in158.750 mm N/A 12 in304.8 mm N/A 4.5000 in114.300 mm N/A 4.3085 in109.436 mm N/A 1.6875 in42.863 mm N/A 236000 lbf1050000 N N/A 280000 N/A
N/A 6.8750 in174.625 mm N/A 11.3750 in288.925 mm N/A 4.8750 in123.825 mm N/A 4.875 in123.825 mm N/A 1.875 in47.625 mm N/A 322000 lbf1430000 N N/A HM237500 N/A
N/A 6.8750 in174.625 mm N/A 11.4163 in289.974 mm N/A 4.8750 in123.825 mm N/A 4.875 in123.825 mm N/A 1.8898 in48.001 mm N/A 322000 lbf1430000 N N/A HM237500 N/A
N/A 7.0000 in177.800 mm N/A 9.7500 in247.650 mm N/A 3.5625 in90.488 mm N/A 3.5624 in90.485 mm N/A 1.5 in38.1 mm N/A 159000 lbf705000 N N/A 67700 N/A
N/A 7.0000 in177.800 mm N/A 9.7500 in247.650 mm N/A 3.5625 in90.488 mm N/A 3.5624 in90.485 mm N/A 1.5 in38.1 mm N/A 159000 lbf705000 N N/A 67700 N/A
N/A 7.0000 in177.800 mm N/A 10.7500 in273.050 mm N/A 4.4375 in112.713 mm N/A 4.4373 in112.707 mm N/A 1.7187 in43.655 mm N/A 209000 lbf930000 N N/A 82600 N/A
N/A 7.0000 in177.800 mm N/A 10.7500 in273.050 mm N/A 4.4375 in112.713 mm N/A 4.4373 in112.707 mm N/A 1.7187 in43.655 mm N/A 209000 lbf930000 N N/A 82600 N/A
N/A 7.0000 in177.800 mm N/A 10.7500 in273.050 mm N/A 4.4375 in112.713 mm N/A 4.4373 in112.707 mm N/A 1.7187 in43.655 mm N/A 209000 lbf930000 N N/A 82600 N/A
N/A 7.0000 in177.800 mm N/A 10.7500 in273.050 mm N/A 4.4375 in112.713 mm N/A 4.4373 in112.707 mm N/A 1.7187 in43.655 mm N/A 221000 lbf984000 N N/A 82600 N/A
N/A 7.0000 in177.800 mm N/A 11.0000 in279.400 mm N/A 4.4375 in112.713 mm N/A 4.4373 in112.707 mm N/A 1.7187 in43.655 mm N/A 209000 lbf930000 N N/A 82600 N/A
N/A 7.0000 in177.800 mm N/A 11.0000 in279.400 mm N/A 4.4375 in112.713 mm N/A 4.4373 in112.707 mm N/A 1.7187 in43.655 mm N/A 209000 lbf930000 N N/A 82600 N/A
N/A 7.0000 in177.800 mm N/A 11.0000 in279.400 mm N/A 4.4375 in112.713 mm N/A 4.4373 in112.707 mm N/A 1.7187 in43.655 mm N/A 221000 lbf984000 N N/A 82600 N/A
N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 6.25 in158.75 mm N/A 6.25 in158.75 mm N/A 1.875 in47.625 mm N/A 258000 lbf1150000 N N/A 94000 N/A
N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.8750 in123.825 mm N/A 4.875 in123.825 mm N/A 1.875 in47.625 mm N/A 258000 lbf1150000 N N/A 94000 N/A
N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.8750 in123.825 mm N/A 4.875 in123.825 mm N/A 1.875 in47.625 mm N/A 322000 lbf1430000 N N/A HM237500 N/A
N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.8750 in123.825 mm N/A 4.875 in123.825 mm N/A 1.875 in47.625 mm N/A 322000 lbf1430000 N N/A HM237500 N/A
N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 6.25 in158.75 mm N/A 6.25 in158.75 mm N/A 1.875 in47.625 mm N/A 322000 lbf1430000 N N/A HM237500 N/A
N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 6.25 in158.75 mm N/A 6.25 in158.75 mm N/A 1.875 in47.625 mm N/A 322000 lbf1430000 N N/A HM237500 N/A
N/A 7.0000 in177.800 mm N/A 11.4163 in289.974 mm N/A 4.8750 in123.825 mm N/A 4.875 in123.825 mm N/A 1.8898 in48.001 mm N/A 322000 lbf1430000 N N/A HM237500 N/A
N/A 7.0000 in177.800 mm N/A 11.4163 in289.974 mm N/A 6.25 in158.75 mm N/A 6.25 in158.75 mm N/A 1.8898 in48.001 mm N/A 322000 lbf1430000 N N/A HM237500 N/A
N/A 7.0000 in177.800 mm N/A 11.7500 in298.450 mm N/A 6.25 in158.75 mm N/A 6.25 in158.75 mm N/A 1.875 in47.625 mm N/A 258000 lbf1150000 N N/A 94000 N/A
N/A 7.0000 in177.800 mm N/A 11.7500 in298.450 mm N/A 4.8750 in123.825 mm N/A 4.875 in123.825 mm N/A 1.875 in47.625 mm N/A 258000 lbf1150000 N N/A 94000 N/A
N/A 7.0000 in177.800 mm N/A 12 in304.8 mm N/A 4.5000 in114.300 mm N/A 4.3085 in109.436 mm N/A 1.6875 in42.863 mm N/A 236000 lbf1050000 N N/A 280000 N/A
N/A 7.0000 in177.800 mm N/A 12 in304.8 mm N/A 4.5000 in114.300 mm N/A 4.3085 in109.436 mm N/A 1.6875 in42.863 mm N/A 236000 lbf1050000 N N/A 280000 N/A
251 - 275 of 530 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »