These bearings have one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. They can be used at fixed positions on rotation shaft applications or float positions for rotating housing applications on the stationary shaft.
351 - 375 of 530 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Outer Ring Width (C)

Dynamic Radial Load Rating - 1M Revs (C1) 

Series

CAD

N/A 9.6250 in244.475 mm N/A 12.875 in327.025 mm N/A 3.6250 in92.075 mm N/A 3.625 in92.075 mm N/A 1.5 in38.1 mm N/A 222000 lbf987000 N N/A LM247700 N/A
N/A 9.6250 in244.475 mm N/A 12.875 in327.025 mm N/A 3.6250 in92.075 mm N/A 3.625 in92.075 mm N/A 1.5 in38.1 mm N/A 222000 lbf987000 N N/A LM247700 N/A
N/A 9.7500 in247.650 mm N/A 15.7500 in400.050 mm N/A 4.5000 in114.300 mm N/A 4.6873 in119.057 mm N/A 1.8125 in46.038 mm N/A 343000 lbf1530000 N N/A 220000 N/A
N/A 9.7500 in247.650 mm N/A 16.0000 in406.400 mm N/A 8.6250 in219.075 mm N/A 8.5000 in215.900 mm N/A 3.6875 in93.663 mm N/A 769000 lbf3420000 N N/A HH249900 N/A
N/A 9.8750 in250.825 mm N/A 15.0000 in381.000 mm N/A 5.3750 in136.525 mm N/A 5.3749 in136.522 mm N/A 2.25 in57.15 mm N/A 450000 lbf2000000 N N/A M252300 N/A
N/A 9.8750 in250.825 mm N/A 16.6250 in422.275 mm N/A 5.5000 in139.700 mm N/A 5.9999 in152.397 mm N/A 2.625 in66.675 mm N/A 587000 lbf2610000 N N/A HM252300 N/A
N/A 9.8750 in250.825 mm N/A 16.6250 in422.275 mm N/A 5.5000 in139.700 mm N/A 5.9999 in152.397 mm N/A 2.625 in66.675 mm N/A 587000 lbf2610000 N N/A HM252300 N/A
N/A 9.8750 in250.825 mm N/A 16.9970 in431.724 mm N/A 5.5000 in139.700 mm N/A 5.7188 in145.258 mm N/A 2.375 in60.325 mm N/A 587000 lbf2610000 N N/A HM252300 N/A
N/A 9.8750 in250.825 mm N/A 16.9970 in431.724 mm N/A 5.5000 in139.700 mm N/A 5.7188 in145.258 mm N/A 2.375 in60.325 mm N/A 587000 lbf2610000 N N/A HM252300 N/A
N/A 10 in254 mm N/A 14.000 in355.6 mm N/A 3.6560 in92.862 mm N/A 3.6500 in92.710 mm N/A 1.3125 in33.338 mm N/A 219000 lbf976000 N N/A 170000 N/A
N/A 10 in254 mm N/A 14.1250 in358.775 mm N/A 5.125 in130.175 mm N/A 5.1249 in130.172 mm N/A 2.1250 in53.975 mm N/A 358000 lbf1590000 N N/A M249700 N/A
N/A 10 in254 mm N/A 14.1250 in358.775 mm N/A 5.125 in130.175 mm N/A 5.1249 in130.172 mm N/A 2.1250 in53.975 mm N/A 358000 lbf1590000 N N/A M249700 N/A
N/A 10 in254 mm N/A 14.1250 in358.775 mm N/A 5.125 in130.175 mm N/A 5.1249 in130.172 mm N/A 2.1250 in53.975 mm N/A 358000 lbf1590000 N N/A M249700 N/A
N/A 10 in254 mm N/A 14.1250 in358.775 mm N/A 5.125 in130.175 mm N/A 5.1249 in130.172 mm N/A 2.1250 in53.975 mm N/A 358000 lbf1590000 N N/A M249700 N/A
N/A 10 in254 mm N/A 14.1250 in358.775 mm N/A 5.125 in130.175 mm N/A 5.1249 in130.172 mm N/A 2.1250 in53.975 mm N/A 358000 lbf1590000 N N/A M249700 N/A
N/A 10 in254 mm N/A 14.1250 in358.775 mm N/A 5.125 in130.175 mm N/A 5.1249 in130.172 mm N/A 2.1250 in53.975 mm N/A 358000 lbf1590000 N N/A M249700 N/A
N/A 10 in254 mm N/A 14.1250 in358.775 mm N/A 5.125 in130.175 mm N/A 5.1249 in130.172 mm N/A 2.1250 in53.975 mm N/A 358000 lbf1590000 N N/A M249700 N/A
N/A 10 in254 mm N/A 14.1250 in358.775 mm N/A 5.125 in130.175 mm N/A 5.1249 in130.172 mm N/A 2.1250 in53.975 mm N/A 358000 lbf1590000 N N/A M249700 N/A
N/A 10 in254 mm N/A 14.1250 in358.775 mm N/A 5.125 in130.175 mm N/A 5.1249 in130.172 mm N/A 2.1250 in53.975 mm N/A 358000 lbf1590000 N N/A M249700 N/A
N/A 10 in254 mm N/A 14.1250 in358.775 mm N/A 5.125 in130.175 mm N/A 5.1249 in130.172 mm N/A 2.1250 in53.975 mm N/A 358000 lbf1590000 N N/A M249700 N/A
N/A 10 in254 mm N/A 14.1250 in358.775 mm N/A 5.125 in130.175 mm N/A 5.1249 in130.172 mm N/A 2.1250 in53.975 mm N/A 358000 lbf1590000 N N/A M249700 N/A
N/A 10 in254 mm N/A 14.3720 in365.049 mm N/A 3.6560 in92.862 mm N/A 3.6500 in92.710 mm N/A 1.3125 in33.338 mm N/A 219000 lbf976000 N N/A 170000 N/A
N/A 10 in254 mm N/A 14.500 in368.300 mm N/A 3.6560 in92.862 mm N/A 3.6500 in92.710 mm N/A 1.3125 in33.338 mm N/A 219000 lbf976000 N N/A 170000 N/A
N/A 10.2500 in260.350 mm N/A 14.500 in368.300 mm N/A 4.2500 in107.950 mm N/A 4.25 in107.95 mm N/A 1.6875 in42.863 mm N/A 266000 lbf1180000 N N/A 134000 N/A
N/A 10.2500 in260.350 mm N/A 15.7500 in400.050 mm N/A 4.5000 in114.300 mm N/A 4.6873 in119.057 mm N/A 1.8125 in46.038 mm N/A 324000 lbf1440000 N N/A 220000 N/A
351 - 375 of 530 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »