These bearings have one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. They can be used at fixed positions on rotation shaft applications or float positions for rotating housing applications on the stationary shaft.
376 - 400 of 530 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Outer Ring Width (C)

Dynamic Radial Load Rating - 1M Revs (C1) 

Series

CAD

N/A 10.2500 in260.350 mm N/A 15.7500 in400.050 mm N/A 4.7500 in120.650 mm N/A 4.6873 in119.057 mm N/A 1.8125 in46.038 mm N/A 324000 lbf1440000 N N/A 220000 N/A
N/A 10.2500 in260.350 mm N/A 16.5000 in419.100 mm N/A 6.1250 in155.575 mm N/A 6.2499 in158.747 mm N/A 2.4375 in61.913 mm N/A 440000 lbf1960000 N N/A 435000 N/A
N/A 10.2500 in260.350 mm N/A 16.6250 in422.275 mm N/A 5.5000 in139.700 mm N/A 5.9999 in152.397 mm N/A 2.625 in66.675 mm N/A 587000 lbf2610000 N N/A HM252300 N/A
N/A 10.2500 in260.350 mm N/A 16.6250 in422.275 mm N/A 6.0000 in152.400 mm N/A 6.1249 in155.572 mm N/A 2.625 in66.675 mm N/A 587000 lbf2610000 N N/A HM252300 N/A
N/A 10.2500 in260.350 mm N/A 16.6250 in422.275 mm N/A 6.0000 in152.400 mm N/A 6.1249 in155.572 mm N/A 2.625 in66.675 mm N/A 587000 lbf2610000 N N/A HM252300 N/A
N/A 10.2500 in260.350 mm N/A 16.6250 in422.275 mm N/A 6.0000 in152.400 mm N/A 6.1249 in155.572 mm N/A 2.625 in66.675 mm N/A 605000 lbf2690000 N N/A HM252300 N/A
N/A 10.2500 in260.350 mm N/A 16.9970 in431.724 mm N/A 5.5000 in139.700 mm N/A 5.7188 in145.258 mm N/A 2.375 in60.325 mm N/A 587000 lbf2610000 N N/A HM252300 N/A
N/A 10.2500 in260.350 mm N/A 16.9970 in431.724 mm N/A 6.0000 in152.400 mm N/A 5.8438 in148.433 mm N/A 2.375 in60.325 mm N/A 587000 lbf2610000 N N/A HM252300 N/A
N/A 10.2500 in260.350 mm N/A 16.9970 in431.724 mm N/A 6.0000 in152.400 mm N/A 5.8438 in148.433 mm N/A 2.375 in60.325 mm N/A 587000 lbf2610000 N N/A HM252300 N/A
N/A 10.2500 in260.350 mm N/A 16.9970 in431.724 mm N/A 6.0000 in152.400 mm N/A 5.8438 in148.433 mm N/A 2.375 in60.325 mm N/A 605000 lbf2690000 N N/A HM252300 N/A
N/A 10.2500 in260.350 mm N/A 17.5 in444.5 mm N/A 7.7500 in196.850 mm N/A 7.75 in196.85 mm N/A 2.875 in73.025 mm N/A 631000 lbf2810000 N N/A 823000 N/A
N/A 10 1/2 in266.7 mm N/A 14.000 in355.6 mm N/A 4.3125 in109.538 mm N/A 4.2499 in107.947 mm N/A 1.7500 in44.450 mm N/A 275000 lbf1220000 N N/A LM451300 N/A
N/A 10 1/2 in266.7 mm N/A 14.000 in355.6 mm N/A 4.3125 in109.538 mm N/A 4.2499 in107.947 mm N/A 1.7500 in44.450 mm N/A 275000 lbf1220000 N N/A LM451300 N/A
N/A 10 1/2 in266.7 mm N/A 14.000 in355.6 mm N/A 4.3125 in109.538 mm N/A 4.2499 in107.947 mm N/A 1.7500 in44.450 mm N/A 275000 lbf1220000 N N/A LM451300 N/A
N/A 10 1/2 in266.7 mm N/A 14.000 in355.6 mm N/A 4.3125 in109.538 mm N/A 4.2499 in107.947 mm N/A 1.7500 in44.450 mm N/A 275000 lbf1220000 N N/A LM451300 N/A
N/A 10 1/2 in266.7 mm N/A 14.000 in355.6 mm N/A 4.3125 in109.538 mm N/A 4.2499 in107.947 mm N/A 1.7500 in44.450 mm N/A 275000 lbf1220000 N N/A LM451300 N/A
N/A 10 1/2 in266.7 mm N/A 14.000 in355.6 mm N/A 4.3125 in109.538 mm N/A 4.2499 in107.947 mm N/A 1.7500 in44.450 mm N/A 275000 lbf1220000 N N/A LM451300 N/A
N/A 10 1/2 in266.7 mm N/A 14.000 in355.6 mm N/A 4.3125 in109.538 mm N/A 4.2499 in107.947 mm N/A 1.7500 in44.450 mm N/A 338000 lbf1500000 N N/A LM451300 N/A
N/A 10 1/2 in266.7 mm N/A 14.000 in355.6 mm N/A 4.3125 in109.538 mm N/A 4.2499 in107.947 mm N/A 1.7500 in44.450 mm N/A 338000 lbf1500000 N N/A LM451300 N/A
N/A 10 1/2 in266.7 mm N/A 15.5 in393.7 mm N/A 5.125 in130.175 mm N/A 5.1249 in130.172 mm N/A 1.9687 in50.005 mm N/A 345000 lbf1540000 N N/A 275000 N/A
N/A 10 1/2 in266.7 mm N/A 15.8750 in403.225 mm N/A 5.125 in130.175 mm N/A 4.8125 in122.238 mm N/A 1.8125 in46.038 mm N/A 345000 lbf1540000 N N/A 275000 N/A
N/A 10 1/2 in266.7 mm N/A 16.0000 in406.400 mm N/A 5.125 in130.175 mm N/A 4.8125 in122.238 mm N/A 1.8125 in46.038 mm N/A 345000 lbf1540000 N N/A 275000 N/A
N/A 10.6250 in269.875 mm N/A 15.0000 in381.000 mm N/A 5.3750 in136.525 mm N/A 5.3749 in136.522 mm N/A 2.25 in57.15 mm N/A 450000 lbf2000000 N N/A M252300 N/A
N/A 10.6250 in269.875 mm N/A 15.0000 in381.000 mm N/A 5.3750 in136.525 mm N/A 5.3749 in136.522 mm N/A 2.25 in57.15 mm N/A 450000 lbf2000000 N N/A M252300 N/A
N/A 10.6250 in269.875 mm N/A 15.0000 in381.000 mm N/A 5.3750 in136.525 mm N/A 5.3749 in136.522 mm N/A 2.25 in57.15 mm N/A 450000 lbf2000000 N N/A M252300 N/A
376 - 400 of 530 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »