These bearings have one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. They can be used at fixed positions on rotation shaft applications or float positions for rotating housing applications on the stationary shaft.
476 - 500 of 530 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Outer Ring Width (C)

Dynamic Radial Load Rating - 1M Revs (C1) 

Series

CAD

N/A 13.6250 in346.075 mm N/A 19.2500 in488.950 mm N/A 6.8750 in174.625 mm N/A 6.875 in174.625 mm N/A 2.9375 in74.613 mm N/A 676000 lbf3010000 N N/A HM262700 N/A
N/A 13.6250 in346.075 mm N/A 19.2500 in488.950 mm N/A 6.8750 in174.625 mm N/A 6.875 in174.625 mm N/A 2.9375 in74.613 mm N/A 676000 lbf3010000 N N/A HM262700 N/A
N/A 13.6250 in346.075 mm N/A 19.2500 in488.950 mm N/A 6.8750 in174.625 mm N/A 6.875 in174.625 mm N/A 2.9375 in74.613 mm N/A 676000 lbf3010000 N N/A HM262700 N/A
N/A 13.6250 in346.075 mm N/A 19.2500 in488.950 mm N/A 6.8750 in174.625 mm N/A 6.875 in174.625 mm N/A 2.9375 in74.613 mm N/A 676000 lbf3010000 N N/A HM262700 N/A
N/A 13.6250 in346.075 mm N/A 19.2500 in488.950 mm N/A 6.8750 in174.625 mm N/A 6.875 in174.625 mm N/A 2.9375 in74.613 mm N/A 676000 lbf3010000 N N/A HM262700 N/A
N/A 13.6875 in347.663 mm N/A 18.5000 in469.900 mm N/A 5.4375 in138.113 mm N/A 5.4374 in138.11 mm N/A 2.25 in57.15 mm N/A 614000 lbf2730000 N N/A M262400 N/A
N/A 14 in355.6 mm N/A 18.0000 in457.200 mm N/A 4.7500 in120.650 mm N/A 4.7499 in120.647 mm N/A 2 in50.8 mm N/A 368000 lbf1640000 N N/A LM263100 N/A
N/A 14 in355.6 mm N/A 18.0000 in457.200 mm N/A 4.7500 in120.650 mm N/A 4.7499 in120.647 mm N/A 2 in50.8 mm N/A 368000 lbf1640000 N N/A LM263100 N/A
N/A 14 in355.6 mm N/A 18.0000 in457.200 mm N/A 4.7500 in120.650 mm N/A 4.7499 in120.647 mm N/A 2 in50.8 mm N/A 368000 lbf1640000 N N/A LM263100 N/A
N/A 14 in355.6 mm N/A 19.7500 in501.650 mm N/A 4.3750 in111.125 mm N/A 4.9999 in126.997 mm N/A 2 in50.8 mm N/A 412000 lbf1830000 N N/A 230000 N/A
N/A 14 in355.6 mm N/A 19.7500 in501.650 mm N/A 4.3750 in111.125 mm N/A 4.9999 in126.997 mm N/A 2 in50.8 mm N/A 412000 lbf1830000 N N/A 230000 N/A
N/A 14 in355.6 mm N/A 19.7500 in501.650 mm N/A 4.3750 in111.125 mm N/A 4.9999 in126.997 mm N/A 2 in50.8 mm N/A 412000 lbf1830000 N N/A 230000 N/A
N/A 14 in355.6 mm N/A 20.2500 in514.350 mm N/A 4.3750 in111.125 mm N/A 4.9999 in126.997 mm N/A 2 in50.8 mm N/A 412000 lbf1830000 N N/A 230000 N/A
N/A 14 in355.6 mm N/A 20.2500 in514.350 mm N/A 4.3750 in111.125 mm N/A 4.9999 in126.997 mm N/A 2 in50.8 mm N/A 412000 lbf1830000 N N/A 230000 N/A
N/A 14.0310 in356.387 mm N/A 18.5000 in469.900 mm N/A 4.0000 in101.600 mm N/A 4.1249 in104.772 mm N/A 1.5 in38.1 mm N/A 214000 lbf954000 N N/A 160000 N/A
N/A 14.0310 in356.387 mm N/A 19.2500 in488.950 mm N/A 4.0000 in101.600 mm N/A 4.1249 in104.772 mm N/A 1.5 in38.1 mm N/A 214000 lbf954000 N N/A 160000 N/A
N/A 14.5000 in368.300 mm N/A 20.6250 in523.875 mm N/A 7.3125 in185.738 mm N/A 7.3124 in185.735 mm N/A 3.125 in79.375 mm N/A 890000 lbf3960000 N N/A HM265000 N/A
N/A 14.7500 in374.650 mm N/A 19.7500 in501.650 mm N/A 4.6250 in117.475 mm N/A 4.9999 in126.997 mm N/A 2 in50.8 mm N/A 412000 lbf1830000 N N/A 230000 N/A
N/A 14.7500 in374.650 mm N/A 19.7500 in501.650 mm N/A 4.6250 in117.475 mm N/A 4.9999 in126.997 mm N/A 2 in50.8 mm N/A 412000 lbf1830000 N N/A 230000 N/A
N/A 14.7500 in374.650 mm N/A 20.2500 in514.350 mm N/A 4.6250 in117.475 mm N/A 4.9999 in126.997 mm N/A 2 in50.8 mm N/A 412000 lbf1830000 N N/A 230000 N/A
N/A 15.1875 in385.763 mm N/A 20.2500 in514.350 mm N/A 6.0000 in152.400 mm N/A 5.9999 in152.397 mm N/A 2.5 in63.5 mm N/A 530000 lbf2360000 N N/A LM665900 N/A
N/A 15.1875 in385.763 mm N/A 20.2500 in514.350 mm N/A 6.0000 in152.400 mm N/A 5.9999 in152.397 mm N/A 2.5 in63.5 mm N/A 530000 lbf2360000 N N/A LM665900 N/A
N/A 15.1875 in385.763 mm N/A 20.2500 in514.350 mm N/A 6.0000 in152.400 mm N/A 5.9999 in152.397 mm N/A 2.5 in63.5 mm N/A 530000 lbf2360000 N N/A LM665900 N/A
N/A 15.5 in393.7 mm N/A 21.5000 in546.100 mm N/A 4.7500 in120.650 mm N/A 5.5624 in141.285 mm N/A 2.1875 in55.563 mm N/A 425000 lbf1890000 N N/A 234000 N/A
N/A 15.5 in393.7 mm N/A 21.5000 in546.100 mm N/A 5.4375 in138.113 mm N/A 5.4374 in138.11 mm N/A 2.1250 in53.975 mm N/A 513000 lbf2280000 N N/A LM767700 N/A
476 - 500 of 530 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »