These bearings have one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. They can be used at fixed positions on rotation shaft applications or float positions for rotating housing applications on the stationary shaft.
176 - 200 of 530 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Outer Ring Width (C)

Dynamic Radial Load Rating - 1M Revs (C1) 

Series

CAD

N/A 4.25 in107.95 mm N/A 6.000 in152.4 mm N/A 2.5625 in65.088 mm N/A 2.5624 in65.085 mm N/A 1.125 in28.575 mm N/A 65900 lbf293000 N N/A LM121900 N/A
N/A 4.25 in107.95 mm N/A 7.5 in190.5 mm N/A 4.0000 in101.600 mm N/A 3.8749 in98.422 mm N/A 1.375 in34.925 mm N/A 142000 lbf633000 N N/A 71000 N/A
N/A 4.25 in107.95 mm N/A 8.1250 in206.375 mm N/A 6.0000 in152.400 mm N/A 5.6249 in142.872 mm N/A 2.1250 in53.975 mm N/A 224000 lbf996000 N N/A 935 N/A
N/A 4.25 in107.95 mm N/A 8.3750 in212.725 mm N/A 6.0000 in152.400 mm N/A 5.6249 in142.872 mm N/A 2.1250 in53.975 mm N/A 224000 lbf996000 N N/A 935 N/A
N/A 4 1/2 in114.300 mm N/A 8.3750 in212.725 mm N/A 6.0000 in152.400 mm N/A 5.6249 in142.872 mm N/A 2.1250 in53.975 mm N/A 266000 lbf1180000 N N/A HH224300 N/A
N/A 4 3/4 in120.650 mm N/A 6.5625 in166.688 mm N/A 2.8440 in72.238 mm N/A 2.8439 in72.235 mm N/A 1.2500 in31.750 mm N/A 81800 lbf364000 N N/A LM124400 N/A
N/A 4 3/4 in120.650 mm N/A 6.5875 in167.323 mm N/A 2.8440 in72.238 mm N/A 3.5939 in91.285 mm N/A 1.625 in41.275 mm N/A 81800 lbf364000 N N/A LM124400 N/A
N/A 4 3/4 in120.650 mm N/A 6.7812 in172.242 mm N/A 2.6875 in68.263 mm N/A 2.6250 in66.675 mm N/A 1.0938 in27.783 mm N/A 95700 lbf426000 N N/A M224700 N/A
N/A 4 3/4 in120.650 mm N/A 6.7812 in172.242 mm N/A 2.6875 in68.263 mm N/A 2.6250 in66.675 mm N/A 1.0938 in27.783 mm N/A 95700 lbf426000 N N/A M224700 N/A
N/A 4 3/4 in120.650 mm N/A 6.8750 in174.625 mm N/A 2.6875 in68.263 mm N/A 2.6250 in66.675 mm N/A 1.0938 in27.783 mm N/A 95700 lbf426000 N N/A M224700 N/A
N/A 4 3/4 in120.650 mm N/A 6.8750 in174.625 mm N/A 2.6875 in68.263 mm N/A 2.6250 in66.675 mm N/A 1.0938 in27.783 mm N/A 95700 lbf426000 N N/A M224700 N/A
N/A 4 3/4 in120.650 mm N/A 6.8750 in174.625 mm N/A 2.6875 in68.263 mm N/A 2.6250 in66.675 mm N/A 1.0938 in27.783 mm N/A 95700 lbf426000 N N/A M224700 N/A
N/A 4 3/4 in120.650 mm N/A 6.8750 in174.625 mm N/A 2.6875 in68.263 mm N/A 2.6250 in66.675 mm N/A 1.0938 in27.783 mm N/A 95700 lbf426000 N N/A M224700 N/A
N/A 4 3/4 in120.650 mm N/A 6.8750 in174.625 mm N/A 2.6875 in68.263 mm N/A 2.6250 in66.675 mm N/A 1.0938 in27.783 mm N/A 95700 lbf426000 N N/A M224700 N/A
N/A 4 3/4 in120.650 mm N/A 9.0551 in230 mm N/A 6.0000 in152.400 mm N/A 5.4999 in139.697 mm N/A 1.9375 in49.213 mm N/A 246000 lbf1090000 N N/A 95000 N/A
N/A 4 3/4 in120.650 mm N/A 9.1250 in231.775 mm N/A 6.0000 in152.400 mm N/A 5.4999 in139.697 mm N/A 1.9375 in49.213 mm N/A 246000 lbf1090000 N N/A 95000 N/A
N/A 4 3/4 in120.650 mm N/A 9.25 in234.95 mm N/A 6.0000 in152.400 mm N/A 5.4999 in139.697 mm N/A 1.9375 in49.213 mm N/A 246000 lbf1090000 N N/A 95000 N/A
N/A 4 3/4 in120.650 mm N/A 9.25 in234.95 mm N/A 6.0000 in152.400 mm N/A 5.4999 in139.697 mm N/A 1.9375 in49.213 mm N/A 246000 lbf1090000 N N/A 95000 N/A
N/A 4 3/4 in120.650 mm N/A 9.25 in234.95 mm N/A 6.0000 in152.400 mm N/A 5.4999 in139.697 mm N/A 1.9375 in49.213 mm N/A 246000 lbf1090000 N N/A 95000 N/A
N/A 4 3/4 in120.650 mm N/A 9.2510 in234.975 mm N/A 6.0000 in152.400 mm N/A 5.6022 in142.296 mm N/A 1.9665 in49.949 mm N/A 246000 lbf1090000 N N/A 95000 N/A
N/A 4 3/4 in120.650 mm N/A 9.2510 in234.975 mm N/A 6.0000 in152.400 mm N/A 5.4999 in139.697 mm N/A 1.9375 in49.213 mm N/A 246000 lbf1090000 N N/A 95000 N/A
N/A 4 3/4 in120.650 mm N/A 9.6250 in244.475 mm N/A 6.0000 in152.400 mm N/A 5.4999 in139.697 mm N/A 1.9375 in49.213 mm N/A 246000 lbf1090000 N N/A 95000 N/A
N/A 4 3/4 in120.650 mm N/A 9.7500 in247.650 mm N/A 6.0000 in152.400 mm N/A 5.4999 in139.697 mm N/A 1.9375 in49.213 mm N/A 246000 lbf1090000 N N/A 95000 N/A
N/A 5 in127 mm N/A 7.1875 in182.563 mm N/A 3.0000 in76.200 mm N/A 3.0001 in76.203 mm N/A 1.3125 in33.338 mm N/A 105000 lbf466000 N N/A 48200 N/A
N/A 5 in127 mm N/A 7.7500 in196.850 mm N/A 3.6250 in92.075 mm N/A 3.625 in92.075 mm N/A 1.5 in38.1 mm N/A 144000 lbf640000 N N/A 67300 N/A
176 - 200 of 530 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »