Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
226 - 250 of 424 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

d - Bore (mm)

d - Bore (in)

D - Cup Outer Diameter (mm)

D - Cup Outer Diameter (in)

T - Bearing Width (mm)

T - Bearing Width (in)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T - Bearing Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Add To Cart/Request Quote
N/A 33017 N/A 85 mm3.3465 in N/A 130 mm5.1181 in N/A 36 mm1.4173 in N/A 29.5 mm1.1614 in N/A 36 mm1.4173 in N/A 220000 N49500 lbf N/A 343000 N77100 lbf N/A CAD Add To Cart
Request Quote
N/A 33117 N/A 85 mm3.3465 in N/A 140 mm5.5118 in N/A 41 mm1.6142 in N/A 32.000 mm1.2598 in N/A 41.000 mm1.6142 in N/A 254000 N57100 lbf N/A 386000 N86800 lbf N/A CAD Add To Cart
Request Quote
N/A 33217 N/A 85 mm3.3465 in N/A 150 mm5.9055 in N/A 49.000 mm1.9291 in N/A 37.000 mm1.4567 in N/A 49.000 mm1.9291 in N/A 416000 N93600 lbf N/A 483000 N109000 lbf N/A CAD Add To Cart
Request Quote
N/A 90000 N/A 90 mm3.5433 in N/A 190 mm7.4803 in N/A 46.038 mm1.8125 in N/A 31.750 mm1.2500 in N/A 50.800 mm2.0000 in N/A 383000 N86100 lbf N/A 392000 N88100 lbf N/A CAD Add To Cart
Request Quote
N/A HH221400 N/A 90 mm3.5433 in N/A 190 mm7.4803 in N/A 57.531 mm2.2650 in N/A 46.038 mm1.8125 in N/A 57.150 mm2.2500 in N/A 534000 N120000 lbf N/A 692000 N156000 lbf N/A CAD Add To Cart
Request Quote
N/A HH221400 N/A 90 mm3.5433 in N/A 190 mm7.4803 in N/A 65.500 mm2.5787 in N/A 46.038 mm1.8125 in N/A 65.000 mm2.5591 in N/A 578000 N130000 lbf N/A 692000 N156000 lbf N/A CAD Add To Cart
Request Quote
N/A HH221400 N/A 90 mm3.5433 in N/A 190 mm7.4803 in N/A 57.531 mm2.2650 in N/A 48.500 mm1.9094 in N/A 59.500 mm2.3425 in N/A 534000 N120000 lbf N/A 692000 N156000 lbf N/A CAD Add To Cart
Request Quote
N/A HH221400 N/A 90 mm3.5433 in N/A 190 mm7.4803 in N/A 65.500 mm2.5787 in N/A 48.500 mm1.9094 in N/A 67.500 mm2.6575 in N/A 578000 N130000 lbf N/A 692000 N156000 lbf N/A CAD Add To Cart
Request Quote
N/A HM318400 N/A 90 mm3.5433 in N/A 155 mm6.1024 in N/A 44.000 mm1.7323 in N/A 35.500 mm1.3976 in N/A 44.000 mm1.7323 in N/A 392000 N88100 lbf N/A 447000 N101000 lbf N/A CAD Add To Cart
Request Quote
N/A HM318400 N/A 90 mm3.5433 in N/A 155 mm6.1024 in N/A 44.000 mm1.7323 in N/A 35.500 mm1.3976 in N/A 44.000 mm1.7323 in N/A 392000 N88100 lbf N/A 447000 N101000 lbf N/A CAD Add To Cart
Request Quote
N/A M718100 N/A 90 mm3.5433 in N/A 145 mm5.7087 in N/A 34.000 mm1.3386 in N/A 27 mm1.063 in N/A 35.000 mm1.3780 in N/A 222000 N50000 lbf N/A 313000 N70500 lbf N/A CAD Add To Cart
Request Quote
N/A M718100 N/A 90 mm3.5433 in N/A 145 mm5.7087 in N/A 34.000 mm1.3386 in N/A 27 mm1.063 in N/A 35.000 mm1.3780 in N/A 222000 N50000 lbf N/A 313000 N70500 lbf N/A CAD Add To Cart
Request Quote
N/A JT9000 N/A 90 mm3.5433 in N/A 150 mm5.9055 in N/A 40.000 mm1.5748 in N/A 34 mm1.3386 in N/A 42.000 mm1.6535 in N/A 298000 N67100 lbf N/A 386000 N86800 lbf N/A CAD Add To Cart
Request Quote
N/A 30218M N/A 90 mm3.5433 in N/A 160 mm6.2992 in N/A 30.000 mm1.1811 in N/A 26.000 mm1.0236 in N/A 32.500 mm1.2795 in N/A 240000 N54100 lbf N/A 295000 N66200 lbf N/A CAD Add To Cart
Request Quote
N/A 31318M N/A 90 mm3.5433 in N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A 30.000 mm1.1811 in N/A 46.5 mm1.8307 in N/A 324000 N72800 lbf N/A 421000 N94600 lbf N/A CAD Add To Cart
Request Quote
N/A 32018X N/A 90 mm3.5433 in N/A 140 mm5.5118 in N/A 32.000 mm1.2598 in N/A 24.000 mm0.9449 in N/A 32.000 mm1.2598 in N/A 217000 N48800 lbf N/A 264000 N59400 lbf N/A CAD Add To Cart
Request Quote
N/A 32018X N/A 90 mm3.5433 in N/A 140 mm5.5118 in N/A 32.000 mm1.2598 in N/A 24.000 mm0.9449 in N/A 32.000 mm1.2598 in N/A 217000 N48800 lbf N/A 264000 N59400 lbf N/A CAD Add To Cart
Request Quote
N/A 32218M N/A 90 mm3.5433 in N/A 160 mm6.2992 in N/A 40.000 mm1.5748 in N/A 34 mm1.3386 in N/A 42.5 mm1.6732 in N/A 370000 N83200 lbf N/A 406000 N91200 lbf N/A CAD Add To Cart
Request Quote
N/A 32318M N/A 90 mm3.5433 in N/A 190 mm7.4803 in N/A 64.000 mm2.5197 in N/A 53.000 mm2.0866 in N/A 67.500 mm2.6575 in N/A 622000 N140000 lbf N/A 683000 N153000 lbf N/A CAD Add To Cart
Request Quote
N/A 33018 N/A 90 mm3.5433 in N/A 140 mm5.5118 in N/A 39 mm1.5354 in N/A 32.500 mm1.2795 in N/A 39.000 mm1.5354 in N/A 293000 N65900 lbf N/A 377000 N84700 lbf N/A CAD Add To Cart
Request Quote
N/A 33118M N/A 90 mm3.5433 in N/A 150 mm5.9055 in N/A 45 mm1.7717 in N/A 35 mm1.378 in N/A 45 mm1.7717 in N/A 363000 N81600 lbf N/A 447000 N100000 lbf N/A CAD Add To Cart
Request Quote
N/A JF9500 N/A 95 mm3.7402 in N/A 160 mm6.2992 in N/A 46.000 mm1.8110 in N/A 38 mm1.4961 in N/A 46.000 mm1.8110 in N/A 354000 N79700 lbf N/A 506000 N114000 lbf N/A CAD Add To Cart
Request Quote
N/A L819300 N/A 95 mm3.7402 in N/A 135 mm5.3150 in N/A 20.000 mm0.7874 in N/A 14 mm0.5512 in N/A 20.000 mm0.7874 in N/A 98400 N22100 lbf N/A 133000 N29900 lbf N/A CAD Add To Cart
Request Quote
N/A M719100 N/A 95 mm3.7402 in N/A 150 mm5.9055 in N/A 34.000 mm1.3386 in N/A 27 mm1.063 in N/A 35.000 mm1.3780 in N/A 215000 N48300 lbf N/A 316000 N71100 lbf N/A CAD Add To Cart
Request Quote
N/A JP10000 N/A 95 mm3.7402 in N/A 145 mm5.7087 in N/A 22.500 mm0.8858 in N/A 17.500 mm0.6890 in N/A 24.000 mm0.9449 in N/A 125000 N28200 lbf N/A 172000 N38700 lbf N/A CAD Add To Cart
Request Quote
226 - 250 of 424 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »