Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
301 - 325 of 424 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Series

d - Bore (mm)

d - Bore (in)

D - Cup Outer Diameter (mm)

D - Cup Outer Diameter (in)

T - Bearing Width (mm)

T - Bearing Width (in)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T - Bearing Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Add To Cart/Request Quote
N/A 33024 N/A 120 mm4.7244 in N/A 180 mm7.0866 in N/A 48 mm1.8898 in N/A 38 mm1.4961 in N/A 48.000 mm1.8898 in N/A 418000 N93900 lbf N/A 603000 N135000 lbf N/A CAD Add To Cart
Request Quote
N/A L725300 N/A 125 mm4.9213 in N/A 175 mm6.8898 in N/A 25.400 mm1.0000 in N/A 18.288 mm0.7200 in N/A 25.400 mm1.0000 in N/A 150000 N33700 lbf N/A 246000 N55300 lbf N/A CAD Add To Cart
Request Quote
N/A 31326M N/A 130 mm5.1181 in N/A 280 mm11.0236 in N/A 66.000 mm2.5984 in N/A 44.000 mm1.7323 in N/A 72.000 mm2.8346 in N/A 691000 N155000 lbf N/A 966000 N217000 lbf N/A CAD Add To Cart
Request Quote
N/A 32026XM N/A 130 mm5.1181 in N/A 200 mm7.8740 in N/A 45 mm1.7717 in N/A 34 mm1.3386 in N/A 45 mm1.7717 in N/A 386000 N86900 lbf N/A 617000 N139000 lbf N/A CAD Add To Cart
Request Quote
N/A 32226M N/A 130 mm5.1181 in N/A 230 mm9.0551 in N/A 64.000 mm2.5197 in N/A 54 mm2.126 in N/A 67.500 mm2.6575 in N/A 809000 N182000 lbf N/A 982000 N221000 lbf N/A CAD Add To Cart
Request Quote
N/A 32926M N/A 130 mm5.1181 in N/A 180 mm7.0866 in N/A 32.000 mm1.2598 in N/A 25.000 mm0.9843 in N/A 32.000 mm1.2598 in N/A 210000 N47200 lbf N/A 356000 N80000 lbf N/A CAD Add To Cart
Request Quote
N/A 30228M N/A 140 mm5.5118 in N/A 250 mm9.8425 in N/A 42.000 mm1.6535 in N/A 36 mm1.4173 in N/A 45.750 mm1.8012 in N/A 502000 N113000 lbf N/A 649000 N146000 lbf N/A CAD Add To Cart
Request Quote
N/A 32028XM N/A 140 mm5.5118 in N/A 210 mm8.2677 in N/A 45 mm1.7717 in N/A 34 mm1.3386 in N/A 45 mm1.7717 in N/A 393000 N88400 lbf N/A 644000 N145000 lbf N/A CAD Add To Cart
Request Quote
N/A 32028XM N/A 140 mm5.5118 in N/A 210 mm8.2677 in N/A 45 mm1.7717 in N/A 34 mm1.3386 in N/A 45 mm1.7717 in N/A 393000 N88400 lbf N/A 644000 N145000 lbf N/A CAD Add To Cart
Request Quote
N/A 32928M N/A 140 mm5.5118 in N/A 190 mm7.4803 in N/A 32.000 mm1.2598 in N/A 25.000 mm0.9843 in N/A 32.000 mm1.2598 in N/A 226000 N50900 lbf N/A 404000 N90700 lbf N/A CAD Add To Cart
Request Quote
N/A 450000 N/A 150 mm5.9055 in N/A 295 mm11.6142 in N/A 80 mm3.1496 in N/A 61.912 mm2.4375 in N/A 80.000 mm3.1496 in N/A 994000 N224000 lbf N/A 1480000 N333000 lbf N/A CAD Add To Cart
Request Quote
N/A L730600 N/A 150 mm5.9055 in N/A 205 mm8.0709 in N/A 28.575 mm1.1250 in N/A 21.438 mm0.8440 in N/A 28.575 mm1.1250 in N/A 194000 N43500 lbf N/A 339000 N76100 lbf N/A CAD Add To Cart
Request Quote
N/A 30230M N/A 150 mm5.9055 in N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 38 mm1.4961 in N/A 49.000 mm1.9291 in N/A 565000 N127000 lbf N/A 735000 N165000 lbf N/A CAD Add To Cart
Request Quote
N/A 31330M N/A 150 mm5.9055 in N/A 320 mm12.5984 in N/A 75.000 mm2.9528 in N/A 50.000 mm1.9685 in N/A 82.000 mm3.2283 in N/A 862000 N194000 lbf N/A 1200000 N270000 lbf N/A CAD Add To Cart
Request Quote
N/A 32030XM N/A 150 mm5.9055 in N/A 225 mm8.8583 in N/A 48 mm1.8898 in N/A 36 mm1.4173 in N/A 48.000 mm1.8898 in N/A 443000 N99500 lbf N/A 730000 N164000 lbf N/A CAD Add To Cart
Request Quote
N/A 32230M N/A 150 mm5.9055 in N/A 270 mm10.6299 in N/A 73.000 mm2.8740 in N/A 60.000 mm2.3622 in N/A 77 mm3.0315 in N/A 851000 N191000 lbf N/A 1230000 N276000 lbf N/A CAD Add To Cart
Request Quote
N/A 32930M N/A 150 mm5.9055 in N/A 210 mm8.2677 in N/A 38.000 mm1.4961 in N/A 30.000 mm1.1811 in N/A 38.000 mm1.4961 in N/A 324000 N72800 lbf N/A 573000 N129000 lbf N/A CAD Add To Cart
Request Quote
N/A HM133400 N/A 160 mm6.2992 in N/A 255 mm10.0394 in N/A 69.850 mm2.7500 in N/A 52.388 mm2.0625 in N/A 63.500 mm2.5000 in N/A 635000 N143000 lbf N/A 1040000 N233000 lbf N/A CAD Add To Cart
Request Quote
N/A M734400 N/A 160 mm6.2992 in N/A 240 mm9.4488 in N/A 44.500 mm1.7520 in N/A 37.000 mm1.4567 in N/A 46.000 mm1.8110 in N/A 401000 N90200 lbf N/A 759000 N171000 lbf N/A CAD Add To Cart
Request Quote
N/A M734400 N/A 160 mm6.2992 in N/A 240 mm9.4488 in N/A 44.500 mm1.7520 in N/A 37.000 mm1.4567 in N/A 46.000 mm1.8110 in N/A 401000 N90200 lbf N/A 759000 N171000 lbf N/A CAD Add To Cart
Request Quote
N/A 32032 N/A 160 mm6.2992 in N/A 240 mm9.4488 in N/A 51 mm2.0079 in N/A 38 mm1.4961 in N/A 51 mm2.0079 in N/A 516000 N116000 lbf N/A 801000 N180000 lbf N/A CAD Add To Cart
Request Quote
N/A 32032XM N/A 160 mm6.2992 in N/A 240 mm9.4488 in N/A 51 mm2.0079 in N/A 38 mm1.4961 in N/A 51 mm2.0079 in N/A 611000 N137000 lbf N/A 867000 N195000 lbf N/A CAD Add To Cart
Request Quote
N/A 32232 N/A 160 mm6.2992 in N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A 67.000 mm2.6378 in N/A 84.000 mm3.3071 in N/A 1020000 N229000 lbf N/A 1630000 N366000 lbf N/A CAD Add To Cart
Request Quote
N/A HM534100 N/A 170 mm6.6929 in N/A 230 mm9.0551 in N/A 38.000 mm1.4961 in N/A 31.000 mm1.2205 in N/A 39.000 mm1.5354 in N/A 335000 N75300 lbf N/A 590000 N133000 lbf N/A CAD Add To Cart
Request Quote
N/A M734400 N/A 170 mm6.6929 in N/A 240 mm9.4488 in N/A 44.500 mm1.7520 in N/A 37.000 mm1.4567 in N/A 46.000 mm1.8110 in N/A 460000 N103000 lbf N/A 759000 N171000 lbf N/A CAD Add To Cart
Request Quote
301 - 325 of 424 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »