|
Batch CAD Cart (0)
▾
Tapered Roller Bearings - TSL (DUO-FACE® Plus Seal) Imperial
Tapered Roller Bearings
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Clear
Filter
Seriesd - Bore (in)d - Bore (mm)D - Cup Outer Diameter (in)D - Cup Outer Diameter (mm)T - Bearing Width (in)T - Bearing Width (mm)T1 - Total Width (in)T1 - Total Width (mm)C1 - Dynamic Radial Rating (1 million revolutions) (lbf)C1 - Dynamic Radial Rating (1 million revolutions) (N)
|
Site Map | Privacy Statement | Terms & Conditions | Careers | Contact Us Follow us on:
© 2016 The Timken Company.
© 2016 The Timken Company.