Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
  • Consists of one thrust tapered race, one flat race, rollers and cage.
  • Most sizes utilize pin-type cages with hardened pins through the center of the rollers, allowing closer roller spacing to maximize load capacity.
  • Smaller sizes have brass cages designed for unidirectional retention of rollers.
  • Combines the outstanding features of thrust tapered and cylindrical roller bearings to offer the highest possible load capacity of any thrust bearing of its size.
  • Originally developed for screwdown applications in metal rolling mills where high axial loads are common.
51 - 63 of 63 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

d - Bore Diameter (in)

D - Bearing O.D. (in)

D - Bearing O.D. (mm)

T - Bearing Width (in)

T - Bearing Width (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

d - Bore Diameter

D - Bearing O.D.

T - Bearing Width

Static Load Rating

Dynamic Load Rating

CAD

Add To Cart/Request Quote
N/A 24.0000 in N/A 32.0000 in812.800 mm N/A 4 in101.6 mm N/A 5890000 lbf26200000 N N/A 319000 lbf1420000 N N/A CAD Add To Cart
Request Quote
N/A 28.0000 in N/A 38.0000 in965.200 mm N/A 5 in127 mm N/A 8390000 lbf37300000 N N/A 480000 lbf2140000 N N/A CAD Add To Cart
Request Quote
N/A 28.0000 in N/A 39.0000 in990.600 mm N/A 7.5 in190.5 mm N/A 11400000 lbf50900000 N N/A 770000 lbf3420000 N N/A CAD Add To Cart
Request Quote
N/A 29.5000 in N/A 37.5 in952.5 mm N/A 5 in127 mm N/A 5570000 lbf24800000 N N/A 328000 lbf1460000 N N/A CAD Add To Cart
Request Quote
N/A 30.618 in N/A 35.0000 in889.000 mm N/A 1.875 in47.625 mm N/A 2580000 lbf11500000 N N/A 99300 lbf440000 N N/A CAD Add To Cart
Request Quote
N/A 31 1/2 in N/A 41.0000 in1041.400 mm N/A 5.5 in139.7 mm N/A 9120000 lbf40600000 N N/A 548000 lbf2440000 N N/A CAD Add To Cart
Request Quote
N/A 33 1/2 in N/A 44.5000 in1130.300 mm N/A 5.9 in149.86 mm N/A 11000000 lbf48800000 N N/A 650000 lbf2890000 N N/A CAD Add To Cart
Request Quote
N/A 34.252 in N/A 38.5827 in980.001 mm N/A 1.9685 in50 mm N/A 2820000 lbf12500000 N N/A 109000 lbf480000 N N/A CAD Add To Cart
Request Quote
N/A 37 in N/A 49 in1244.6 mm N/A 6 in152.4 mm N/A 14600000 lbf65200000 N N/A 774000 lbf3440000 N N/A CAD Add To Cart
Request Quote
N/A 38.2165 in N/A 49.2105 in1249.95 mm N/A 5.1881 in130 mm N/A 13400000 lbf59400000 N N/A 651000 lbf2900000 N N/A CAD Add To Cart
Request Quote
N/A 45 3/4 in N/A 50.5 in1282.7 mm N/A 2.0625 in52.388 mm N/A 4280000 lbf19000000 N N/A 139000 lbf620000 N N/A CAD Add To Cart
Request Quote
N/A 45 3/4 in N/A 50.5 in1282.7 mm N/A 2.248 in57.099 mm N/A 4280000 lbf19000000 N N/A 139000 lbf620000 N N/A CAD Add To Cart
Request Quote
N/A 53 1/4 in N/A 58 in1473.2 mm N/A 2.062 in52.375 mm N/A 4750000 lbf21100000 N N/A 146000 lbf650000 N N/A CAD Add To Cart
Request Quote
51 - 63 of 63 | Results Per Page | View | Unit of Measure
1 2 3