These bearings have one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. They can be used at fixed positions on rotation shaft applications or float positions for rotating housing applications on the stationary shaft.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|---|
| 07100D / 07196 | N/A 1 in25.400 mm | N/A 1.9687 in50.005 mm | N/A 1.4375 in36.513 mm | N/A 1.0648 in27.046 mm | N/A 11400 lbf50700 N | N/A 6650 lbf29600 N |
N/A
|
| 07101DW / 07196 | N/A 1 in25.400 mm | N/A 1.9687 in50.005 mm | N/A 1.4375 in36.513 mm | N/A 1.0648 in27.046 mm | N/A 10800 lbf47900 N | N/A 6650 lbf29600 N |
N/A
|
| 07100D / 07210X | N/A 1 in25.400 mm | N/A 2.000 in50.8 mm | N/A 1.4375 in36.513 mm | N/A 1.1841 in30.076 mm | N/A 11400 lbf50700 N | N/A 6650 lbf29600 N |
N/A
|
| 07101DW / 07210X | N/A 1 in25.400 mm | N/A 2.000 in50.8 mm | N/A 1.4375 in36.513 mm | N/A 1.1841 in30.076 mm | N/A 10800 lbf47900 N | N/A 6650 lbf29600 N |
N/A
|
| 07100D / 07205X | N/A 1 in25.400 mm | N/A 2.0467 in51.986 mm | N/A 1.4375 in36.513 mm | N/A 1.2816 in32.553 mm | N/A 11400 lbf50700 N | N/A 6650 lbf29600 N |
N/A
|
| 07101DW / 07205X | N/A 1 in25.400 mm | N/A 2.0467 in51.986 mm | N/A 1.4375 in36.513 mm | N/A 1.2816 in32.553 mm | N/A 10800 lbf47900 N | N/A 6650 lbf29600 N |
N/A
|
| 07100D / 07204 | N/A 1 in25.400 mm | N/A 2.047 in51.994 mm | N/A 1.4375 in36.513 mm | N/A 1.1841 in30.076 mm | N/A 11400 lbf50700 N | N/A 6650 lbf29600 N |
N/A
|
| 07101DW / 07204 | N/A 1 in25.400 mm | N/A 2.047 in51.994 mm | N/A 1.4375 in36.513 mm | N/A 1.1841 in30.076 mm | N/A 10800 lbf47900 N | N/A 6650 lbf29600 N |
N/A
|
| 07100D / 07205 | N/A 1 in25.400 mm | N/A 2.0472 in51.999 mm | N/A 1.4375 in36.513 mm | N/A 1.1841 in30.076 mm | N/A 11400 lbf50700 N | N/A 6650 lbf29600 N |
N/A
|
| 07101DW / 07205 | N/A 1 in25.400 mm | N/A 2.0472 in51.999 mm | N/A 1.4375 in36.513 mm | N/A 1.1841 in30.076 mm | N/A 10800 lbf47900 N | N/A 6650 lbf29600 N |
N/A
|
| 17116D / 17244A | N/A 1 3/16 in30.163 mm | N/A 2.4402 in61.981 mm | N/A 1.3750 in34.925 mm | N/A 1.3305 in33.795 mm | N/A 16900 lbf75300 N | N/A 9910 lbf44100 N |
N/A
|
| 17116D-99401 | N/A 1 3/16 in30.163 mm | N/A 2.4409 in61.999 mm | N/A 1.3750 in34.925 mm | N/A 1.3305 in33.795 mm | N/A 16900 lbf75300 N | N/A 9910 lbf44100 N |
N/A
|
| 17116D-902A1 | N/A 1 3/16 in30.163 mm | N/A 2.4409 in61.999 mm | N/A 1.3750 in34.925 mm | N/A 1.3305 in33.795 mm | N/A 16900 lbf75300 N | N/A 9910 lbf44100 N |
N/A
|
| 14126D / 14274A | N/A 1 1/4 in31.750 mm | N/A 2.7148 in68.956 mm | N/A 1.5426 in39.182 mm | N/A 1.5632 in39.705 mm | N/A 21400 lbf95100 N | N/A 13900 lbf61700 N |
N/A
|
| 14126D / 14277 | N/A 1 1/4 in31.750 mm | N/A 2.7170 in69.012 mm | N/A 1.5426 in39.182 mm | N/A 1.7632 in44.785 mm | N/A 21400 lbf95100 N | N/A 13900 lbf61700 N |
N/A
|
| 14126D / 14276 | N/A 1 1/4 in31.750 mm | N/A 2.7170 in69.012 mm | N/A 1.5426 in39.182 mm | N/A 1.5632 in39.705 mm | N/A 21400 lbf95100 N | N/A 13900 lbf61700 N |
N/A
|
| 14126D / 14274 | N/A 1 1/4 in31.750 mm | N/A 2.7170 in69.012 mm | N/A 1.5426 in39.182 mm | N/A 1.5632 in39.705 mm | N/A 21400 lbf95100 N | N/A 13900 lbf61700 N |
N/A
|
| 14126D / 14273 | N/A 1 1/4 in31.750 mm | N/A 2.7170 in69.012 mm | N/A 1.5426 in39.182 mm | N/A 1.5231 in38.687 mm | N/A 21400 lbf95100 N | N/A 13900 lbf61700 N |
N/A
|
| 14126D / 14272 | N/A 1 1/4 in31.750 mm | N/A 2.7170 in69.012 mm | N/A 1.5426 in39.182 mm | N/A 1.5005 in38.113 mm | N/A 21400 lbf95100 N | N/A 13900 lbf61700 N |
N/A
|
| 14126D / 14284 | N/A 1 1/4 in31.750 mm | N/A 2.8345 in71.996 mm | N/A 1.5426 in39.182 mm | N/A 1.7632 in44.785 mm | N/A 21400 lbf95100 N | N/A 13900 lbf61700 N |
N/A
|
| 14126D / 14282 | N/A 1 1/4 in31.750 mm | N/A 2.8345 in71.996 mm | N/A 1.5426 in39.182 mm | N/A 1.4968 in38.019 mm | N/A 21400 lbf95100 N | N/A 13900 lbf61700 N |
N/A
|
| 14126D / 14283 | N/A 1 1/4 in31.750 mm | N/A 2.8380 in72.085 mm | N/A 1.5426 in39.182 mm | N/A 1.7632 in44.785 mm | N/A 21400 lbf95100 N | N/A 13900 lbf61700 N |
N/A
|
| 14126D / 14299 | N/A 1 1/4 in31.750 mm | N/A 3.0625 in77.788 mm | N/A 1.5426 in39.182 mm | N/A 1.5632 in39.705 mm | N/A 21400 lbf95100 N | N/A 13900 lbf61700 N |
N/A
|
| 19145D / 19262 | N/A 1 7/16 in36.513 mm | N/A 2.6250 in66.675 mm | N/A 1.5000 in38.100 mm | N/A 1.4491 in36.807 mm | N/A 19800 lbf88300 N | N/A 13000 lbf57800 N |
N/A
|
| 19145D / 19269 | N/A 1 7/16 in36.513 mm | N/A 2.6875 in68.263 mm | N/A 1.5000 in38.100 mm | N/A 1.7737 in45.052 mm | N/A 19800 lbf88300 N | N/A 13000 lbf57800 N |
N/A
|