These bearings have one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. They can be used at fixed positions on rotation shaft applications or float positions for rotating housing applications on the stationary shaft.
301 - 325 of 530 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

93800DGW / 93125V N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.8750 in123.825 mm N/A 4.8749 in123.822 mm N/A 286000 lbf1270000 N N/A 290000 lbf1290000 N N/A
93800DGW / 93125 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.8750 in123.825 mm N/A 4.8749 in123.822 mm N/A 286000 lbf1270000 N N/A 290000 lbf1290000 N N/A
93801D / 93126 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 5.2500 in133.350 mm N/A 5.6249 in142.872 mm N/A 286000 lbf1270000 N N/A 290000 lbf1290000 N N/A
93801D-902A6 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 5.2500 in133.350 mm N/A 5.2499 in133.347 mm N/A 286000 lbf1270000 N N/A 290000 lbf1290000 N N/A
93801D / 93125V N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 5.2500 in133.350 mm N/A 5.2499 in133.347 mm N/A 286000 lbf1270000 N N/A 290000 lbf1290000 N N/A
EE132081D-90045 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 3.7500 in95.250 mm N/A 3.75 in95.25 mm N/A 207000 lbf919000 N N/A 202000 lbf900000 N N/A
EE132081D / 132127 N/A 8 in203.2 mm N/A 12.5625 in319.088 mm N/A 3.7500 in95.250 mm N/A 3.75 in95.25 mm N/A 207000 lbf919000 N N/A 202000 lbf900000 N N/A
93800D / J93129A N/A 8 in203.2 mm N/A 12.5984 in319.999 mm N/A 4.8750 in123.825 mm N/A 4.8749 in123.822 mm N/A 286000 lbf1270000 N N/A 290000 lbf1290000 N N/A
93800DGW / J93129A N/A 8 in203.2 mm N/A 12.5984 in319.999 mm N/A 4.8750 in123.825 mm N/A 4.8749 in123.822 mm N/A 286000 lbf1270000 N N/A 290000 lbf1290000 N N/A
93801D / J93129A N/A 8 in203.2 mm N/A 12.5984 in319.999 mm N/A 5.2500 in133.350 mm N/A 5.2499 in133.347 mm N/A 286000 lbf1270000 N N/A 290000 lbf1290000 N N/A
93800D / 93134 N/A 8 in203.2 mm N/A 13.4132 in340.695 mm N/A 4.8750 in123.825 mm N/A 5.4749 in139.062 mm N/A 286000 lbf1270000 N N/A 290000 lbf1290000 N N/A
93800DGW / 93134 N/A 8 in203.2 mm N/A 13.4132 in340.695 mm N/A 4.8750 in123.825 mm N/A 5.4749 in139.062 mm N/A 286000 lbf1270000 N N/A 290000 lbf1290000 N N/A
93801D / 93134 N/A 8 in203.2 mm N/A 13.4132 in340.695 mm N/A 5.2500 in133.350 mm N/A 5.8499 in148.587 mm N/A 286000 lbf1270000 N N/A 290000 lbf1290000 N N/A
EE420800D / 421417 N/A 8 in203.2 mm N/A 14.1732 in359.999 mm N/A 6.0000 in152.400 mm N/A 6.2499 in158.747 mm N/A 432000 lbf1920000 N N/A 409000 lbf1820000 N N/A
EE420800D-902A3 N/A 8 in203.2 mm N/A 14.3720 in365.049 mm N/A 6.0000 in152.400 mm N/A 6.2499 in158.747 mm N/A 432000 lbf1920000 N N/A 409000 lbf1820000 N N/A
8976D / 8920 N/A 8.0060 in203.352 mm N/A 11.7500 in298.450 mm N/A 3.2188 in81.758 mm N/A 3.2187 in81.755 mm N/A 168000 lbf746000 N N/A 172000 lbf764000 N N/A
67985D / 67919 N/A 8.1250 in206.375 mm N/A 11.0000 in279.400 mm N/A 3.4375 in87.313 mm N/A 3.4375 in87.313 mm N/A 166000 lbf738000 N N/A 197000 lbf876000 N N/A
67985D-90059 N/A 8.1250 in206.375 mm N/A 11.1250 in282.575 mm N/A 3.4375 in87.313 mm N/A 3.4375 in87.313 mm N/A 166000 lbf738000 N N/A 197000 lbf876000 N N/A
H242649D-902A7 N/A 8.1250 in206.375 mm N/A 13.2500 in336.550 mm N/A 7.25 in184.15 mm N/A 7.125 in180.975 mm N/A 530000 lbf2360000 N N/A 522000 lbf2320000 N N/A
H242649D-902B4 N/A 8.1250 in206.375 mm N/A 13.2500 in336.550 mm N/A 7.25 in184.15 mm N/A 7.125 in180.975 mm N/A 530000 lbf2360000 N N/A 522000 lbf2320000 N N/A
H242649D-902B5 N/A 8.1250 in206.375 mm N/A 13.2500 in336.550 mm N/A 7.25 in184.15 mm N/A 7.125 in180.975 mm N/A 530000 lbf2360000 N N/A 522000 lbf2320000 N N/A
LM742749DW / LM742710 N/A 8.5000 in215.900 mm N/A 11.2500 in285.750 mm N/A 3.3750 in85.725 mm N/A 3.3749 in85.722 mm N/A 168000 lbf748000 N N/A 200000 lbf892000 N N/A
LM742749DW / LM742714 N/A 8.5000 in215.900 mm N/A 11.3750 in288.925 mm N/A 3.3750 in85.725 mm N/A 3.3749 in85.722 mm N/A 168000 lbf748000 N N/A 200000 lbf892000 N N/A
96851DW / 96140 N/A 8.5000 in215.900 mm N/A 14.000 in355.6 mm N/A 5.125 in130.175 mm N/A 4.9999 in126.997 mm N/A 297000 lbf1320000 N N/A 319000 lbf1420000 N N/A
H244849D-90020 N/A 8.625 in219.075 mm N/A 14.1250 in358.775 mm N/A 7.875 in200.025 mm N/A 7.7499 in196.847 mm N/A 566000 lbf2520000 N N/A 592000 lbf2630000 N N/A
301 - 325 of 530 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »