These bearings have one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. They can be used at fixed positions on rotation shaft applications or float positions for rotating housing applications on the stationary shaft.
426 - 450 of 530 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

M255449D-902D5 N/A 11.3750 in288.925 mm N/A 16.000 in406.4 mm N/A 5.6875 in144.463 mm N/A 5.6874 in144.46 mm N/A 466000 lbf2070000 N N/A 567000 lbf2520000 N N/A
M255449D-902F4 N/A 11.3750 in288.925 mm N/A 16.000 in406.4 mm N/A 5.6875 in144.463 mm N/A 5.6874 in144.46 mm N/A 466000 lbf2070000 N N/A 567000 lbf2520000 N N/A
M255449DW / M255411 N/A 11.3750 in288.925 mm N/A 16.0216 in406.949 mm N/A 5.6875 in144.463 mm N/A 5.6968 in144.699 mm N/A 466000 lbf2070000 N N/A 567000 lbf2520000 N N/A
EE921150D / 921850 N/A 11 1/2 in292.1 mm N/A 18.5000 in469.900 mm N/A 5.6250 in142.875 mm N/A 5.4695 in138.925 mm N/A 591000 lbf2630000 N N/A 447000 lbf1990000 N N/A
EE921150D / 921875 N/A 11 1/2 in292.1 mm N/A 18.7500 in476.250 mm N/A 5.6250 in142.875 mm N/A 5.4695 in138.925 mm N/A 591000 lbf2630000 N N/A 447000 lbf1990000 N N/A
EE329118D / 329172 N/A 11.7500 in298.450 mm N/A 17.2460 in438.048 mm N/A 5.1875 in131.763 mm N/A 5.1875 in131.763 mm N/A 422000 lbf1880000 N N/A 462000 lbf2060000 N N/A
EE291176D / 291750 N/A 11.7500 in298.450 mm N/A 17.5 in444.5 mm N/A 4.2500 in107.950 mm N/A 4.3749 in111.122 mm N/A 347000 lbf1540000 N N/A 312000 lbf1390000 N N/A
EE291176D / 291749 N/A 11.7500 in298.450 mm N/A 17.5 in444.5 mm N/A 4.2500 in107.950 mm N/A 4.3749 in111.122 mm N/A 347000 lbf1540000 N N/A 312000 lbf1390000 N N/A
EE129119D / 129172 N/A 11.8100 in299.974 mm N/A 17.2460 in438.048 mm N/A 5.3125 in134.938 mm N/A 5.2499 in133.347 mm N/A 351000 lbf1560000 N N/A 401000 lbf1780000 N N/A
EE129119DG / 129172 N/A 11.8100 in299.974 mm N/A 17.2460 in438.048 mm N/A 5.3125 in134.938 mm N/A 5.2499 in133.347 mm N/A 351000 lbf1560000 N N/A 401000 lbf1780000 N N/A
EE129119D / 129174 N/A 11.8100 in299.974 mm N/A 17.3208 in439.948 mm N/A 5.3125 in134.938 mm N/A 5.2499 in133.347 mm N/A 351000 lbf1560000 N N/A 401000 lbf1780000 N N/A
EE129119DG / 129174 N/A 11.8100 in299.974 mm N/A 17.3208 in439.948 mm N/A 5.3125 in134.938 mm N/A 5.2499 in133.347 mm N/A 351000 lbf1560000 N N/A 401000 lbf1780000 N N/A
HM256849D-90052 N/A 11.8125 in300.038 mm N/A 16.6250 in422.275 mm N/A 5.9375 in150.813 mm N/A 5.9375 in150.813 mm N/A 508000 lbf2260000 N N/A 622000 lbf2770000 N N/A
HM256849DA / HM256810 N/A 11.8125 in300.038 mm N/A 16.6250 in422.275 mm N/A 5.9375 in150.813 mm N/A 5.9375 in150.813 mm N/A 508000 lbf2260000 N N/A 622000 lbf2770000 N N/A
HM256849DW / HM256810 N/A 11.8125 in300.038 mm N/A 16.6250 in422.275 mm N/A 5.9375 in150.813 mm N/A 5.9375 in150.813 mm N/A 508000 lbf2260000 N N/A 622000 lbf2770000 N N/A
HM256849D-90043 N/A 11.8125 in300.038 mm N/A 16.6250 in422.275 mm N/A 5.9375 in150.813 mm N/A 5.9375 in150.813 mm N/A 508000 lbf2260000 N N/A 622000 lbf2770000 N N/A
HH258249D-90021 N/A 11 15/16 in303.213 mm N/A 19.5000 in495.300 mm N/A 10.375 in263.525 mm N/A 10.3749 in263.522 mm N/A 1120000 lbf5000000 N N/A 1270000 lbf5650000 N N/A
HH258249D-90022 N/A 11 15/16 in303.213 mm N/A 19.5000 in495.300 mm N/A 10.375 in263.525 mm N/A 10.3749 in263.522 mm N/A 1120000 lbf5000000 N N/A 1270000 lbf5650000 N N/A
HH258249D-90023 N/A 11 15/16 in303.213 mm N/A 19.5000 in495.300 mm N/A 10.375 in263.525 mm N/A 10.3749 in263.522 mm N/A 1120000 lbf5000000 N N/A 1270000 lbf5650000 N N/A
EE329117D-90036 N/A 11.994 in304.648 mm N/A 17.2460 in438.048 mm N/A 5.1875 in131.763 mm N/A 5.1875 in131.763 mm N/A 432000 lbf1920000 N N/A 477000 lbf2120000 N N/A
EE329119D-90038 N/A 11.994 in304.648 mm N/A 17.2460 in438.048 mm N/A 5.1875 in131.763 mm N/A 5.1875 in131.763 mm N/A 422000 lbf1880000 N N/A 462000 lbf2060000 N N/A
EE329119D-90040 N/A 11.994 in304.648 mm N/A 17.2460 in438.048 mm N/A 5.1875 in131.763 mm N/A 5.1875 in131.763 mm N/A 422000 lbf1880000 N N/A 462000 lbf2060000 N N/A
EE129121D / 129174 N/A 11.994 in304.648 mm N/A 17.3208 in439.948 mm N/A 5.3125 in134.938 mm N/A 5.2499 in133.347 mm N/A 351000 lbf1560000 N N/A 401000 lbf1780000 N N/A
M257148DW / M257110 N/A 12 in304.8 mm N/A 16.5000 in419.100 mm N/A 5.125 in130.175 mm N/A 5.125 in130.175 mm N/A 468000 lbf2080000 N N/A 477000 lbf2120000 N N/A
M257149DW / M257110 N/A 12 in304.8 mm N/A 16.5000 in419.100 mm N/A 5.125 in130.175 mm N/A 5.125 in130.175 mm N/A 468000 lbf2080000 N N/A 477000 lbf2120000 N N/A
426 - 450 of 530 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »